ZHCSLK7A july 2020 – april 2023 BQ21062
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The BQ21062 monitors the TS voltage and sends an interrupt to the host whenever it crosses the VHOT, VWARM, VCOOL and VCOLD thresholds which correspond to different temperature thresholds based on the NTC resistance and biasing. These thresholds may be adjusted through I2C by the host. The device will also disable charging if TS pin exceeds the VTS_OPEN threshold.
The TS biasing circuit is shown in Figure 9-8. Note that the respective VTS for TCOLD (0°C), TCOOL (10°C), TWARM (45°C) and THOT (60°C) changes for every NTC, therefore the threshold values may need to be adjusted through I2C based on the supported NTC type.
The BQ21062 supports by default the following thresholds for a 10-KΩ NTC.