ZHCSLK7A july 2020 – april 2023 BQ21062
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
In order to protect the device from over current and prevent excessive battery discharge current, the BQ21062 detects if the current on the battery FET exceeds IBAT_OCP. If the short circuit limit is reached for the deglitch time (tDGL_OCP), the battery discharge FET is turned off and start operating in hiccup mode, re-enabling the BATFET tREC_SC (250 ms) after being turned off by the over-current condition. If the over-current condition is triggered upon retry for 3 to 7 consecutive times, the BATFET will then remain off until the part is reset or until Vin is connected and valid. If the over-current condition and hiccup operation occurs while in supplement mode where VIN is already present, VIN must be toggled in order for BATFET to be enabled and start another detection cycle.
In the case where the battery is suddenly shorted while charging and VBAT drops below VSHORT, a fast comparator quickly reduces the charge current to IPRECHARGE preventing fast charge current to be momentarily injected to the battery while shorted.