ZHCSG49F December 2015 – May 2019 AM5726 , AM5728 , AM5729
PRODUCTION DATA.
Table 4-3 describes the device multiplexing (no characteristics are available in this table).
NOTE
This table doesn't take into account subsystem multiplexing signals. Subsystem multiplexing signals are described in Section 4.4, Signal Descriptions.
NOTE
For more information, see the Control Module / Control Module Functional Description / PAD Functional Multiplexing and Configuration section of the Device TRM.
NOTE
Configuring two pins to the same input signal is not supported as it can yield unexpected results. This can be easily prevented with the proper software configuration (Hi-Z mode is not an input signal).
NOTE
When a pad is set into a multiplexing mode which is not defined by pin multiplexing, that pad’s behavior is undefined. This should be avoided.
CAUTION
The I/O timings provided in Section 7, Timing Requirements and Switching Characteristics are valid only if signals within a single IOSET are used. The IOSETs are defined in the corresponding tables.
| ADDRESS | REGISTER NAME | BALL NUMBER | MUXMODE FIELD SETTINGS (CTRL_CORE_PAD_*[3:0]) | |||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 | |||
| P25 | ddr2_a6 | |||||||||||||||||
| Y23 | ddr1_d26 | |||||||||||||||||
| Y19 | ddr1_d21 | |||||||||||||||||
| AE15 | xi_osc0 | |||||||||||||||||
| AH24 | ddr1_nck | |||||||||||||||||
| AG15 | ljcb_clkp | |||||||||||||||||
| AF24 | ddr1_d4 | |||||||||||||||||
| U25 | ddr2_wen | |||||||||||||||||
| F27 | ddr2_d5 | |||||||||||||||||
| V25 | ddr1_ecc_d6 | |||||||||||||||||
| M27 | ddr2_dqsn3 | |||||||||||||||||
| G26 | ddr2_d12 | |||||||||||||||||
| AG19 | hdmi1_data2x | |||||||||||||||||
| AF21 | ddr1_a4 | |||||||||||||||||
| E27 | ddr2_d6 | |||||||||||||||||
| F24 | ddr2_d3 | |||||||||||||||||
| H26 | ddr2_d11 | |||||||||||||||||
| W23 | ddr1_ecc_d3 | |||||||||||||||||
| Y27 | ddr1_dqsn3 | |||||||||||||||||
| AC24 | ddr1_d14 | |||||||||||||||||
| J24 | ddr2_d15 | |||||||||||||||||
| R26 | ddr2_a1 | |||||||||||||||||
| G27 | ddr2_dqsn0 | |||||||||||||||||
| AF28 | ddr1_d11 | |||||||||||||||||
| AA23 | ddr1_d24 | |||||||||||||||||
| AD18 | ddr1_a15 | |||||||||||||||||
| H23 | ddr2_d8 | |||||||||||||||||
| AH16 | hdmi1_clocky | |||||||||||||||||
| AC20 | ddr1_a2 | |||||||||||||||||
| AA24 | ddr1_d27 | |||||||||||||||||
| W19 | ddr1_ecc_d2 | |||||||||||||||||
| L24 | ddr2_d20 | |||||||||||||||||
| AG11 | pcie_rxn1 | |||||||||||||||||
| AG21 | ddr1_rst | |||||||||||||||||
| AE28 | ddr1_dqsn1 | |||||||||||||||||
| AC11 | usb_txn0 | |||||||||||||||||
| L22 | ddr2_d16 | |||||||||||||||||
| U28 | ddr2_casn | |||||||||||||||||
| K22 | ddr2_d22 | |||||||||||||||||
| AG25 | ddr1_dqsn0 | |||||||||||||||||
| W20 | ddr1_d17 | |||||||||||||||||
| AF14 | rtc_iso | |||||||||||||||||
| AA27 | ddr1_dqm3 | |||||||||||||||||
| AF25 | ddr1_d0 | |||||||||||||||||
| AF23 | ddr1_d6 | |||||||||||||||||
| AG18 | hdmi1_data1x | |||||||||||||||||
| AG10 | sata1_txn0 | |||||||||||||||||
| AF20 | ddr1_rasn | |||||||||||||||||
| V26 | ddr1_dqm_ecc | |||||||||||||||||
| V20 | ddr1_d16 | |||||||||||||||||
| G25 | ddr2_d1 | |||||||||||||||||
| AH13 | pcie_rxp0 | |||||||||||||||||
| AC18 | ddr1_casn | |||||||||||||||||
| AG9 | sata1_rxp0 | |||||||||||||||||
| AH23 | ddr1_csn0 | |||||||||||||||||
| AE11 | usb2_dp | |||||||||||||||||
| R25 | ddr2_a0 | |||||||||||||||||
| Y24 | ddr1_d28 | |||||||||||||||||
| AH15 | ljcb_clkn | |||||||||||||||||
| AD20 | ddr1_a0 | |||||||||||||||||
| AA25 | ddr1_d30 | |||||||||||||||||
| L23 | ddr2_d19 | |||||||||||||||||
| AA1 | mlbp_dat_p | |||||||||||||||||
| AD14 | rtc_osc_xo | |||||||||||||||||
| J25 | ddr2_d13 | |||||||||||||||||
| AC25 | ddr1_d13 | |||||||||||||||||
| AB23 | ddr1_dqm1 | |||||||||||||||||
| U22 | ddr2_a15 | |||||||||||||||||
| T22 | ddr2_a13 | |||||||||||||||||
| AH19 | hdmi1_data2y | |||||||||||||||||
| M26 | ddr2_d31 | |||||||||||||||||
| AB27 | ddr1_d22 | |||||||||||||||||
| AG14 | pcie_txn0 | |||||||||||||||||
| Y28 | ddr1_dqs3 | |||||||||||||||||
| J20 | ddr2_d23 | |||||||||||||||||
| AB19 | ddr1_a3 | |||||||||||||||||
| AH10 | sata1_txp0 | |||||||||||||||||
| G28 | ddr2_dqs0 | |||||||||||||||||
| AG24 | ddr1_ck | |||||||||||||||||
| AE24 | ddr1_d5 | |||||||||||||||||
| AC15 | xi_osc1 | |||||||||||||||||
| AC21 | ddr1_a12 | |||||||||||||||||
| K28 | ddr2_dqsn2 | |||||||||||||||||
| AB1 | mlbp_clk_p | |||||||||||||||||
| AF12 | usb_rxn0 | |||||||||||||||||
| L28 | ddr2_d27 | |||||||||||||||||
| M24 | ddr2_d29 | |||||||||||||||||
| AH9 | sata1_rxn0 | |||||||||||||||||
| AC26 | ddr1_dqm2 | |||||||||||||||||
| AA28 | ddr1_d31 | |||||||||||||||||
| H28 | ddr2_dqsn1 | |||||||||||||||||
| AD23 | ddr1_dqm0 | |||||||||||||||||
| E26 | ddr2_d0 | |||||||||||||||||
| AE27 | ddr1_dqs1 | |||||||||||||||||
| AF27 | ddr1_d9 | |||||||||||||||||
| V24 | ddr1_ecc_d5 | |||||||||||||||||
| K23 | ddr2_dqm2 | |||||||||||||||||
| K20 | ddr2_d17 | |||||||||||||||||
| T28 | ddr2_ck | |||||||||||||||||
| H24 | ddr2_d10 | |||||||||||||||||
| AG27 | ddr1_d10 | |||||||||||||||||
| R23 | ddr2_odt0 | |||||||||||||||||
| U27 | ddr2_ba1 | |||||||||||||||||
| AF22 | ddr1_a8 | |||||||||||||||||
| AA2 | mlbp_dat_n | |||||||||||||||||
| U23 | ddr2_ba0 | |||||||||||||||||
| AH21 | ddr1_wen | |||||||||||||||||
| AE21 | ddr1_a7 | |||||||||||||||||
| AC12 | usb1_dm | |||||||||||||||||
| AH12 | pcie_txp1 | |||||||||||||||||
| Y20 | ddr1_d23 | |||||||||||||||||
| AC27 | ddr1_d20 | |||||||||||||||||
| AE23 | ddr1_d7 | |||||||||||||||||
| T27 | ddr2_nck | |||||||||||||||||
| AG22 | ddr1_cke | |||||||||||||||||
| AD27 | ddr1_dqs2 | |||||||||||||||||
| AH14 | pcie_txp0 | |||||||||||||||||
| AH26 | ddr1_d3 | |||||||||||||||||
| AD21 | ddr1_a10 | |||||||||||||||||
| N28 | ddr2_a12 | |||||||||||||||||
| Y25 | ddr1_ecc_d4 | |||||||||||||||||
| AE17 | ddr1_a14 | |||||||||||||||||
| AH18 | hdmi1_data1y | |||||||||||||||||
| AH22 | ddr1_a5 | |||||||||||||||||
| J26 | ddr2_d14 | |||||||||||||||||
| W22 | ddr1_ecc_d0 | |||||||||||||||||
| V23 | ddr1_ecc_d1 | |||||||||||||||||
| AE12 | usb_rxp0 | |||||||||||||||||
| AE14 | rtc_osc_xi_clkin32 | |||||||||||||||||
| AH11 | pcie_rxp1 | |||||||||||||||||
| AB2 | mlbp_clk_n | |||||||||||||||||
| AG23 | ddr1_a6 | |||||||||||||||||
| H27 | ddr2_dqs1 | |||||||||||||||||
| AB18 | ddr1_ba2 | |||||||||||||||||
| AG17 | hdmi1_data0x | |||||||||||||||||
| AF26 | ddr1_d1 | |||||||||||||||||
| H25 | ddr2_d9 | |||||||||||||||||
| M25 | ddr2_d30 | |||||||||||||||||
| AD11 | usb_txp0 | |||||||||||||||||
| AC1 | mlbp_sig_p | |||||||||||||||||
| L27 | ddr2_d24 | |||||||||||||||||
| V27 | ddr1_dqs_ecc | |||||||||||||||||
| AF17 | ddr1_ba0 | |||||||||||||||||
| AE26 | ddr1_d12 | |||||||||||||||||
| G24 | ddr2_dqm1 | |||||||||||||||||
| K27 | ddr2_dqs2 | |||||||||||||||||
| AC19 | ddr1_a1 | |||||||||||||||||
| AG13 | pcie_rxn0 | |||||||||||||||||
| L26 | ddr2_d25 | |||||||||||||||||
| AB28 | ddr1_d18 | |||||||||||||||||
| N23 | ddr2_a10 | |||||||||||||||||
| M22 | ddr2_dqm3 | |||||||||||||||||
| U26 | ddr2_ba2 | |||||||||||||||||
| Y26 | ddr1_ecc_d7 | |||||||||||||||||
| P24 | ddr2_csn0 | |||||||||||||||||
| R22 | ddr2_a14 | |||||||||||||||||
| AD22 | ddr1_a11 | |||||||||||||||||
| N20 | ddr2_a7 | |||||||||||||||||
| M23 | ddr2_d28 | |||||||||||||||||
| AD28 | ddr1_dqsn2 | |||||||||||||||||
| U24 | ddr2_cke | |||||||||||||||||
| P22 | ddr2_a5 | |||||||||||||||||
| AE18 | ddr1_ba1 | |||||||||||||||||
| F26 | ddr2_d4 | |||||||||||||||||
| AE20 | ddr1_odt0 | |||||||||||||||||
| N22 | ddr2_vref0 | |||||||||||||||||
| E28 | ddr2_d7 | |||||||||||||||||
| F25 | ddr2_d2 | |||||||||||||||||
| AF11 | usb2_dm | |||||||||||||||||
| R24 | ddr2_rst | |||||||||||||||||
| AD15 | xo_osc0 | |||||||||||||||||
| R27 | ddr2_a3 | |||||||||||||||||
| AE22 | ddr1_a9 | |||||||||||||||||
| Y18 | ddr1_vref0 | |||||||||||||||||
| AC13 | xo_osc1 | |||||||||||||||||
| F28 | ddr2_dqm0 | |||||||||||||||||
| J23 | ddr2_d21 | |||||||||||||||||
| P26 | ddr2_a11 | |||||||||||||||||
| M28 | ddr2_dqs3 | |||||||||||||||||
| AC2 | mlbp_sig_n | |||||||||||||||||
| AD12 | usb1_dp | |||||||||||||||||
| Y22 | ddr1_d25 | |||||||||||||||||
| T23 | ddr2_rasn | |||||||||||||||||
| AH17 | hdmi1_data0y | |||||||||||||||||
| N27 | ddr2_a9 | |||||||||||||||||
| P23 | ddr2_a4 | |||||||||||||||||
| AG26 | ddr1_d2 | |||||||||||||||||
| AH25 | ddr1_dqs0 | |||||||||||||||||
| AG12 | pcie_txn1 | |||||||||||||||||
| AF18 | ddr1_a13 | |||||||||||||||||
| K21 | ddr2_d18 | |||||||||||||||||
| AC28 | ddr1_d19 | |||||||||||||||||
| V28 | ddr1_dqsn_ecc | |||||||||||||||||
| P27 | ddr2_a8 | |||||||||||||||||
| AC23 | ddr1_d8 | |||||||||||||||||
| F22 | porz | |||||||||||||||||
| L25 | ddr2_d26 | |||||||||||||||||
| AG16 | hdmi1_clockx | |||||||||||||||||
| R28 | ddr2_a2 | |||||||||||||||||
| AA26 | ddr1_d29 | |||||||||||||||||
| AD25 | ddr1_d15 | |||||||||||||||||
| 0x1400 | CTRL_CORE_PAD_GPMC_AD0 | M6 | gpmc_ad0 | vin3a_d0 | vout3_d0 | gpio1_6 | sysboot0 | |||||||||||
| 0x1404 | CTRL_CORE_PAD_GPMC_AD1 | M2 | gpmc_ad1 | vin3a_d1 | vout3_d1 | gpio1_7 | sysboot1 | |||||||||||
| 0x1408 | CTRL_CORE_PAD_GPMC_AD2 | L5 | gpmc_ad2 | vin3a_d2 | vout3_d2 | gpio1_8 | sysboot2 | |||||||||||
| 0x140C | CTRL_CORE_PAD_GPMC_AD3 | M1 | gpmc_ad3 | vin3a_d3 | vout3_d3 | gpio1_9 | sysboot3 | |||||||||||
| 0x1410 | CTRL_CORE_PAD_GPMC_AD4 | L6 | gpmc_ad4 | vin3a_d4 | vout3_d4 | gpio1_10 | sysboot4 | |||||||||||
| 0x1414 | CTRL_CORE_PAD_GPMC_AD5 | L4 | gpmc_ad5 | vin3a_d5 | vout3_d5 | gpio1_11 | sysboot5 | |||||||||||
| 0x1418 | CTRL_CORE_PAD_GPMC_AD6 | L3 | gpmc_ad6 | vin3a_d6 | vout3_d6 | gpio1_12 | sysboot6 | |||||||||||
| 0x141C | CTRL_CORE_PAD_GPMC_AD7 | L2 | gpmc_ad7 | vin3a_d7 | vout3_d7 | gpio1_13 | sysboot7 | |||||||||||
| 0x1420 | CTRL_CORE_PAD_GPMC_AD8 | L1 | gpmc_ad8 | vin3a_d8 | vout3_d8 | gpio7_18 | sysboot8 | |||||||||||
| 0x1424 | CTRL_CORE_PAD_GPMC_AD9 | K2 | gpmc_ad9 | vin3a_d9 | vout3_d9 | gpio7_19 | sysboot9 | |||||||||||
| 0x1428 | CTRL_CORE_PAD_GPMC_AD10 | J1 | gpmc_ad10 | vin3a_d10 | vout3_d10 | gpio7_28 | sysboot10 | |||||||||||
| 0x142C | CTRL_CORE_PAD_GPMC_AD11 | J2 | gpmc_ad11 | vin3a_d11 | vout3_d11 | gpio7_29 | sysboot11 | |||||||||||
| 0x1430 | CTRL_CORE_PAD_GPMC_AD12 | H1 | gpmc_ad12 | vin3a_d12 | vout3_d12 | gpio1_18 | sysboot12 | |||||||||||
| 0x1434 | CTRL_CORE_PAD_GPMC_AD13 | J3 | gpmc_ad13 | vin3a_d13 | vout3_d13 | gpio1_19 | sysboot13 | |||||||||||
| 0x1438 | CTRL_CORE_PAD_GPMC_AD14 | H2 | gpmc_ad14 | vin3a_d14 | vout3_d14 | gpio1_20 | sysboot14 | |||||||||||
| 0x143C | CTRL_CORE_PAD_GPMC_AD15 | H3 | gpmc_ad15 | vin3a_d15 | vout3_d15 | gpio1_21 | sysboot15 | |||||||||||
| 0x1440 | CTRL_CORE_PAD_GPMC_A0 | R6 | gpmc_a0 | vin3a_d16 | vout3_d16 | vin4a_d0 | vin4b_d0 | i2c4_scl | uart5_rxd | gpio7_3 | Driver off | |||||||
| 0x1444 | CTRL_CORE_PAD_GPMC_A1 | T9 | gpmc_a1 | vin3a_d17 | vout3_d17 | vin4a_d1 | vin4b_d1 | i2c4_sda | uart5_txd | gpio7_4 | Driver off | |||||||
| 0x1448 | CTRL_CORE_PAD_GPMC_A2 | T6 | gpmc_a2 | vin3a_d18 | vout3_d18 | vin4a_d2 | vin4b_d2 | uart7_rxd | uart5_ctsn | gpio7_5 | Driver off | |||||||
| 0x144C | CTRL_CORE_PAD_GPMC_A3 | T7 | gpmc_a3 | qspi1_cs2 | vin3a_d19 | vout3_d19 | vin4a_d3 | vin4b_d3 | uart7_txd | uart5_rtsn | gpio7_6 | Driver off | ||||||
| 0x1450 | CTRL_CORE_PAD_GPMC_A4 | P6 | gpmc_a4 | qspi1_cs3 | vin3a_d20 | vout3_d20 | vin4a_d4 | vin4b_d4 | i2c5_scl | uart6_rxd | gpio1_26 | Driver off | ||||||
| 0x1454 | CTRL_CORE_PAD_GPMC_A5 | R9 | gpmc_a5 | vin3a_d21 | vout3_d21 | vin4a_d5 | vin4b_d5 | i2c5_sda | uart6_txd | gpio1_27 | Driver off | |||||||
| 0x1458 | CTRL_CORE_PAD_GPMC_A6 | R5 | gpmc_a6 | vin3a_d22 | vout3_d22 | vin4a_d6 | vin4b_d6 | uart8_rxd | uart6_ctsn | gpio1_28 | Driver off | |||||||
| 0x145C | CTRL_CORE_PAD_GPMC_A7 | P5 | gpmc_a7 | vin3a_d23 | vout3_d23 | vin4a_d7 | vin4b_d7 | uart8_txd | uart6_rtsn | gpio1_29 | Driver off | |||||||
| 0x1460 | CTRL_CORE_PAD_GPMC_A8 | N7 | gpmc_a8 | vin3a_hsync0 | vout3_hsync | vin4b_hsync1 | timer12 | spi4_sclk | gpio1_30 | Driver off | ||||||||
| 0x1464 | CTRL_CORE_PAD_GPMC_A9 | R4 | gpmc_a9 | vin3a_vsync0 | vout3_vsync | vin4b_vsync1 | timer11 | spi4_d1 | gpio1_31 | Driver off | ||||||||
| 0x1468 | CTRL_CORE_PAD_GPMC_A10 | N9 | gpmc_a10 | vin3a_de0 | vout3_de | vin4b_clk1 | timer10 | spi4_d0 | gpio2_0 | Driver off | ||||||||
| 0x146C | CTRL_CORE_PAD_GPMC_A11 | P9 | gpmc_a11 | vin3a_fld0 | vout3_fld | vin4a_fld0 | vin4b_de1 | timer9 | spi4_cs0 | gpio2_1 | Driver off | |||||||
| 0x1470 | CTRL_CORE_PAD_GPMC_A12 | P4 | gpmc_a12 | vin4a_clk0 | gpmc_a0 | vin4b_fld1 | timer8 | spi4_cs1 | dma_evt1 | gpio2_2 | Driver off | |||||||
| 0x1474 | CTRL_CORE_PAD_GPMC_A13 | R3 | gpmc_a13 | qspi1_rtclk | vin4a_hsync0 | timer7 | spi4_cs2 | dma_evt2 | gpio2_3 | Driver off | ||||||||
| 0x1478 | CTRL_CORE_PAD_GPMC_A14 | T2 | gpmc_a14 | qspi1_d3 | vin4a_vsync0 | timer6 | spi4_cs3 | gpio2_4 | Driver off | |||||||||
| 0x147C | CTRL_CORE_PAD_GPMC_A15 | U2 | gpmc_a15 | qspi1_d2 | vin4a_d8 | timer5 | gpio2_5 | Driver off | ||||||||||
| 0x1480 | CTRL_CORE_PAD_GPMC_A16 | U1 | gpmc_a16 | qspi1_d0 | vin4a_d9 | gpio2_6 | Driver off | |||||||||||
| 0x1484 | CTRL_CORE_PAD_GPMC_A17 | P3 | gpmc_a17 | qspi1_d1 | vin4a_d10 | gpio2_7 | Driver off | |||||||||||
| 0x1488 | CTRL_CORE_PAD_GPMC_A18 | R2 | gpmc_a18 | qspi1_sclk | vin4a_d11 | gpio2_8 | Driver off | |||||||||||
| 0x148C | CTRL_CORE_PAD_GPMC_A19 | K7 | gpmc_a19 | mmc2_dat4 | gpmc_a13 | vin4a_d12 | vin3b_d0 | gpio2_9 | Driver off | |||||||||
| 0x1490 | CTRL_CORE_PAD_GPMC_A20 | M7 | gpmc_a20 | mmc2_dat5 | gpmc_a14 | vin4a_d13 | vin3b_d1 | gpio2_10 | Driver off | |||||||||
| 0x1494 | CTRL_CORE_PAD_GPMC_A21 | J5 | gpmc_a21 | mmc2_dat6 | gpmc_a15 | vin4a_d14 | vin3b_d2 | gpio2_11 | Driver off | |||||||||
| 0x1498 | CTRL_CORE_PAD_GPMC_A22 | K6 | gpmc_a22 | mmc2_dat7 | gpmc_a16 | vin4a_d15 | vin3b_d3 | gpio2_12 | Driver off | |||||||||
| 0x149C | CTRL_CORE_PAD_GPMC_A23 | J7 | gpmc_a23 | mmc2_clk | gpmc_a17 | vin4a_fld0 | vin3b_d4 | gpio2_13 | Driver off | |||||||||
| 0x14A0 | CTRL_CORE_PAD_GPMC_A24 | J4 | gpmc_a24 | mmc2_dat0 | gpmc_a18 | vin3b_d5 | gpio2_14 | Driver off | ||||||||||
| 0x14A4 | CTRL_CORE_PAD_GPMC_A25 | J6 | gpmc_a25 | mmc2_dat1 | gpmc_a19 | vin3b_d6 | gpio2_15 | Driver off | ||||||||||
| 0x14A8 | CTRL_CORE_PAD_GPMC_A26 | H4 | gpmc_a26 | mmc2_dat2 | gpmc_a20 | vin3b_d7 | gpio2_16 | Driver off | ||||||||||
| 0x14AC | CTRL_CORE_PAD_GPMC_A27 | H5 | gpmc_a27 | mmc2_dat3 | gpmc_a21 | vin3b_hsync1 | gpio2_17 | Driver off | ||||||||||
| 0x14B0 | CTRL_CORE_PAD_GPMC_CS1 | H6 | gpmc_cs1 | mmc2_cmd | gpmc_a22 | vin4a_de0 | vin3b_vsync1 | gpio2_18 | Driver off | |||||||||
| 0x14B4 | CTRL_CORE_PAD_GPMC_CS0 | T1 | gpmc_cs0 | gpio2_19 | Driver off | |||||||||||||
| 0x14B8 | CTRL_CORE_PAD_GPMC_CS2 | P2 | gpmc_cs2 | qspi1_cs0 | gpio2_20 | Driver off | ||||||||||||
| 0x14BC | CTRL_CORE_PAD_GPMC_CS3 | P1 | gpmc_cs3 | qspi1_cs1 | vin3a_clk0 | vout3_clk | gpmc_a1 | gpio2_21 | Driver off | |||||||||
| 0x14C0 | CTRL_CORE_PAD_GPMC_CLK | P7 | gpmc_clk | gpmc_cs7 | clkout1 | gpmc_wait1 | vin4a_hsync0 | vin4a_de0 | vin3b_clk1 | timer4 | i2c3_scl | dma_evt1 | gpio2_22 | Driver off | ||||
| 0x14C4 | CTRL_CORE_PAD_GPMC_ADVN_ALE | N1 | gpmc_advn_ale | gpmc_cs6 | clkout2 | gpmc_wait1 | vin4a_vsync0 | gpmc_a2 | gpmc_a23 | timer3 | i2c3_sda | dma_evt2 | gpio2_23 | Driver off | ||||
| 0x14C8 | CTRL_CORE_PAD_GPMC_OEN_REN | M5 | gpmc_oen_ren | gpio2_24 | Driver off | |||||||||||||
| 0x14CC | CTRL_CORE_PAD_GPMC_WEN | M3 | gpmc_wen | gpio2_25 | Driver off | |||||||||||||
| 0x14D0 | CTRL_CORE_PAD_GPMC_BEN0 | N6 | gpmc_ben0 | gpmc_cs4 | vin1b_hsync1 | vin3b_de1 | timer2 | dma_evt3 | gpio2_26 | Driver off | ||||||||
| 0x14D4 | CTRL_CORE_PAD_GPMC_BEN1 | M4 | gpmc_ben1 | gpmc_cs5 | vin1b_de1 | vin3b_clk1 | gpmc_a3 | vin3b_fld1 | timer1 | dma_evt4 | gpio2_27 | Driver off | ||||||
| 0x14D8 | CTRL_CORE_PAD_GPMC_WAIT0 | N2 | gpmc_wait0 | gpio2_28 | Driver off | |||||||||||||
| 0x14DC | CTRL_CORE_PAD_VIN1A_CLK0 | AG8 | vin1a_clk0 | vout3_d16 | vout3_fld | gpio2_30 | Driver off | |||||||||||
| 0x14E0 | CTRL_CORE_PAD_VIN1B_CLK1 | AH7 | vin1b_clk1 | vin3a_clk0 | gpio2_31 | Driver off | ||||||||||||
| 0x14E4 | CTRL_CORE_PAD_VIN1A_DE0 | AD9 | vin1a_de0 | vin1b_hsync1 | vout3_d17 | vout3_de | uart7_rxd | timer16 | spi3_sclk | kbd_row0 | eQEP1A_in | gpio3_0 | Driver off | |||||
| 0x14E8 | CTRL_CORE_PAD_VIN1A_FLD0 | AF9 | vin1a_fld0 | vin1b_vsync1 | vout3_clk | uart7_txd | timer15 | spi3_d1 | kbd_row1 | eQEP1B_in | gpio3_1 | Driver off | ||||||
| 0x14EC | CTRL_CORE_PAD_VIN1A_HSYNC0 | AE9 | vin1a_hsync0 | vin1b_fld1 | vout3_hsync | uart7_ctsn | timer14 | spi3_d0 | eQEP1_index | gpio3_2 | Driver off | |||||||
| 0x14F0 | CTRL_CORE_PAD_VIN1A_VSYNC0 | AF8 | vin1a_vsync0 | vin1b_de1 | vout3_vsync | uart7_rtsn | timer13 | spi3_cs0 | eQEP1_strobe | gpio3_3 | Driver off | |||||||
| 0x14F4 | CTRL_CORE_PAD_VIN1A_D0 | AE8 | vin1a_d0 | vout3_d7 | vout3_d23 | uart8_rxd | ehrpwm1A | gpio3_4 | Driver off | |||||||||
| 0x14F8 | CTRL_CORE_PAD_VIN1A_D1 | AD8 | vin1a_d1 | vout3_d6 | vout3_d22 | uart8_txd | ehrpwm1B | gpio3_5 | Driver off | |||||||||
| 0x14FC | CTRL_CORE_PAD_VIN1A_D2 | AG7 | vin1a_d2 | vout3_d5 | vout3_d21 | uart8_ctsn | ehrpwm1_tripzone_input | gpio3_6 | Driver off | |||||||||
| 0x1500 | CTRL_CORE_PAD_VIN1A_D3 | AH6 | vin1a_d3 | vout3_d4 | vout3_d20 | uart8_rtsn | eCAP1_in_PWM1_out | pr1_pru0_gpi0 | pr1_pru0_gpo0 | gpio3_7 | Driver off | |||||||
| 0x1504 | CTRL_CORE_PAD_VIN1A_D4 | AH3 | vin1a_d4 | vout3_d3 | vout3_d19 | ehrpwm1_synci | pr1_pru0_gpi1 | pr1_pru0_gpo1 | gpio3_8 | Driver off | ||||||||
| 0x1508 | CTRL_CORE_PAD_VIN1A_D5 | AH5 | vin1a_d5 | vout3_d2 | vout3_d18 | ehrpwm1_synco | pr1_pru0_gpi2 | pr1_pru0_gpo2 | gpio3_9 | Driver off | ||||||||
| 0x150C | CTRL_CORE_PAD_VIN1A_D6 | AG6 | vin1a_d6 | vout3_d1 | vout3_d17 | eQEP2A_in | pr1_pru0_gpi3 | pr1_pru0_gpo3 | gpio3_10 | Driver off | ||||||||
| 0x1510 | CTRL_CORE_PAD_VIN1A_D7 | AH4 | vin1a_d7 | vout3_d0 | vout3_d16 | eQEP2B_in | pr1_pru0_gpi4 | pr1_pru0_gpo4 | gpio3_11 | Driver off | ||||||||
| 0x1514 | CTRL_CORE_PAD_VIN1A_D8 | AG4 | vin1a_d8 | vin1b_d7 | vout3_d15 | kbd_row2 | eQEP2_index | pr1_pru0_gpi5 | pr1_pru0_gpo5 | gpio3_12 | Driver off | |||||||
| 0x1518 | CTRL_CORE_PAD_VIN1A_D9 | AG2 | vin1a_d9 | vin1b_d6 | vout3_d14 | kbd_row3 | eQEP2_strobe | pr1_pru0_gpi6 | pr1_pru0_gpo6 | gpio3_13 | Driver off | |||||||
| 0x151C | CTRL_CORE_PAD_VIN1A_D10 | AG3 | vin1a_d10 | vin1b_d5 | vout3_d13 | kbd_row4 | pr1_edc_latch0_in | pr1_pru0_gpi7 | pr1_pru0_gpo7 | gpio3_14 | Driver off | |||||||
| 0x1520 | CTRL_CORE_PAD_VIN1A_D11 | AG5 | vin1a_d11 | vin1b_d4 | vout3_d12 | gpmc_a23 | kbd_row5 | pr1_edc_latch1_in | pr1_pru0_gpi8 | pr1_pru0_gpo8 | gpio3_15 | Driver off | ||||||
| 0x1524 | CTRL_CORE_PAD_VIN1A_D12 | AF2 | vin1a_d12 | vin1b_d3 | vout3_d11 | gpmc_a24 | kbd_row6 | pr1_edc_sync0_out | pr1_pru0_gpi9 | pr1_pru0_gpo9 | gpio3_16 | Driver off | ||||||
| 0x1528 | CTRL_CORE_PAD_VIN1A_D13 | AF6 | vin1a_d13 | vin1b_d2 | vout3_d10 | gpmc_a25 | kbd_row7 | pr1_edc_sync1_out | pr1_pru0_gpi10 | pr1_pru0_gpo10 | gpio3_17 | Driver off | ||||||
| 0x152C | CTRL_CORE_PAD_VIN1A_D14 | AF3 | vin1a_d14 | vin1b_d1 | vout3_d9 | gpmc_a26 | kbd_row8 | pr1_edio_latch_in | pr1_pru0_gpi11 | pr1_pru0_gpo11 | gpio3_18 | Driver off | ||||||
| 0x1530 | CTRL_CORE_PAD_VIN1A_D15 | AF4 | vin1a_d15 | vin1b_d0 | vout3_d8 | gpmc_a27 | kbd_col0 | pr1_edio_sof | pr1_pru0_gpi12 | pr1_pru0_gpo12 | gpio3_19 | Driver off | ||||||
| 0x1534 | CTRL_CORE_PAD_VIN1A_D16 | AF1 | vin1a_d16 | vin1b_d7 | vout3_d7 | vin3a_d0 | kbd_col1 | pr1_edio_data_in0 | pr1_edio_data_out0 | pr1_pru0_gpi13 | pr1_pru0_gpo13 | gpio3_20 | Driver off | |||||
| 0x1538 | CTRL_CORE_PAD_VIN1A_D17 | AE3 | vin1a_d17 | vin1b_d6 | vout3_d6 | vin3a_d1 | kbd_col2 | pr1_edio_data_in1 | pr1_edio_data_out1 | pr1_pru0_gpi14 | pr1_pru0_gpo14 | gpio3_21 | Driver off | |||||
| 0x153C | CTRL_CORE_PAD_VIN1A_D18 | AE5 | vin1a_d18 | vin1b_d5 | vout3_d5 | vin3a_d2 | kbd_col3 | pr1_edio_data_in2 | pr1_edio_data_out2 | pr1_pru0_gpi15 | pr1_pru0_gpo15 | gpio3_22 | Driver off | |||||
| 0x1540 | CTRL_CORE_PAD_VIN1A_D19 | AE1 | vin1a_d19 | vin1b_d4 | vout3_d4 | vin3a_d3 | kbd_col4 | pr1_edio_data_in3 | pr1_edio_data_out3 | pr1_pru0_gpi16 | pr1_pru0_gpo16 | gpio3_23 | Driver off | |||||
| 0x1544 | CTRL_CORE_PAD_VIN1A_D20 | AE2 | vin1a_d20 | vin1b_d3 | vout3_d3 | vin3a_d4 | kbd_col5 | pr1_edio_data_in4 | pr1_edio_data_out4 | pr1_pru0_gpi17 | pr1_pru0_gpo17 | gpio3_24 | Driver off | |||||
| 0x1548 | CTRL_CORE_PAD_VIN1A_D21 | AE6 | vin1a_d21 | vin1b_d2 | vout3_d2 | vin3a_d5 | kbd_col6 | pr1_edio_data_in5 | pr1_edio_data_out5 | pr1_pru0_gpi18 | pr1_pru0_gpo18 | gpio3_25 | Driver off | |||||
| 0x154C | CTRL_CORE_PAD_VIN1A_D22 | AD2 | vin1a_d22 | vin1b_d1 | vout3_d1 | vin3a_d6 | kbd_col7 | pr1_edio_data_in6 | pr1_edio_data_out6 | pr1_pru0_gpi19 | pr1_pru0_gpo19 | gpio3_26 | Driver off | |||||
| 0x1550 | CTRL_CORE_PAD_VIN1A_D23 | AD3 | vin1a_d23 | vin1b_d0 | vout3_d0 | vin3a_d7 | kbd_col8 | pr1_edio_data_in7 | pr1_edio_data_out7 | pr1_pru0_gpi20 | pr1_pru0_gpo20 | gpio3_27 | Driver off | |||||
| 0x1554 | CTRL_CORE_PAD_VIN2A_CLK0 | E1 | vin2a_clk0 | vout2_fld | emu5 | kbd_row0 | eQEP1A_in | pr1_edio_data_in0 | pr1_edio_data_out0 | gpio3_28 | Driver off | |||||||
| 0x1558 | CTRL_CORE_PAD_VIN2A_DE0 | G2 | vin2a_de0 | vin2a_fld0 | vin2b_fld1 | vin2b_de1 | vout2_de | emu6 | kbd_row1 | eQEP1B_in | pr1_edio_data_in1 | pr1_edio_data_out1 | gpio3_29 | Driver off | ||||
| 0x155C | CTRL_CORE_PAD_VIN2A_FLD0 | H7 | vin2a_fld0 | vin2b_clk1 | vout2_clk | emu7 | eQEP1_index | pr1_edio_data_in2 | pr1_edio_data_out2 | gpio3_30 | Driver off | |||||||
| 0x1560 | CTRL_CORE_PAD_VIN2A_HSYNC0 | G1 | vin2a_hsync0 | vin2b_hsync1 | vout2_hsync | emu8 | uart9_rxd | spi4_sclk | kbd_row2 | eQEP1_strobe | pr1_uart0_cts_n | pr1_edio_data_in3 | pr1_edio_data_out3 | gpio3_31 | Driver off | |||
| 0x1564 | CTRL_CORE_PAD_VIN2A_VSYNC0 | G6 | vin2a_vsync0 | vin2b_vsync1 | vout2_vsync | emu9 | uart9_txd | spi4_d1 | kbd_row3 | ehrpwm1A | pr1_uart0_rts_n | pr1_edio_data_in4 | pr1_edio_data_out4 | gpio4_0 | Driver off | |||
| 0x1568 | CTRL_CORE_PAD_VIN2A_D0 | F2 | vin2a_d0 | vout2_d23 | emu10 | uart9_ctsn | spi4_d0 | kbd_row4 | ehrpwm1B | pr1_uart0_rxd | pr1_edio_data_in5 | pr1_edio_data_out5 | gpio4_1 | Driver off | ||||
| 0x156C | CTRL_CORE_PAD_VIN2A_D1 | F3 | vin2a_d1 | vout2_d22 | emu11 | uart9_rtsn | spi4_cs0 | kbd_row5 | ehrpwm1_tripzone_input | pr1_uart0_txd | pr1_edio_data_in6 | pr1_edio_data_out6 | gpio4_2 | Driver off | ||||
| 0x1570 | CTRL_CORE_PAD_VIN2A_D2 | D1 | vin2a_d2 | vout2_d21 | emu12 | uart10_rxd | kbd_row6 | eCAP1_in_PWM1_out | pr1_ecap0_ecap_capin_apwm_o | pr1_edio_data_in7 | pr1_edio_data_out7 | gpio4_3 | Driver off | |||||
| 0x1574 | CTRL_CORE_PAD_VIN2A_D3 | E2 | vin2a_d3 | vout2_d20 | emu13 | uart10_txd | kbd_col0 | ehrpwm1_synci | pr1_edc_latch0_in | pr1_pru1_gpi0 | pr1_pru1_gpo0 | gpio4_4 | Driver off | |||||
| 0x1578 | CTRL_CORE_PAD_VIN2A_D4 | D2 | vin2a_d4 | vout2_d19 | emu14 | uart10_ctsn | kbd_col1 | ehrpwm1_synco | pr1_edc_sync0_out | pr1_pru1_gpi1 | pr1_pru1_gpo1 | gpio4_5 | Driver off | |||||
| 0x157C | CTRL_CORE_PAD_VIN2A_D5 | F4 | vin2a_d5 | vout2_d18 | emu15 | uart10_rtsn | kbd_col2 | eQEP2A_in | pr1_edio_sof | pr1_pru1_gpi2 | pr1_pru1_gpo2 | gpio4_6 | Driver off | |||||
| 0x1580 | CTRL_CORE_PAD_VIN2A_D6 | C1 | vin2a_d6 | vout2_d17 | emu16 | mii1_rxd1 | kbd_col3 | eQEP2B_in | pr1_mii_mt1_clk | pr1_pru1_gpi3 | pr1_pru1_gpo3 | gpio4_7 | Driver off | |||||
| 0x1584 | CTRL_CORE_PAD_VIN2A_D7 | E4 | vin2a_d7 | vout2_d16 | emu17 | mii1_rxd2 | kbd_col4 | eQEP2_index | pr1_mii1_txen | pr1_pru1_gpi4 | pr1_pru1_gpo4 | gpio4_8 | Driver off | |||||
| 0x1588 | CTRL_CORE_PAD_VIN2A_D8 | F5 | vin2a_d8 | vout2_d15 | emu18 | mii1_rxd3 | kbd_col5 | eQEP2_strobe | pr1_mii1_txd3 | pr1_pru1_gpi5 | pr1_pru1_gpo5 | gpio4_9 | Driver off | |||||
| 0x158C | CTRL_CORE_PAD_VIN2A_D9 | E6 | vin2a_d9 | vout2_d14 | emu19 | mii1_rxd0 | kbd_col6 | ehrpwm2A | pr1_mii1_txd2 | pr1_pru1_gpi6 | pr1_pru1_gpo6 | gpio4_10 | Driver off | |||||
| 0x1590 | CTRL_CORE_PAD_VIN2A_D10 | D3 | vin2a_d10 | mdio_mclk | vout2_d13 | kbd_col7 | ehrpwm2B | pr1_mdio_mdclk | pr1_pru1_gpi7 | pr1_pru1_gpo7 | gpio4_11 | Driver off | ||||||
| 0x1594 | CTRL_CORE_PAD_VIN2A_D11 | F6 | vin2a_d11 | mdio_d | vout2_d12 | kbd_row7 | ehrpwm2_tripzone_input | pr1_mdio_data | pr1_pru1_gpi8 | pr1_pru1_gpo8 | gpio4_12 | Driver off | ||||||
| 0x1598 | CTRL_CORE_PAD_VIN2A_D12 | D5 | vin2a_d12 | rgmii1_txc | vout2_d11 | mii1_rxclk | kbd_col8 | eCAP2_in_PWM2_out | pr1_mii1_txd1 | pr1_pru1_gpi9 | pr1_pru1_gpo9 | gpio4_13 | Driver off | |||||
| 0x159C | CTRL_CORE_PAD_VIN2A_D13 | C2 | vin2a_d13 | rgmii1_txctl | vout2_d10 | mii1_rxdv | kbd_row8 | eQEP3A_in | pr1_mii1_txd0 | pr1_pru1_gpi10 | pr1_pru1_gpo10 | gpio4_14 | Driver off | |||||
| 0x15A0 | CTRL_CORE_PAD_VIN2A_D14 | C3 | vin2a_d14 | rgmii1_txd3 | vout2_d9 | mii1_txclk | eQEP3B_in | pr1_mii_mr1_clk | pr1_pru1_gpi11 | pr1_pru1_gpo11 | gpio4_15 | Driver off | ||||||
| 0x15A4 | CTRL_CORE_PAD_VIN2A_D15 | C4 | vin2a_d15 | rgmii1_txd2 | vout2_d8 | mii1_txd0 | eQEP3_index | pr1_mii1_rxdv | pr1_pru1_gpi12 | pr1_pru1_gpo12 | gpio4_16 | Driver off | ||||||
| 0x15A8 | CTRL_CORE_PAD_VIN2A_D16 | B2 | vin2a_d16 | vin2b_d7 | rgmii1_txd1 | vout2_d7 | vin3a_d8 | mii1_txd1 | eQEP3_strobe | pr1_mii1_rxd3 | pr1_pru1_gpi13 | pr1_pru1_gpo13 | gpio4_24 | Driver off | ||||
| 0x15AC | CTRL_CORE_PAD_VIN2A_D17 | D6 | vin2a_d17 | vin2b_d6 | rgmii1_txd0 | vout2_d6 | vin3a_d9 | mii1_txd2 | ehrpwm3A | pr1_mii1_rxd2 | pr1_pru1_gpi14 | pr1_pru1_gpo14 | gpio4_25 | Driver off | ||||
| 0x15B0 | CTRL_CORE_PAD_VIN2A_D18 | C5 | vin2a_d18 | vin2b_d5 | rgmii1_rxc | vout2_d5 | vin3a_d10 | mii1_txd3 | ehrpwm3B | pr1_mii1_rxd1 | pr1_pru1_gpi15 | pr1_pru1_gpo15 | gpio4_26 | Driver off | ||||
| 0x15B4 | CTRL_CORE_PAD_VIN2A_D19 | A3 | vin2a_d19 | vin2b_d4 | rgmii1_rxctl | vout2_d4 | vin3a_d11 | mii1_txer | ehrpwm3_tripzone_input | pr1_mii1_rxd0 | pr1_pru1_gpi16 | pr1_pru1_gpo16 | gpio4_27 | Driver off | ||||
| 0x15B8 | CTRL_CORE_PAD_VIN2A_D20 | B3 | vin2a_d20 | vin2b_d3 | rgmii1_rxd3 | vout2_d3 | vin3a_de0 | vin3a_d12 | mii1_rxer | eCAP3_in_PWM3_out | pr1_mii1_rxer | pr1_pru1_gpi17 | pr1_pru1_gpo17 | gpio4_28 | Driver off | |||
| 0x15BC | CTRL_CORE_PAD_VIN2A_D21 | B4 | vin2a_d21 | vin2b_d2 | rgmii1_rxd2 | vout2_d2 | vin3a_fld0 | vin3a_d13 | mii1_col | pr1_mii1_rxlink | pr1_pru1_gpi18 | pr1_pru1_gpo18 | gpio4_29 | Driver off | ||||
| 0x15C0 | CTRL_CORE_PAD_VIN2A_D22 | B5 | vin2a_d22 | vin2b_d1 | rgmii1_rxd1 | vout2_d1 | vin3a_hsync0 | vin3a_d14 | mii1_crs | pr1_mii1_col | pr1_pru1_gpi19 | pr1_pru1_gpo19 | gpio4_30 | Driver off | ||||
| 0x15C4 | CTRL_CORE_PAD_VIN2A_D23 | A4 | vin2a_d23 | vin2b_d0 | rgmii1_rxd0 | vout2_d0 | vin3a_vsync0 | vin3a_d15 | mii1_txen | pr1_mii1_crs | pr1_pru1_gpi20 | pr1_pru1_gpo20 | gpio4_31 | Driver off | ||||
| 0x15C8 | CTRL_CORE_PAD_VOUT1_CLK | D11 | vout1_clk | vin4a_fld0 | vin3a_fld0 | spi3_cs0 | gpio4_19 | Driver off | ||||||||||
| 0x15CC | CTRL_CORE_PAD_VOUT1_DE | B10 | vout1_de | vin4a_de0 | vin3a_de0 | spi3_d1 | gpio4_20 | Driver off | ||||||||||
| 0x15D0 | CTRL_CORE_PAD_VOUT1_FLD | B11 | vout1_fld | vin4a_clk0 | vin3a_clk0 | spi3_cs1 | gpio4_21 | Driver off | ||||||||||
| 0x15D4 | CTRL_CORE_PAD_VOUT1_HSYNC | C11 | vout1_hsync | vin4a_hsync0 | vin3a_hsync0 | spi3_d0 | gpio4_22 | Driver off | ||||||||||
| 0x15D8 | CTRL_CORE_PAD_VOUT1_VSYNC | E11 | vout1_vsync | vin4a_vsync0 | vin3a_vsync0 | spi3_sclk | pr2_pru1_gpi17 | pr2_pru1_gpo17 | gpio4_23 | Driver off | ||||||||
| 0x15DC | CTRL_CORE_PAD_VOUT1_D0 | F11 | vout1_d0 | uart5_rxd | vin4a_d16 | vin3a_d16 | spi3_cs2 | pr1_uart0_cts_n | pr2_pru1_gpi18 | pr2_pru1_gpo18 | gpio8_0 | Driver off | ||||||
| 0x15E0 | CTRL_CORE_PAD_VOUT1_D1 | G10 | vout1_d1 | uart5_txd | vin4a_d17 | vin3a_d17 | pr1_uart0_rts_n | pr2_pru1_gpi19 | pr2_pru1_gpo19 | gpio8_1 | Driver off | |||||||
| 0x15E4 | CTRL_CORE_PAD_VOUT1_D2 | F10 | vout1_d2 | emu2 | vin4a_d18 | vin3a_d18 | obs0 | obs16 | obs_irq1 | pr1_uart0_rxd | pr2_pru1_gpi20 | pr2_pru1_gpo20 | gpio8_2 | Driver off | ||||
| 0x15E8 | CTRL_CORE_PAD_VOUT1_D3 | G11 | vout1_d3 | emu5 | vin4a_d19 | vin3a_d19 | obs1 | obs17 | obs_dmarq1 | pr1_uart0_txd | pr2_pru0_gpi0 | pr2_pru0_gpo0 | gpio8_3 | Driver off | ||||
| 0x15EC | CTRL_CORE_PAD_VOUT1_D4 | E9 | vout1_d4 | emu6 | vin4a_d20 | vin3a_d20 | obs2 | obs18 | pr1_ecap0_ecap_capin_apwm_o | pr2_pru0_gpi1 | pr2_pru0_gpo1 | gpio8_4 | Driver off | |||||
| 0x15F0 | CTRL_CORE_PAD_VOUT1_D5 | F9 | vout1_d5 | emu7 | vin4a_d21 | vin3a_d21 | obs3 | obs19 | pr2_edc_latch0_in | pr2_pru0_gpi2 | pr2_pru0_gpo2 | gpio8_5 | Driver off | |||||
| 0x15F4 | CTRL_CORE_PAD_VOUT1_D6 | F8 | vout1_d6 | emu8 | vin4a_d22 | vin3a_d22 | obs4 | obs20 | pr2_edc_latch1_in | pr2_pru0_gpi3 | pr2_pru0_gpo3 | gpio8_6 | Driver off | |||||
| 0x15F8 | CTRL_CORE_PAD_VOUT1_D7 | E7 | vout1_d7 | emu9 | vin4a_d23 | vin3a_d23 | pr2_edc_sync0_out | pr2_pru0_gpi4 | pr2_pru0_gpo4 | gpio8_7 | Driver off | |||||||
| 0x15FC | CTRL_CORE_PAD_VOUT1_D8 | E8 | vout1_d8 | uart6_rxd | vin4a_d8 | vin3a_d8 | pr2_edc_sync1_out | pr2_pru0_gpi5 | pr2_pru0_gpo5 | gpio8_8 | Driver off | |||||||
| 0x1600 | CTRL_CORE_PAD_VOUT1_D9 | D9 | vout1_d9 | uart6_txd | vin4a_d9 | vin3a_d9 | pr2_edio_latch_in | pr2_pru0_gpi6 | pr2_pru0_gpo6 | gpio8_9 | Driver off | |||||||
| 0x1604 | CTRL_CORE_PAD_VOUT1_D10 | D7 | vout1_d10 | emu3 | vin4a_d10 | vin3a_d10 | obs5 | obs21 | obs_irq2 | pr2_edio_sof | pr2_pru0_gpi7 | pr2_pru0_gpo7 | gpio8_10 | Driver off | ||||
| 0x1608 | CTRL_CORE_PAD_VOUT1_D11 | D8 | vout1_d11 | emu10 | vin4a_d11 | vin3a_d11 | obs6 | obs22 | obs_dmarq2 | pr2_uart0_cts_n | pr2_pru0_gpi8 | pr2_pru0_gpo8 | gpio8_11 | Driver off | ||||
| 0x160C | CTRL_CORE_PAD_VOUT1_D12 | A5 | vout1_d12 | emu11 | vin4a_d12 | vin3a_d12 | obs7 | obs23 | pr2_uart0_rts_n | pr2_pru0_gpi9 | pr2_pru0_gpo9 | gpio8_12 | Driver off | |||||
| 0x1610 | CTRL_CORE_PAD_VOUT1_D13 | C6 | vout1_d13 | emu12 | vin4a_d13 | vin3a_d13 | obs8 | obs24 | pr2_uart0_rxd | pr2_pru0_gpi10 | pr2_pru0_gpo10 | gpio8_13 | Driver off | |||||
| 0x1614 | CTRL_CORE_PAD_VOUT1_D14 | C8 | vout1_d14 | emu13 | vin4a_d14 | vin3a_d14 | obs9 | obs25 | pr2_uart0_txd | pr2_pru0_gpi11 | pr2_pru0_gpo11 | gpio8_14 | Driver off | |||||
| 0x1618 | CTRL_CORE_PAD_VOUT1_D15 | C7 | vout1_d15 | emu14 | vin4a_d15 | vin3a_d15 | obs10 | obs26 | pr2_ecap0_ecap_capin_apwm_o | pr2_pru0_gpi12 | pr2_pru0_gpo12 | gpio8_15 | Driver off | |||||
| 0x161C | CTRL_CORE_PAD_VOUT1_D16 | B7 | vout1_d16 | uart7_rxd | vin4a_d0 | vin3a_d0 | pr2_edio_data_in0 | pr2_edio_data_out0 | pr2_pru0_gpi13 | pr2_pru0_gpo13 | gpio8_16 | Driver off | ||||||
| 0x1620 | CTRL_CORE_PAD_VOUT1_D17 | B8 | vout1_d17 | uart7_txd | vin4a_d1 | vin3a_d1 | pr2_edio_data_in1 | pr2_edio_data_out1 | pr2_pru0_gpi14 | pr2_pru0_gpo14 | gpio8_17 | Driver off | ||||||
| 0x1624 | CTRL_CORE_PAD_VOUT1_D18 | A7 | vout1_d18 | emu4 | vin4a_d2 | vin3a_d2 | obs11 | obs27 | pr2_edio_data_in2 | pr2_edio_data_out2 | pr2_pru0_gpi15 | pr2_pru0_gpo15 | gpio8_18 | Driver off | ||||
| 0x1628 | CTRL_CORE_PAD_VOUT1_D19 | A8 | vout1_d19 | emu15 | vin4a_d3 | vin3a_d3 | obs12 | obs28 | pr2_edio_data_in3 | pr2_edio_data_out3 | pr2_pru0_gpi16 | pr2_pru0_gpo16 | gpio8_19 | Driver off | ||||
| 0x162C | CTRL_CORE_PAD_VOUT1_D20 | C9 | vout1_d20 | emu16 | vin4a_d4 | vin3a_d4 | obs13 | obs29 | pr2_edio_data_in4 | pr2_edio_data_out4 | pr2_pru0_gpi17 | pr2_pru0_gpo17 | gpio8_20 | Driver off | ||||
| 0x1630 | CTRL_CORE_PAD_VOUT1_D21 | A9 | vout1_d21 | emu17 | vin4a_d5 | vin3a_d5 | obs14 | obs30 | pr2_edio_data_in5 | pr2_edio_data_out5 | pr2_pru0_gpi18 | pr2_pru0_gpo18 | gpio8_21 | Driver off | ||||
| 0x1634 | CTRL_CORE_PAD_VOUT1_D22 | B9 | vout1_d22 | emu18 | vin4a_d6 | vin3a_d6 | obs15 | obs31 | pr2_edio_data_in6 | pr2_edio_data_out6 | pr2_pru0_gpi19 | pr2_pru0_gpo19 | gpio8_22 | Driver off | ||||
| 0x1638 | CTRL_CORE_PAD_VOUT1_D23 | A10 | vout1_d23 | emu19 | vin4a_d7 | vin3a_d7 | spi3_cs3 | pr2_edio_data_in7 | pr2_edio_data_out7 | pr2_pru0_gpi20 | pr2_pru0_gpo20 | gpio8_23 | Driver off | |||||
| 0x163C | CTRL_CORE_PAD_MDIO_MCLK | V1 | mdio_mclk | uart3_rtsn | mii0_col | vin2a_clk0 | vin4b_clk1 | pr1_mii0_col | pr2_pru1_gpi0 | pr2_pru1_gpo0 | gpio5_15 | Driver off | ||||||
| 0x1640 | CTRL_CORE_PAD_MDIO_D | U4 | mdio_d | uart3_ctsn | mii0_txer | vin2a_d0 | vin4b_d0 | pr1_mii0_rxlink | pr2_pru1_gpi1 | pr2_pru1_gpo1 | gpio5_16 | Driver off | ||||||
| 0x1644 | CTRL_CORE_PAD_RMII_MHZ_50_CLK | U3 | RMII_MHZ_50_CLK | vin2a_d11 | pr2_pru1_gpi2 | pr2_pru1_gpo2 | gpio5_17 | Driver off | ||||||||||
| 0x1648 | CTRL_CORE_PAD_UART3_RXD | V2 | uart3_rxd | rmii1_crs | mii0_rxdv | vin2a_d1 | vin4b_d1 | spi3_sclk | pr1_mii0_rxdv | pr2_pru1_gpi3 | pr2_pru1_gpo3 | gpio5_18 | Driver off | |||||
| 0x164C | CTRL_CORE_PAD_UART3_TXD | Y1 | uart3_txd | rmii1_rxer | mii0_rxclk | vin2a_d2 | vin4b_d2 | spi3_d1 | spi4_cs1 | pr1_mii_mr0_clk | pr2_pru1_gpi4 | pr2_pru1_gpo4 | gpio5_19 | Driver off | ||||
| 0x1650 | CTRL_CORE_PAD_RGMII0_TXC | W9 | rgmii0_txc | uart3_ctsn | rmii1_rxd1 | mii0_rxd3 | vin2a_d3 | vin4b_d3 | spi3_d0 | spi4_cs2 | pr1_mii0_rxd3 | pr2_pru1_gpi5 | pr2_pru1_gpo5 | gpio5_20 | Driver off | |||
| 0x1654 | CTRL_CORE_PAD_RGMII0_TXCTL | V9 | rgmii0_txctl | uart3_rtsn | rmii1_rxd0 | mii0_rxd2 | vin2a_d4 | vin4b_d4 | spi3_cs0 | spi4_cs3 | pr1_mii0_rxd2 | pr2_pru1_gpi6 | pr2_pru1_gpo6 | gpio5_21 | Driver off | |||
| 0x1658 | CTRL_CORE_PAD_RGMII0_TXD3 | V7 | rgmii0_txd3 | rmii0_crs | mii0_crs | vin2a_de0 | vin4b_de1 | spi4_sclk | uart4_rxd | pr1_mii0_crs | pr2_pru1_gpi7 | pr2_pru1_gpo7 | gpio5_22 | Driver off | ||||
| 0x165C | CTRL_CORE_PAD_RGMII0_TXD2 | U7 | rgmii0_txd2 | rmii0_rxer | mii0_rxer | vin2a_hsync0 | vin4b_hsync1 | spi4_d1 | uart4_txd | pr1_mii0_rxer | pr2_pru1_gpi8 | pr2_pru1_gpo8 | gpio5_23 | Driver off | ||||
| 0x1660 | CTRL_CORE_PAD_RGMII0_TXD1 | V6 | rgmii0_txd1 | rmii0_rxd1 | mii0_rxd1 | vin2a_vsync0 | vin4b_vsync1 | spi4_d0 | uart4_ctsn | pr1_mii0_rxd1 | pr2_pru1_gpi9 | pr2_pru1_gpo9 | gpio5_24 | Driver off | ||||
| 0x1664 | CTRL_CORE_PAD_RGMII0_TXD0 | U6 | rgmii0_txd0 | rmii0_rxd0 | mii0_rxd0 | vin2a_d10 | spi4_cs0 | uart4_rtsn | pr1_mii0_rxd0 | pr2_pru1_gpi10 | pr2_pru1_gpo10 | gpio5_25 | Driver off | |||||
| 0x1668 | CTRL_CORE_PAD_RGMII0_RXC | U5 | rgmii0_rxc | rmii1_txen | mii0_txclk | vin2a_d5 | vin4b_d5 | pr1_mii_mt0_clk | pr2_pru1_gpi11 | pr2_pru1_gpo11 | gpio5_26 | Driver off | ||||||
| 0x166C | CTRL_CORE_PAD_RGMII0_RXCTL | V5 | rgmii0_rxctl | rmii1_txd1 | mii0_txd3 | vin2a_d6 | vin4b_d6 | pr1_mii0_txd3 | pr2_pru1_gpi12 | pr2_pru1_gpo12 | gpio5_27 | Driver off | ||||||
| 0x1670 | CTRL_CORE_PAD_RGMII0_RXD3 | V4 | rgmii0_rxd3 | rmii1_txd0 | mii0_txd2 | vin2a_d7 | vin4b_d7 | pr1_mii0_txd2 | pr2_pru1_gpi13 | pr2_pru1_gpo13 | gpio5_28 | Driver off | ||||||
| 0x1674 | CTRL_CORE_PAD_RGMII0_RXD2 | V3 | rgmii0_rxd2 | rmii0_txen | mii0_txen | vin2a_d8 | pr1_mii0_txen | pr2_pru1_gpi14 | pr2_pru1_gpo14 | gpio5_29 | Driver off | |||||||
| 0x1678 | CTRL_CORE_PAD_RGMII0_RXD1 | Y2 | rgmii0_rxd1 | rmii0_txd1 | mii0_txd1 | vin2a_d9 | pr1_mii0_txd1 | pr2_pru1_gpi15 | pr2_pru1_gpo15 | gpio5_30 | Driver off | |||||||
| 0x167C | CTRL_CORE_PAD_RGMII0_RXD0 | W2 | rgmii0_rxd0 | rmii0_txd0 | mii0_txd0 | vin2a_fld0 | vin4b_fld1 | pr1_mii0_txd0 | pr2_pru1_gpi16 | pr2_pru1_gpo16 | gpio5_31 | Driver off | ||||||
| 0x1680 | CTRL_CORE_PAD_USB1_DRVVBUS | AB10 | usb1_drvvbus | timer16 | gpio6_12 | Driver off | ||||||||||||
| 0x1684 | CTRL_CORE_PAD_USB2_DRVVBUS | AC10 | usb2_drvvbus | timer15 | gpio6_13 | Driver off | ||||||||||||
| 0x1688 | CTRL_CORE_PAD_GPIO6_14 | E21 | gpio6_14 | mcasp1_axr8 | dcan2_tx | uart10_rxd | vout2_hsync | vin4a_hsync0 | i2c3_sda | timer1 | gpio6_14 | Driver off | ||||||
| 0x168C | CTRL_CORE_PAD_GPIO6_15 | F20 | gpio6_15 | mcasp1_axr9 | dcan2_rx | uart10_txd | vout2_vsync | vin4a_vsync0 | i2c3_scl | timer2 | gpio6_15 | Driver off | ||||||
| 0x1690 | CTRL_CORE_PAD_GPIO6_16 | F21 | gpio6_16 | mcasp1_axr10 | vout2_fld | vin4a_fld0 | clkout1 | timer3 | gpio6_16 | Driver off | ||||||||
| 0x1694 | CTRL_CORE_PAD_XREF_CLK0 | D18 | xref_clk0 | mcasp2_axr8 | mcasp1_axr4 | mcasp1_ahclkx | mcasp5_ahclkx | vin6a_d0 | hdq0 | clkout2 | timer13 | pr2_mii1_col | pr2_pru1_gpi5 | pr2_pru1_gpo5 | gpio6_17 | Driver off | ||
| 0x1698 | CTRL_CORE_PAD_XREF_CLK1 | E17 | xref_clk1 | mcasp2_axr9 | mcasp1_axr5 | mcasp2_ahclkx | mcasp6_ahclkx | vin6a_clk0 | timer14 | pr2_mii1_crs | pr2_pru1_gpi6 | pr2_pru1_gpo6 | gpio6_18 | Driver off | ||||
| 0x169C | CTRL_CORE_PAD_XREF_CLK2 | B26 | xref_clk2 | mcasp2_axr10 | mcasp1_axr6 | mcasp3_ahclkx | mcasp7_ahclkx | vout2_clk | vin4a_clk0 | timer15 | gpio6_19 | Driver off | ||||||
| 0x16A0 | CTRL_CORE_PAD_XREF_CLK3 | C23 | xref_clk3 | mcasp2_axr11 | mcasp1_axr7 | mcasp4_ahclkx | mcasp8_ahclkx | vout2_de | hdq0 | vin4a_de0 | clkout3 | timer16 | gpio6_20 | Driver off | ||||
| 0x16A4 | CTRL_CORE_PAD_MCASP1_ACLKX | C14 | mcasp1_aclkx | vin6a_fld0 | i2c3_sda | pr2_mdio_mdclk | pr2_pru1_gpi7 | pr2_pru1_gpo7 | gpio7_31 | Driver off | ||||||||
| 0x16A8 | CTRL_CORE_PAD_MCASP1_FSX | D14 | mcasp1_fsx | vin6a_de0 | i2c3_scl | pr2_mdio_data | gpio7_30 | Driver off | ||||||||||
| 0x16AC | CTRL_CORE_PAD_MCASP1_ACLKR | B14 | mcasp1_aclkr | mcasp7_axr2 | vout2_d0 | vin4a_d0 | i2c4_sda | gpio5_0 | Driver off | |||||||||
| 0x16B0 | CTRL_CORE_PAD_MCASP1_FSR | J14 | mcasp1_fsr | mcasp7_axr3 | vout2_d1 | vin4a_d1 | i2c4_scl | gpio5_1 | Driver off | |||||||||
| 0x16B4 | CTRL_CORE_PAD_MCASP1_AXR0 | G12 | mcasp1_axr0 | uart6_rxd | vin6a_vsync0 | i2c5_sda | pr2_mii0_rxer | pr2_pru1_gpi8 | pr2_pru1_gpo8 | gpio5_2 | Driver off | |||||||
| 0x16B8 | CTRL_CORE_PAD_MCASP1_AXR1 | F12 | mcasp1_axr1 | uart6_txd | vin6a_hsync0 | i2c5_scl | pr2_mii_mt0_clk | pr2_pru1_gpi9 | pr2_pru1_gpo9 | gpio5_3 | Driver off | |||||||
| 0x16BC | CTRL_CORE_PAD_MCASP1_AXR2 | G13 | mcasp1_axr2 | mcasp6_axr2 | uart6_ctsn | vout2_d2 | vin4a_d2 | gpio5_4 | Driver off | |||||||||
| 0x16C0 | CTRL_CORE_PAD_MCASP1_AXR3 | J11 | mcasp1_axr3 | mcasp6_axr3 | uart6_rtsn | vout2_d3 | vin4a_d3 | gpio5_5 | Driver off | |||||||||
| 0x16C4 | CTRL_CORE_PAD_MCASP1_AXR4 | E12 | mcasp1_axr4 | mcasp4_axr2 | vout2_d4 | vin4a_d4 | gpio5_6 | Driver off | ||||||||||
| 0x16C8 | CTRL_CORE_PAD_MCASP1_AXR5 | F13 | mcasp1_axr5 | mcasp4_axr3 | vout2_d5 | vin4a_d5 | gpio5_7 | Driver off | ||||||||||
| 0x16CC | CTRL_CORE_PAD_MCASP1_AXR6 | C12 | mcasp1_axr6 | mcasp5_axr2 | vout2_d6 | vin4a_d6 | gpio5_8 | Driver off | ||||||||||
| 0x16D0 | CTRL_CORE_PAD_MCASP1_AXR7 | D12 | mcasp1_axr7 | mcasp5_axr3 | vout2_d7 | vin4a_d7 | timer4 | gpio5_9 | Driver off | |||||||||
| 0x16D4 | CTRL_CORE_PAD_MCASP1_AXR8 | B12 | mcasp1_axr8 | mcasp6_axr0 | spi3_sclk | vin6a_d15 | timer5 | pr2_mii0_txen | pr2_pru1_gpi10 | pr2_pru1_gpo10 | gpio5_10 | Driver off | ||||||
| 0x16D8 | CTRL_CORE_PAD_MCASP1_AXR9 | A11 | mcasp1_axr9 | mcasp6_axr1 | spi3_d1 | vin6a_d14 | timer6 | pr2_mii0_txd3 | pr2_pru1_gpi11 | pr2_pru1_gpo11 | gpio5_11 | Driver off | ||||||
| 0x16DC | CTRL_CORE_PAD_MCASP1_AXR10 | B13 | mcasp1_axr10 | mcasp6_aclkx | mcasp6_aclkr | spi3_d0 | vin6a_d13 | timer7 | pr2_mii0_txd2 | pr2_pru1_gpi12 | pr2_pru1_gpo12 | gpio5_12 | Driver off | |||||
| 0x16E0 | CTRL_CORE_PAD_MCASP1_AXR11 | A12 | mcasp1_axr11 | mcasp6_fsx | mcasp6_fsr | spi3_cs0 | vin6a_d12 | timer8 | pr2_mii0_txd1 | pr2_pru1_gpi13 | pr2_pru1_gpo13 | gpio4_17 | Driver off | |||||
| 0x16E4 | CTRL_CORE_PAD_MCASP1_AXR12 | E14 | mcasp1_axr12 | mcasp7_axr0 | spi3_cs1 | vin6a_d11 | timer9 | pr2_mii0_txd0 | pr2_pru1_gpi14 | pr2_pru1_gpo14 | gpio4_18 | Driver off | ||||||
| 0x16E8 | CTRL_CORE_PAD_MCASP1_AXR13 | A13 | mcasp1_axr13 | mcasp7_axr1 | vin6a_d10 | timer10 | pr2_mii_mr0_clk | pr2_pru1_gpi15 | pr2_pru1_gpo15 | gpio6_4 | Driver off | |||||||
| 0x16EC | CTRL_CORE_PAD_MCASP1_AXR14 | G14 | mcasp1_axr14 | mcasp7_aclkx | mcasp7_aclkr | vin6a_d9 | timer11 | pr2_mii0_rxdv | pr2_pru1_gpi16 | pr2_pru1_gpo16 | gpio6_5 | Driver off | ||||||
| 0x16F0 | CTRL_CORE_PAD_MCASP1_AXR15 | F14 | mcasp1_axr15 | mcasp7_fsx | mcasp7_fsr | vin6a_d8 | timer12 | pr2_mii0_rxd3 | pr2_pru0_gpi20 | pr2_pru0_gpo20 | gpio6_6 | Driver off | ||||||
| 0x16F4 | CTRL_CORE_PAD_MCASP2_ACLKX | A19 | mcasp2_aclkx | vin6a_d7 | pr2_mii0_rxd2 | pr2_pru0_gpi18 | pr2_pru0_gpo18 | Driver off | ||||||||||
| 0x16F8 | CTRL_CORE_PAD_MCASP2_FSX | A18 | mcasp2_fsx | vin6a_d6 | pr2_mii0_rxd1 | pr2_pru0_gpi19 | pr2_pru0_gpo19 | Driver off | ||||||||||
| 0x16FC | CTRL_CORE_PAD_MCASP2_ACLKR | E15 | mcasp2_aclkr | mcasp8_axr2 | vout2_d8 | vin4a_d8 | Driver off | |||||||||||
| 0x1700 | CTRL_CORE_PAD_MCASP2_FSR | A20 | mcasp2_fsr | mcasp8_axr3 | vout2_d9 | vin4a_d9 | Driver off | |||||||||||
| 0x1704 | CTRL_CORE_PAD_MCASP2_AXR0 | B15 | mcasp2_axr0 | vout2_d10 | vin4a_d10 | Driver off | ||||||||||||
| 0x1708 | CTRL_CORE_PAD_MCASP2_AXR1 | A15 | mcasp2_axr1 | vout2_d11 | vin4a_d11 | Driver off | ||||||||||||
| 0x170C | CTRL_CORE_PAD_MCASP2_AXR2 | C15 | mcasp2_axr2 | mcasp3_axr2 | vin6a_d5 | pr2_mii0_rxd0 | pr2_pru0_gpi16 | pr2_pru0_gpo16 | gpio6_8 | Driver off | ||||||||
| 0x1710 | CTRL_CORE_PAD_MCASP2_AXR3 | A16 | mcasp2_axr3 | mcasp3_axr3 | vin6a_d4 | pr2_mii0_rxlink | pr2_pru0_gpi17 | pr2_pru0_gpo17 | gpio6_9 | Driver off | ||||||||
| 0x1714 | CTRL_CORE_PAD_MCASP2_AXR4 | D15 | mcasp2_axr4 | mcasp8_axr0 | vout2_d12 | vin4a_d12 | gpio1_4 | Driver off | ||||||||||
| 0x1718 | CTRL_CORE_PAD_MCASP2_AXR5 | B16 | mcasp2_axr5 | mcasp8_axr1 | vout2_d13 | vin4a_d13 | gpio6_7 | Driver off | ||||||||||
| 0x171C | CTRL_CORE_PAD_MCASP2_AXR6 | B17 | mcasp2_axr6 | mcasp8_aclkx | mcasp8_aclkr | vout2_d14 | vin4a_d14 | gpio2_29 | Driver off | |||||||||
| 0x1720 | CTRL_CORE_PAD_MCASP2_AXR7 | A17 | mcasp2_axr7 | mcasp8_fsx | mcasp8_fsr | vout2_d15 | vin4a_d15 | gpio1_5 | Driver off | |||||||||
| 0x1724 | CTRL_CORE_PAD_MCASP3_ACLKX | B18 | mcasp3_aclkx | mcasp3_aclkr | mcasp2_axr12 | uart7_rxd | vin6a_d3 | pr2_mii0_crs | pr2_pru0_gpi12 | pr2_pru0_gpo12 | gpio5_13 | Driver off | ||||||
| 0x1728 | CTRL_CORE_PAD_MCASP3_FSX | F15 | mcasp3_fsx | mcasp3_fsr | mcasp2_axr13 | uart7_txd | vin6a_d2 | pr2_mii0_col | pr2_pru0_gpi13 | pr2_pru0_gpo13 | gpio5_14 | Driver off | ||||||
| 0x172C | CTRL_CORE_PAD_MCASP3_AXR0 | B19 | mcasp3_axr0 | mcasp2_axr14 | uart7_ctsn | uart5_rxd | vin6a_d1 | pr2_mii1_rxer | pr2_pru0_gpi14 | pr2_pru0_gpo14 | Driver off | |||||||
| 0x1730 | CTRL_CORE_PAD_MCASP3_AXR1 | C17 | mcasp3_axr1 | mcasp2_axr15 | uart7_rtsn | uart5_txd | vin6a_d0 | vin5a_fld0 | pr2_mii1_rxlink | pr2_pru0_gpi15 | pr2_pru0_gpo15 | Driver off | ||||||
| 0x1734 | CTRL_CORE_PAD_MCASP4_ACLKX | C18 | mcasp4_aclkx | mcasp4_aclkr | spi3_sclk | uart8_rxd | i2c4_sda | vout2_d16 | vin4a_d16 | vin5a_d15 | Driver off | |||||||
| 0x1738 | CTRL_CORE_PAD_MCASP4_FSX | A21 | mcasp4_fsx | mcasp4_fsr | spi3_d1 | uart8_txd | i2c4_scl | vout2_d17 | vin4a_d17 | vin5a_d14 | Driver off | |||||||
| 0x173C | CTRL_CORE_PAD_MCASP4_AXR0 | G16 | mcasp4_axr0 | spi3_d0 | uart8_ctsn | uart4_rxd | vout2_d18 | vin4a_d18 | vin5a_d13 | Driver off | ||||||||
| 0x1740 | CTRL_CORE_PAD_MCASP4_AXR1 | D17 | mcasp4_axr1 | spi3_cs0 | uart8_rtsn | uart4_txd | vout2_d19 | vin4a_d19 | vin5a_d12 | pr2_pru1_gpi0 | pr2_pru1_gpo0 | Driver off | ||||||
| 0x1744 | CTRL_CORE_PAD_MCASP5_ACLKX | AA3 | mcasp5_aclkx | mcasp5_aclkr | spi4_sclk | uart9_rxd | i2c5_sda | vout2_d20 | vin4a_d20 | vin5a_d11 | pr2_pru1_gpi1 | pr2_pru1_gpo1 | Driver off | |||||
| 0x1748 | CTRL_CORE_PAD_MCASP5_FSX | AB9 | mcasp5_fsx | mcasp5_fsr | spi4_d1 | uart9_txd | i2c5_scl | vout2_d21 | vin4a_d21 | vin5a_d10 | pr2_pru1_gpi2 | pr2_pru1_gpo2 | Driver off | |||||
| 0x174C | CTRL_CORE_PAD_MCASP5_AXR0 | AB3 | mcasp5_axr0 | spi4_d0 | uart9_ctsn | uart3_rxd | vout2_d22 | vin4a_d22 | vin5a_d9 | pr2_mdio_mdclk | pr2_pru1_gpi3 | pr2_pru1_gpo3 | Driver off | |||||
| 0x1750 | CTRL_CORE_PAD_MCASP5_AXR1 | AA4 | mcasp5_axr1 | spi4_cs0 | uart9_rtsn | uart3_txd | vout2_d23 | vin4a_d23 | vin5a_d8 | pr2_mdio_data | pr2_pru1_gpi4 | pr2_pru1_gpo4 | Driver off | |||||
| 0x1754 | CTRL_CORE_PAD_MMC1_CLK | W6 | mmc1_clk | gpio6_21 | Driver off | |||||||||||||
| 0x1758 | CTRL_CORE_PAD_MMC1_CMD | Y6 | mmc1_cmd | gpio6_22 | Driver off | |||||||||||||
| 0x175C | CTRL_CORE_PAD_MMC1_DAT0 | AA6 | mmc1_dat0 | gpio6_23 | Driver off | |||||||||||||
| 0x1760 | CTRL_CORE_PAD_MMC1_DAT1 | Y4 | mmc1_dat1 | gpio6_24 | Driver off | |||||||||||||
| 0x1764 | CTRL_CORE_PAD_MMC1_DAT2 | AA5 | mmc1_dat2 | gpio6_25 | Driver off | |||||||||||||
| 0x1768 | CTRL_CORE_PAD_MMC1_DAT3 | Y3 | mmc1_dat3 | gpio6_26 | Driver off | |||||||||||||
| 0x176C | CTRL_CORE_PAD_MMC1_SDCD | W7 | mmc1_sdcd | uart6_rxd | i2c4_sda | gpio6_27 | Driver off | |||||||||||
| 0x1770 | CTRL_CORE_PAD_MMC1_SDWP | Y9 | mmc1_sdwp | uart6_txd | i2c4_scl | gpio6_28 | Driver off | |||||||||||
| 0x1774 | CTRL_CORE_PAD_GPIO6_10 | AC5 | gpio6_10 | mdio_mclk | i2c3_sda | vin2b_hsync1 | vin5a_clk0 | ehrpwm2A | pr2_mii_mt1_clk | pr2_pru0_gpi0 | pr2_pru0_gpo0 | gpio6_10 | Driver off | |||||
| 0x1778 | CTRL_CORE_PAD_GPIO6_11 | AB4 | gpio6_11 | mdio_d | i2c3_scl | vin2b_vsync1 | vin5a_de0 | ehrpwm2B | pr2_mii1_txen | pr2_pru0_gpi1 | pr2_pru0_gpo1 | gpio6_11 | Driver off | |||||
| 0x177C | CTRL_CORE_PAD_MMC3_CLK | AD4 | mmc3_clk | vin2b_d7 | vin5a_d7 | ehrpwm2_tripzone_input | pr2_mii1_txd3 | pr2_pru0_gpi2 | pr2_pru0_gpo2 | gpio6_29 | Driver off | |||||||
| 0x1780 | CTRL_CORE_PAD_MMC3_CMD | AC4 | mmc3_cmd | spi3_sclk | vin2b_d6 | vin5a_d6 | eCAP2_in_PWM2_out | pr2_mii1_txd2 | pr2_pru0_gpi3 | pr2_pru0_gpo3 | gpio6_30 | Driver off | ||||||
| 0x1784 | CTRL_CORE_PAD_MMC3_DAT0 | AC7 | mmc3_dat0 | spi3_d1 | uart5_rxd | vin2b_d5 | vin5a_d5 | eQEP3A_in | pr2_mii1_txd1 | pr2_pru0_gpi4 | pr2_pru0_gpo4 | gpio6_31 | Driver off | |||||
| 0x1788 | CTRL_CORE_PAD_MMC3_DAT1 | AC6 | mmc3_dat1 | spi3_d0 | uart5_txd | vin2b_d4 | vin5a_d4 | eQEP3B_in | pr2_mii1_txd0 | pr2_pru0_gpi5 | pr2_pru0_gpo5 | gpio7_0 | Driver off | |||||
| 0x178C | CTRL_CORE_PAD_MMC3_DAT2 | AC9 | mmc3_dat2 | spi3_cs0 | uart5_ctsn | vin2b_d3 | vin5a_d3 | eQEP3_index | pr2_mii_mr1_clk | pr2_pru0_gpi6 | pr2_pru0_gpo6 | gpio7_1 | Driver off | |||||
| 0x1790 | CTRL_CORE_PAD_MMC3_DAT3 | AC3 | mmc3_dat3 | spi3_cs1 | uart5_rtsn | vin2b_d2 | vin5a_d2 | eQEP3_strobe | pr2_mii1_rxdv | pr2_pru0_gpi7 | pr2_pru0_gpo7 | gpio7_2 | Driver off | |||||
| 0x1794 | CTRL_CORE_PAD_MMC3_DAT4 | AC8 | mmc3_dat4 | spi4_sclk | uart10_rxd | vin2b_d1 | vin5a_d1 | ehrpwm3A | pr2_mii1_rxd3 | pr2_pru0_gpi8 | pr2_pru0_gpo8 | gpio1_22 | Driver off | |||||
| 0x1798 | CTRL_CORE_PAD_MMC3_DAT5 | AD6 | mmc3_dat5 | spi4_d1 | uart10_txd | vin2b_d0 | vin5a_d0 | ehrpwm3B | pr2_mii1_rxd2 | pr2_pru0_gpi9 | pr2_pru0_gpo9 | gpio1_23 | Driver off | |||||
| 0x179C | CTRL_CORE_PAD_MMC3_DAT6 | AB8 | mmc3_dat6 | spi4_d0 | uart10_ctsn | vin2b_de1 | vin5a_hsync0 | ehrpwm3_tripzone_input | pr2_mii1_rxd1 | pr2_pru0_gpi10 | pr2_pru0_gpo10 | gpio1_24 | Driver off | |||||
| 0x17A0 | CTRL_CORE_PAD_MMC3_DAT7 | AB5 | mmc3_dat7 | spi4_cs0 | uart10_rtsn | vin2b_clk1 | vin5a_vsync0 | eCAP3_in_PWM3_out | pr2_mii1_rxd0 | pr2_pru0_gpi11 | pr2_pru0_gpo11 | gpio1_25 | Driver off | |||||
| 0x17A4 | CTRL_CORE_PAD_SPI1_SCLK | A25 | spi1_sclk | gpio7_7 | Driver off | |||||||||||||
| 0x17A8 | CTRL_CORE_PAD_SPI1_D1 | F16 | spi1_d1 | gpio7_8 | Driver off | |||||||||||||
| 0x17AC | CTRL_CORE_PAD_SPI1_D0 | B25 | spi1_d0 | gpio7_9 | Driver off | |||||||||||||
| 0x17B0 | CTRL_CORE_PAD_SPI1_CS0 | A24 | spi1_cs0 | gpio7_10 | Driver off | |||||||||||||
| 0x17B4 | CTRL_CORE_PAD_SPI1_CS1 | A22 | spi1_cs1 | sata1_led | spi2_cs1 | gpio7_11 | Driver off | |||||||||||
| 0x17B8 | CTRL_CORE_PAD_SPI1_CS2 | B21 | spi1_cs2 | uart4_rxd | mmc3_sdcd | spi2_cs2 | dcan2_tx | mdio_mclk | hdmi1_hpd | gpio7_12 | Driver off | |||||||
| 0x17BC | CTRL_CORE_PAD_SPI1_CS3 | B20 | spi1_cs3 | uart4_txd | mmc3_sdwp | spi2_cs3 | dcan2_rx | mdio_d | hdmi1_cec | gpio7_13 | Driver off | |||||||
| 0x17C0 | CTRL_CORE_PAD_SPI2_SCLK | A26 | spi2_sclk | uart3_rxd | gpio7_14 | Driver off | ||||||||||||
| 0x17C4 | CTRL_CORE_PAD_SPI2_D1 | B22 | spi2_d1 | uart3_txd | gpio7_15 | Driver off | ||||||||||||
| 0x17C8 | CTRL_CORE_PAD_SPI2_D0 | G17 | spi2_d0 | uart3_ctsn | uart5_rxd | gpio7_16 | Driver off | |||||||||||
| 0x17CC | CTRL_CORE_PAD_SPI2_CS0 | B24 | spi2_cs0 | uart3_rtsn | uart5_txd | gpio7_17 | Driver off | |||||||||||
| 0x17D0 | CTRL_CORE_PAD_DCAN1_TX | G20 | dcan1_tx | uart8_rxd | mmc2_sdcd | hdmi1_hpd | gpio1_14 | Driver off | ||||||||||
| 0x17D4 | CTRL_CORE_PAD_DCAN1_RX | G19 | dcan1_rx | uart8_txd | mmc2_sdwp | sata1_led | hdmi1_cec | gpio1_15 | Driver off | |||||||||
| 0x17E0 | CTRL_CORE_PAD_UART1_RXD | B27 | uart1_rxd | mmc4_sdcd | gpio7_22 | Driver off | ||||||||||||
| 0x17E4 | CTRL_CORE_PAD_UART1_TXD | C26 | uart1_txd | mmc4_sdwp | gpio7_23 | Driver off | ||||||||||||
| 0x17E8 | CTRL_CORE_PAD_UART1_CTSN | E25 | uart1_ctsn | uart9_rxd | mmc4_clk | gpio7_24 | Driver off | |||||||||||
| 0x17EC | CTRL_CORE_PAD_UART1_RTSN | C27 | uart1_rtsn | uart9_txd | mmc4_cmd | gpio7_25 | Driver off | |||||||||||
| 0x17F0 | CTRL_CORE_PAD_UART2_RXD | D28 | uart3_ctsn | uart3_rctx | mmc4_dat0 | uart2_rxd | uart1_dcdn | gpio7_26 | Driver off | |||||||||
| 0x17F4 | CTRL_CORE_PAD_UART2_TXD | D26 | uart2_txd | uart3_rtsn | uart3_sd | mmc4_dat1 | uart2_txd | uart1_dsrn | gpio7_27 | Driver off | ||||||||
| 0x17F8 | CTRL_CORE_PAD_UART2_CTSN | D27 | uart2_ctsn | uart3_rxd | mmc4_dat2 | uart10_rxd | uart1_dtrn | gpio1_16 | Driver off | |||||||||
| 0x17FC | CTRL_CORE_PAD_UART2_RTSN | C28 | uart2_rtsn | uart3_txd | uart3_irtx | mmc4_dat3 | uart10_txd | uart1_rin | gpio1_17 | Driver off | ||||||||
| 0x1800 | CTRL_CORE_PAD_I2C1_SDA | C21 | i2c1_sda | |||||||||||||||
| 0x1804 | CTRL_CORE_PAD_I2C1_SCL | C20 | i2c1_scl | |||||||||||||||
| 0x1808 | CTRL_CORE_PAD_I2C2_SDA | C25 | i2c2_sda | hdmi1_ddc_scl | Driver off | |||||||||||||
| 0x180C | CTRL_CORE_PAD_I2C2_SCL | F17 | i2c2_scl | hdmi1_ddc_sda | Driver off | |||||||||||||
| 0x1818 | CTRL_CORE_PAD_WAKEUP0 | AD17 | Wakeup0 | dcan1_rx | gpio1_0 | Driver off | ||||||||||||
| 0x181C | CTRL_CORE_PAD_WAKEUP1 | AC17 | Wakeup1 | dcan2_rx | gpio1_1 | Driver off | ||||||||||||
| 0x1820 | CTRL_CORE_PAD_WAKEUP2 | AB16 | Wakeup2 | sys_nirq2 | gpio1_2 | Driver off | ||||||||||||
| 0x1824 | CTRL_CORE_PAD_WAKEUP3 | AC16 | Wakeup3 | sys_nirq1 | gpio1_3 | Driver off | ||||||||||||
| 0x1828 | CTRL_CORE_PAD_ON_OFF | Y11 | on_off | |||||||||||||||
| 0x182C | CTRL_CORE_PAD_RTC_PORZ | AB17 | rtc_porz | |||||||||||||||
| 0x1830 | CTRL_CORE_PAD_TMS | F18 | tms | |||||||||||||||
| 0x1834 | CTRL_CORE_PAD_TDI | D23 | tdi | gpio8_27 | ||||||||||||||
| 0x1838 | CTRL_CORE_PAD_TDO | F19 | tdo | gpio8_28 | ||||||||||||||
| 0x183C | CTRL_CORE_PAD_TCLK | E20 | tclk | |||||||||||||||
| 0x1840 | CTRL_CORE_PAD_TRSTN | D20 | trstn | |||||||||||||||
| 0x1844 | CTRL_CORE_PAD_RTCK | E18 | rtck | gpio8_29 | ||||||||||||||
| 0x1848 | CTRL_CORE_PAD_EMU0 | G21 | emu0 | gpio8_30 | ||||||||||||||
| 0x184C | CTRL_CORE_PAD_EMU1 | D24 | emu1 | gpio8_31 | ||||||||||||||
| 0x185C | CTRL_CORE_PAD_RESETN | E23 | resetn | |||||||||||||||
| 0x1860 | CTRL_CORE_PAD_NMIN_DSP | D21 | nmin_dsp | |||||||||||||||
| 0x1864 | CTRL_CORE_PAD_RSTOUTN | F23 | rstoutn | |||||||||||||||