ZHCSG49F December 2015 – May 2019 AM5726 , AM5728 , AM5729
PRODUCTION DATA.
Three Display Parallel Interfaces (DPI) channels are available in DSS named DPI Video Output 1, DPI Video Output 2 and DPI Video Output 3.
NOTE
The DPI Video Output i (i = 1 to 3) interface is also referred to as VOUTi.
Every VOUT interface consists of:
NOTE
For more information, see the Display Subsystem chapter of the Device TRM.
CAUTION
The IO timings provided in this section are only valid if signals within a single IOSET are used. The IOSETs are defined in the Table 7-19 and Table 7-20.
CAUTION
The IO Timings provided in this section are only valid for some DSS usage modes when the corresponding Virtual IO Timings or Manual IO Timings are configured as described in the tables found in this section.
CAUTION
All pads/balls configured as vouti_* signals are recommended to use slow slew rate by setting the corresponding CTRL_CORE_PAD_*[SLEWCONTROL] register field to SLOW (0b1). FAST slew setting is allowed, but results in faster edge rates on the VOUTn bus, higher power/ground noise, and higher EMI emissions compared to SLOW slew rate.
Table 7-15, Table 7-16 and Figure 7-6 assume testing over the recommended operating conditions and electrical characteristic conditions.
| NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
|---|---|---|---|---|---|---|
| D1 | tc(clk) | Cycle time, output pixel clock vouti_clk | 11.76 (2) | ns | ||
| D2 | tw(clkL) | Pulse duration, output pixel clock vouti_clk low | DPI1, DPI2 (IOSET1), DPI3 | P*0.5-1 (1) | ns | |
| DPI2 (IOSET2) | P*0.5-1.35 (1) | ns | ||||
| D3 | tw(clkH) | Pulse duration, output pixel clock vouti_clk high | DPI1, DPI2 (IOSET1), DPI3 | P*0.5-1 (1) | ns | |
| DPI2 (IOSET2) | P*0.5-1.35 (1) | ns | ||||
| D5 | td(clk-dV) | Delay time, output pixel clock vouti_clk transition to output data vouti_d[23:0] valid | DPI1 | -2.5 | 2.5 | ns |
| DPI2 (IOSET1) | -2.5 | 2.5 | ns | |||
| DPI2 (IOSET2) | -2.5 | 2.5 | ns | |||
| DPI3 (IOSET1) | -2.5 | 2.5 | ns | |||
| DPI3 (IOSET2/3) | -2.5 | 2.5 | ns | |||
| D6 | td(clk-ctlV) | Delay time, output pixel clock vouti_clk transition to output control signals vouti_vsync, vouti_hsync, vouti_de, and vouti_fld valid | DPI1 | -2.5 | 2.5 | ns |
| DPI2 (IOSET1) | -2.5 | 2.5 | ns | |||
| DPI2 (IOSET2) | -2.5 | 2.5 | ns | |||
| DPI3 (IOSET1) | -2.5 | 2.5 | ns | |||
| DPI3 (IOSET2/3) | -2.5 | 2.5 | ns |
| NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
|---|---|---|---|---|---|---|
| D1 | tc(clk) | Cycle time, output pixel clock vouti_clk | 6.06 (2) | ns | ||
| D2 | tw(clkL) | Pulse duration, output pixel clock vouti_clk low | P*0.5-1 (1) | ns | ||
| D3 | tw(clkH) | Pulse duration, output pixel clock vouti_clk high | P*0.5-1 (1) | ns | ||
| D5 | td(clk-ctlV) | Delay time, output pixel clock vouti_clk transition to output data vouti_d[23:0] valid | DPI1 | 1.51 | 4.55 | ns |
| DPI2 (IOSET1) | 1.51 | 4.55 | ns | |||
| DPI2 (IOSET2) | 1.51 | 4.55 | ns | |||
| DPI3 | 1.51 | 4.55 | ns | |||
| D6 | td(clk-dV) | Delay time, output pixel clock vouti_clk transition to output control signals vouti_vsync, vouti_hsync, vouti_de, and vouti_fld valid | DPI1 | 1.51 | 4.55 | ns |
| DPI2 (IOSET1) | 1.51 | 4.55 | ns | |||
| DPI2 (IOSET2) | 1.51 | 4.55 | ns | |||
| DPI3 | 1.51 | 4.55 | ns |
| NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
|---|---|---|---|---|---|---|
| D1 | tc(clk) | Cycle time, output pixel clock vouti_clk | 6.06 (2) | ns | ||
| D2 | tw(clkL) | Pulse duration, output pixel clock vouti_clk low | P*0.5-1 (1) | ns | ||
| D3 | tw(clkH) | Pulse duration, output pixel clock vouti_clk high | P*0.5-1 (1) | ns | ||
| D5 | td(clk-ctlV) | Delay time, output pixel clock vouti_clk transition to output data vouti_d[23:0] valid | DPI1 | 2.85 | 5.56 | ns |
| DPI2, DPI3 | 2.78 | 5.91 | ns | |||
| D6 | td(clk-dV) | Delay time, output pixel clock vouti_clk transition to output control signals vouti_vsync, vouti_hsync, vouti_de, and vouti_fld valid | DPI1 | 2.85 | 5.56 | ns |
| DPI2, DPI3 | 2.78 | 5.91 | ns |
| NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
|---|---|---|---|---|---|---|
| D1 | tc(clk) | Cycle time, output pixel clock vouti_clk | 6.06 (2) | ns | ||
| D2 | tw(clkL) | Pulse duration, output pixel clock vouti_clk low | P*0.5-1 (1) | ns | ||
| D3 | tw(clkH) | Pulse duration, output pixel clock vouti_clk high | P*0.5-1 (1) | ns | ||
| D5 | td(clk-ctlV) | Delay time, output pixel clock vouti_clk transition to output data vouti_d[23:0] valid | DPI1, DPI2, DPI3 | 3.55 | 6.61 | ns |
| D6 | td(clk-dV) | Delay time, output pixel clock vouti_clk transition to output control signals vouti_vsync, vouti_hsync, vouti_de, and vouti_fld valid | DPI1, DPI2, DPI3 | 3.55 | 6.61 | ns |
NOTE
To configure the desired virtual mode the user must set MODESELECT bit and DELAYMODE bitfield for each corresponding pad control register.
The pad control registers are presented in Table 4-3 and described in Control Module chapter of the Device TRM.
In Table 7-19 are presented the specific groupings of signals (IOSET) for use with VOUT2.
| SIGNALS | IOSET1 | IOSET2 | ||
|---|---|---|---|---|
| BALL | MUX | BALL | MUX | |
| vout2_d23 | F2 | 4 | AA4 | 6 |
| vout2_d22 | F3 | 4 | AB3 | 6 |
| vout2_d21 | D1 | 4 | AB9 | 6 |
| vout2_d20 | E2 | 4 | AA3 | 6 |
| vout2_d19 | D2 | 4 | D17 | 6 |
| vout2_d18 | F4 | 4 | G16 | 6 |
| vout2_d17 | C1 | 4 | A21 | 6 |
| vout2_d16 | E4 | 4 | C18 | 6 |
| vout2_d15 | F5 | 4 | A17 | 6 |
| vout2_d14 | E6 | 4 | B17 | 6 |
| vout2_d13 | D3 | 4 | B16 | 6 |
| vout2_d12 | F6 | 4 | D15 | 6 |
| vout2_d11 | D5 | 4 | A15 | 6 |
| vout2_d10 | C2 | 4 | B15 | 6 |
| vout2_d9 | C3 | 4 | A20 | 6 |
| vout2_d8 | C4 | 4 | E15 | 6 |
| vout2_d7 | B2 | 4 | D12 | 6 |
| vout2_d6 | D6 | 4 | C12 | 6 |
| vout2_d5 | C5 | 4 | F13 | 6 |
| vout2_d4 | A3 | 4 | E12 | 6 |
| vout2_d3 | B3 | 4 | J11 | 6 |
| vout2_d2 | B4 | 4 | G13 | 6 |
| vout2_d1 | B5 | 4 | J14 | 6 |
| vout2_d0 | A4 | 4 | B14 | 6 |
| vout2_vsync | G6 | 4 | F20 | 6 |
| vout2_hsync | G1 | 4 | E21 | 6 |
| vout2_clk | H7 | 4 | B26 | 6 |
| vout2_fld | E1 | 4 | F21 | 6 |
| vout2_de | G2 | 4 | C23 | 6 |
In Table 7-20 are presented the specific groupings of signals (IOSET) for use with VOUT3.
| SIGNALS | IOSET1 | IOSET2 (1) | IOSET3 (1) | |||
|---|---|---|---|---|---|---|
| BALL | MUX | BALL | MUX | BALL | MUX | |
| vout3_d23 | P5 | 3 | AE8 | 4 | ||
| vout3_d22 | R5 | 3 | AD8 | 4 | ||
| vout3_d21 | R9 | 3 | AG7 | 4 | ||
| vout3_d20 | P6 | 3 | AH6 | 4 | ||
| vout3_d19 | T7 | 3 | AH3 | 4 | ||
| vout3_d18 | T6 | 3 | AH5 | 4 | ||
| vout3_d17 | T9 | 3 | AG6 | 4 | AD9 | 3 |
| vout3_d16 | R6 | 3 | AH4 | 4 | AG8 | 3 |
| vout3_d15 | H3 | 3 | AG4 | 4 | AG4 | 4 |
| vout3_d14 | H2 | 3 | AG2 | 4 | AG2 | 4 |
| vout3_d13 | J3 | 3 | AG3 | 4 | AG3 | 4 |
| vout3_d12 | H1 | 3 | AG5 | 4 | AG5 | 4 |
| vout3_d11 | J2 | 3 | AF2 | 4 | AF2 | 4 |
| vout3_d10 | J1 | 3 | AF6 | 4 | AF6 | 4 |
| vout3_d9 | K2 | 3 | AF3 | 4 | AF3 | 4 |
| vout3_d8 | L1 | 3 | AF4 | 4 | AF4 | 4 |
| vout3_d7 | L2 | 3 | AF1 | 4 | AE8 | 3 |
| vout3_d6 | L3 | 3 | AE3 | 4 | AD8 | 3 |
| vout3_d5 | L4 | 3 | AE5 | 4 | AG7 | 3 |
| vout3_d4 | L6 | 3 | AE1 | 4 | AH6 | 3 |
| vout3_d3 | M1 | 3 | AE2 | 4 | AH3 | 3 |
| vout3_d2 | L5 | 3 | AE6 | 4 | AH5 | 3 |
| vout3_d1 | M2 | 3 | AD2 | 4 | AG6 | 3 |
| vout3_d0 | M6 | 3 | AD3 | 4 | AH4 | 3 |
| vout3_de | N9 | 3 | AD9 | 4 | ||
| vout3_vsync | R4 | 3 | AF8 | 4 | AF8 | 4 |
| vout3_clk | P1 | 3 | AF9 | 4 | AF9 | 4 |
| vout3_hsync | N7 | 3 | AE9 | 4 | AE9 | 4 |
| vout3_fld | P9 | 3 | AG8 | 4 | ||
NOTE
To configure the desired Manual IO Timing Mode the user must follow the steps described in section Manual IO Timing Modes of the Device TRM.
The associated registers to configure are listed in the CFG REGISTER column. For more information see the Control Module chapter in the Device TRM.
Manual IO Timings Modes must be used to ensure some IO timings for VOUT1. See Table 7-2Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 7-21Manual Functions Mapping for DSS VOUT1 for a definition of the Manual modes.
Table 7-21 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.
| BALL | BALL NAME | VOUT1_MANUAL1 | VOUT1_MANUAL2 | VOUT1_MANUAL3 | VOUT1_MANUAL4 | CFG REGISTER | MUXMODE | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| A_DELAY (ps) | G_DELAY (ps) | A_DELAY (ps) | G_DELAY (ps) | A_DELAY (ps) | G_DELAY (ps) | A_DELAY (ps) | G_DELAY (ps) | 0 | |||
| D11 | vout1_clk | 0 | 706 | 1126 | 751 | 0 | 466 | 0 | 466 | CFG_VOUT1_CLK_OUT | vout1_clk |
| F11 | vout1_d0 | 2313 | 0 | 395 | 0 | 3436 | 0 | 4306 | 0 | CFG_VOUT1_D0_OUT | vout1_d0 |
| G10 | vout1_d1 | 2439 | 0 | 521 | 0 | 3562 | 0 | 4432 | 0 | CFG_VOUT1_D1_OUT | vout1_d1 |
| D7 | vout1_d10 | 2199 | 0 | 282 | 0 | 3323 | 0 | 3993 | 0 | CFG_VOUT1_D10_OUT | vout1_d10 |
| D8 | vout1_d11 | 2266 | 0 | 348 | 0 | 3390 | 0 | 4060 | 0 | CFG_VOUT1_D11_OUT | vout1_d11 |
| A5 | vout1_d12 | 3159 | 0 | 1240 | 0 | 4281 | 0 | 4951 | 0 | CFG_VOUT1_D12_OUT | vout1_d12 |
| C6 | vout1_d13 | 2100 | 0 | 182 | 0 | 3223 | 0 | 4093 | 0 | CFG_VOUT1_D13_OUT | vout1_d13 |
| C8 | vout1_d14 | 2229 | 0 | 311 | 0 | 3353 | 0 | 4223 | 0 | CFG_VOUT1_D14_OUT | vout1_d14 |
| C7 | vout1_d15 | 2202 | 0 | 285 | 0 | 3326 | 0 | 4196 | 0 | CFG_VOUT1_D15_OUT | vout1_d15 |
| B7 | vout1_d16 | 2084 | 0 | 166 | 0 | 3208 | 0 | 4078 | 0 | CFG_VOUT1_D16_OUT | vout1_d16 |
| B8 | vout1_d17 | 2195 | 0 | 278 | 0 | 3319 | 0 | 4189 | 0 | CFG_VOUT1_D17_OUT | vout1_d17 |
| A7 | vout1_d18 | 2342 | 0 | 425 | 0 | 3466 | 0 | 4136 | 0 | CFG_VOUT1_D18_OUT | vout1_d18 |
| A8 | vout1_d19 | 2463 | 0 | 516 | 0 | 3557 | 0 | 4227 | 0 | CFG_VOUT1_D19_OUT | vout1_d19 |
| F10 | vout1_d2 | 2200 | 0 | 282 | 0 | 3324 | 0 | 4194 | 0 | CFG_VOUT1_D2_OUT | vout1_d2 |
| C9 | vout1_d20 | 2304 | 0 | 386 | 0 | 3428 | 0 | 4298 | 0 | CFG_VOUT1_D20_OUT | vout1_d20 |
| A9 | vout1_d21 | 2103 | 0 | 111 | 0 | 3193 | 0 | 4063 | 0 | CFG_VOUT1_D21_OUT | vout1_d21 |
| B9 | vout1_d22 | 2145 | 0 | 227 | 0 | 3268 | 0 | 4138 | 0 | CFG_VOUT1_D22_OUT | vout1_d22 |
| A10 | vout1_d23 | 1932 | 0 | 0 | 0 | 3039 | 0 | 3909 | 0 | CFG_VOUT1_D23_OUT | vout1_d23 |
| G11 | vout1_d3 | 2355 | 0 | 438 | 0 | 3479 | 0 | 4349 | 0 | CFG_VOUT1_D3_OUT | vout1_d3 |
| E9 | vout1_d4 | 3215 | 0 | 1298 | 0 | 4339 | 0 | 5209 | 0 | CFG_VOUT1_D4_OUT | vout1_d4 |
| F9 | vout1_d5 | 2314 | 0 | 397 | 0 | 3438 | 0 | 4308 | 0 | CFG_VOUT1_D5_OUT | vout1_d5 |
| F8 | vout1_d6 | 2238 | 0 | 321 | 0 | 3362 | 0 | 4082 | 0 | CFG_VOUT1_D6_OUT | vout1_d6 |
| E7 | vout1_d7 | 2381 | 0 | 155 | 309 | 3505 | 0 | 4175 | 0 | CFG_VOUT1_D7_OUT | vout1_d7 |
| E8 | vout1_d8 | 2138 | 0 | 212 | 0 | 3253 | 0 | 4123 | 0 | CFG_VOUT1_D8_OUT | vout1_d8 |
| D9 | vout1_d9 | 2383 | 0 | 466 | 0 | 3507 | 0 | 4377 | 0 | CFG_VOUT1_D9_OUT | vout1_d9 |
| B10 | vout1_de | 1984 | 0 | 0 | 0 | 3085 | 0 | 3955 | 0 | CFG_VOUT1_DE_OUT | vout1_de |
| B11 | vout1_fld | 2265 | 0 | 236 | 0 | 3337 | 0 | 4207 | 0 | CFG_VOUT1_FLD_OUT | vout1_fld |
| C11 | vout1_hsync | 1947 | 0 | 0 | 0 | 3052 | 0 | 3922 | 0 | CFG_VOUT1_HSYNC_OUT | vout1_hsync |
| E11 | vout1_vsync | 2739 | 0 | 139 | 701 | 3863 | 0 | 4733 | 0 | CFG_VOUT1_VSYNC_OUT | vout1_vsync |
Manual IO Timings Modes must be used to ensure some IO timings for VOUT2. See Table 7-2Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 7-22Manual Functions Mapping for DSS VOUT2 for a definition of the Manual modes.
Table 7-22 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.
| BALL | BALL NAME | VOUT2_IOSET1_MANUAL1 | VOUT2_IOSET1_MANUAL2 | VOUT2_IOSET1_MANUAL3 | VOUT2_IOSET1_MANUAL4 | CFG REGISTER | MUXMODE | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| A_DELAY (ps) | G_DELAY (ps) | A_DELAY (ps) | G_DELAY (ps) | A_DELAY (ps) | G_DELAY (ps) | A_DELAY (ps) | G_DELAY (ps) | 4 | |||
| E1 | vin2a_clk0 | 2718 | 0 | 819 | 0 | 3794 | 0 | 4664 | 0 | CFG_VIN2A_CLK0_OUT | vout2_fld |
| F2 | vin2a_d0 | 2680 | 0 | 485 | 296 | 3757 | 0 | 4627 | 0 | CFG_VIN2A_D0_OUT | vout2_d23 |
| F3 | vin2a_d1 | 2633 | 0 | 733 | 0 | 3710 | 0 | 4580 | 0 | CFG_VIN2A_D1_OUT | vout2_d22 |
| D3 | vin2a_d10 | 1867 | 0 | 0 | 0 | 2954 | 0 | 3824 | 0 | CFG_VIN2A_D10_OUT | vout2_d13 |
| F6 | vin2a_d11 | 2457 | 0 | 431 | 127 | 3534 | 0 | 4404 | 0 | CFG_VIN2A_D11_OUT | vout2_d12 |
| D5 | vin2a_d12 | 2683 | 1016 | 1286 | 514 | 3628 | 648 | 4498 | 648 | CFG_VIN2A_D12_OUT | vout2_d11 |
| C2 | vin2a_d13 | 2629 | 985 | 1229 | 486 | 3569 | 622 | 4439 | 622 | CFG_VIN2A_D13_OUT | vout2_d10 |
| C3 | vin2a_d14 | 2531 | 804 | 1126 | 309 | 3460 | 452 | 4530 | 452 | CFG_VIN2A_D14_OUT | vout2_d9 |
| C4 | vin2a_d15 | 2624 | 818 | 1227 | 315 | 3567 | 452 | 4537 | 452 | CFG_VIN2A_D15_OUT | vout2_d8 |
| B2 | vin2a_d16 | 2747 | 767 | 1357 | 256 | 3704 | 386 | 4574 | 386 | CFG_VIN2A_D16_OUT | vout2_d7 |
| D6 | vin2a_d17 | 2622 | 841 | 1226 | 337 | 3616 | 474 | 4686 | 474 | CFG_VIN2A_D17_OUT | vout2_d6 |
| C5 | vin2a_d18 | 2328 | 0 | 430 | 0 | 3406 | 0 | 4276 | 0 | CFG_VIN2A_D18_OUT | vout2_d5 |
| A3 | vin2a_d19 | 2300 | 0 | 401 | 0 | 3427 | 0 | 4197 | 0 | CFG_VIN2A_D19_OUT | vout2_d4 |
| D1 | vin2a_d2 | 2452 | 0 | 446 | 106 | 3528 | 0 | 4398 | 0 | CFG_VIN2A_D2_OUT | vout2_d21 |
| B3 | vin2a_d20 | 1998 | 0 | 98 | 0 | 3075 | 0 | 3845 | 0 | CFG_VIN2A_D20_OUT | vout2_d3 |
| B4 | vin2a_d21 | 1953 | 0 | 54 | 0 | 3030 | 0 | 3900 | 0 | CFG_VIN2A_D21_OUT | vout2_d2 |
| B5 | vin2a_d22 | 1893 | 0 | 0 | 0 | 3030 | 0 | 3900 | 0 | CFG_VIN2A_D22_OUT | vout2_d1 |
| A4 | vin2a_d23 | 1936 | 0 | 36 | 0 | 3013 | 0 | 3883 | 0 | CFG_VIN2A_D23_OUT | vout2_d0 |
| E2 | vin2a_d3 | 2494 | 0 | 595 | 0 | 3571 | 0 | 4441 | 0 | CFG_VIN2A_D3_OUT | vout2_d20 |
| D2 | vin2a_d4 | 3001 | 153 | 1254 | 0 | 4231 | 0 | 4901 | 0 | CFG_VIN2A_D4_OUT | vout2_d19 |
| F4 | vin2a_d5 | 2463 | 0 | 563 | 0 | 3539 | 0 | 4409 | 0 | CFG_VIN2A_D5_OUT | vout2_d18 |
| C1 | vin2a_d6 | 2456 | 0 | 558 | 0 | 3334 | 0 | 4404 | 0 | CFG_VIN2A_D6_OUT | vout2_d17 |
| E4 | vin2a_d7 | 2431 | 0 | 532 | 0 | 3509 | 0 | 4379 | 0 | CFG_VIN2A_D7_OUT | vout2_d16 |
| F5 | vin2a_d8 | 2262 | 0 | 363 | 0 | 3340 | 0 | 4210 | 0 | CFG_VIN2A_D8_OUT | vout2_d15 |
| E6 | vin2a_d9 | 2145 | 0 | 246 | 0 | 3222 | 0 | 4092 | 0 | CFG_VIN2A_D9_OUT | vout2_d14 |
| G2 | vin2a_de0 | 2597 | 0 | 550 | 149 | 3675 | 0 | 4545 | 0 | CFG_VIN2A_DE0_OUT | vout2_de |
| H7 | vin2a_fld0 | 0 | 957 | 1208 | 969 | 0 | 686 | 0 | 686 | CFG_VIN2A_FLD0_OUT | vout2_clk |
| G1 | vin2a_hsync0 | 2958 | 0 | 1059 | 0 | 4035 | 0 | 4905 | 0 | CFG_VIN2A_HSYNC0_OUT | vout2_hsync |
| G6 | vin2a_vsync0 | 2752 | 0 | 853 | 0 | 3829 | 0 | 4699 | 0 | CFG_VIN2A_VSYNC0_OUT | vout2_vsync |
Manual IO Timings Modes must be used to ensure some IO timings for VOUT2. See Table 7-2Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 7-23Manual Functions Mapping for DSS VOUT2 IOSET2 for a definition of the Manual modes.
Table 7-23 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.
| BALL | BALL NAME | VOUT2_IOSET2_MANUAL1 | VOUT2_IOSET2_MANUAL2 | VOUT2_IOSET2_MANUAL3 | VOUT2_IOSET2_MANUAL4 | CFG REGISTER | MUXMODE | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| A_DELAY (ps) | G_DELAY (ps) | A_DELAY (ps) | G_DELAY (ps) | A_DELAY (ps) | G_DELAY (ps) | A_DELAY (ps) | G_DELAY (ps) | 6 | |||
| E21 | gpio6_14 | 1547 | 30 | 0 | 0 | 2298 | 0 | 3168 | 0 | CFG_GPIO6_14_OUT | vout2_hsync |
| F20 | gpio6_15 | 1773 | 31 | 209 | 0 | 2484 | 0 | 3354 | 0 | CFG_GPIO6_15_OUT | vout2_vsync |
| F21 | gpio6_16 | 1547 | 27 | 33 | 0 | 2345 | 0 | 3215 | 0 | CFG_GPIO6_16_OUT | vout2_fld |
| B14 | mcasp1_aclkr | 3738 | 2 | 2636 | 0 | 4925 | 0 | 5795 | 0 | CFG_MCASP1_ACLKR_OUT | vout2_d0 |
| G13 | mcasp1_axr2 | 2846 | 4 | 1730 | 0 | 4003 | 0 | 4873 | 0 | CFG_MCASP1_AXR2_OUT | vout2_d2 |
| J11 | mcasp1_axr3 | 2831 | 17 | 1498 | 0 | 3771 | 0 | 4541 | 0 | CFG_MCASP1_AXR3_OUT | vout2_d3 |
| E12 | mcasp1_axr4 | 3009 | 5 | 1879 | 0 | 4152 | 0 | 5022 | 0 | CFG_MCASP1_AXR4_OUT | vout2_d4 |
| F13 | mcasp1_axr5 | 3009 | 9 | 1802 | 0 | 4075 | 0 | 4945 | 0 | CFG_MCASP1_AXR5_OUT | vout2_d5 |
| C12 | mcasp1_axr6 | 2875 | 2 | 1792 | 0 | 4065 | 0 | 4935 | 0 | CFG_MCASP1_AXR6_OUT | vout2_d6 |
| D12 | mcasp1_axr7 | 2893 | 7 | 1717 | 0 | 3991 | 0 | 4861 | 0 | CFG_MCASP1_AXR7_OUT | vout2_d7 |
| J14 | mcasp1_fsr | 2729 | 13 | 1466 | 0 | 3739 | 0 | 4609 | 0 | CFG_MCASP1_FSR_OUT | vout2_d1 |
| E15 | mcasp2_aclkr | 3753 | 13 | 2488 | 0 | 4761 | 0 | 5631 | 0 | CFG_MCASP2_ACLKR_OUT | vout2_d8 |
| B15 | mcasp2_axr0 | 2182 | 6 | 1022 | 0 | 3294 | 0 | 4164 | 0 | CFG_MCASP2_AXR0_OUT | vout2_d10 |
| A15 | mcasp2_axr1 | 2324 | 5 | 1179 | 0 | 3452 | 0 | 4322 | 0 | CFG_MCASP2_AXR1_OUT | vout2_d11 |
| D15 | mcasp2_axr4 | 2434 | 0 | 1374 | 0 | 3647 | 0 | 4517 | 0 | CFG_MCASP2_AXR4_OUT | vout2_d12 |
| B16 | mcasp2_axr5 | 2287 | 4 | 1164 | 0 | 3437 | 0 | 4307 | 0 | CFG_MCASP2_AXR5_OUT | vout2_d13 |
| B17 | mcasp2_axr6 | 3598 | 13 | 2339 | 0 | 4599 | 0 | 5469 | 0 | CFG_MCASP2_AXR6_OUT | vout2_d14 |
| A17 | mcasp2_axr7 | 2231 | 15 | 931 | 0 | 3204 | 0 | 4074 | 0 | CFG_MCASP2_AXR7_OUT | vout2_d15 |
| A20 | mcasp2_fsr | 1944 | 11 | 715 | 0 | 2988 | 0 | 3858 | 0 | CFG_MCASP2_FSR_OUT | vout2_d9 |
| C18 | mcasp4_aclkx | 3241 | 8 | 2051 | 0 | 4324 | 0 | 5194 | 0 | CFG_MCASP4_ACLKX_OUT | vout2_d16 |
| G16 | mcasp4_axr0 | 2236 | 22 | 830 | 0 | 3090 | 0 | 3960 | 0 | CFG_MCASP4_AXR0_OUT | vout2_d18 |
| D17 | mcasp4_axr1 | 1803 | 16 | 505 | 0 | 2766 | 0 | 3636 | 0 | CFG_MCASP4_AXR1_OUT | vout2_d19 |
| A21 | mcasp4_fsx | 1901 | 19 | 541 | 0 | 2801 | 0 | 3671 | 0 | CFG_MCASP4_FSX_OUT | vout2_d17 |
| AA3 | mcasp5_aclkx | 4582 | 2178 | 3499 | 1978 | 6020 | 1755 | 6890 | 1755 | CFG_MCASP5_ACLKX_OUT | vout2_d20 |
| AB3 | mcasp5_axr0 | 4628 | 1604 | 3505 | 1402 | 6025 | 1178 | 6895 | 1178 | CFG_MCASP5_AXR0_OUT | vout2_d22 |
| AA4 | mcasp5_axr1 | 4757 | 1237 | 3457 | 1063 | 5987 | 806 | 6857 | 806 | CFG_MCASP5_AXR1_OUT | vout2_d23 |
| AB9 | mcasp5_fsx | 4683 | 1485 | 3443 | 1280 | 5961 | 1059 | 6831 | 1059 | CFG_MCASP5_FSX_OUT | vout2_d21 |
| B26 | xref_clk2 | 0 | 850 | 1900 | 1150 | 0 | 730 | 0 | 730 | CFG_XREF_CLK2_OUT | vout2_clk |
| C23 | xref_clk3 | 3075 | 19 | 1752 | 0 | 4012 | 0 | 4882 | 0 | CFG_XREF_CLK3_OUT | vout2_de |
Manual IO Timings Modes must be used to ensure some IO timings for VOUT3. See Table 7-2Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 7-24Manual Functions Mapping for DSS VOUT3 for a definition of the Manual modes.
Table 7-24 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.
| BALL | BALL NAME | VOUT3_MANUAL1 | VOUT3_MANUAL2 | VOUT3_MANUAL3 | VOUT3_MANUAL4 | CFG REGISTER | MUXMODE | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| A_DELAY (ps) | G_DELAY (ps) | A_DELAY (ps) | G_DELAY (ps) | A_DELAY (ps) | G_DELAY (ps) | A_DELAY (ps) | G_DELAY (ps) | 3 | 4 | |||
| R6 | gpmc_a0 | 3069 | 0 | 565 | 267 | 3365 | 0 | 4235 | 0 | CFG_GPMC_A0_OUT | vout3_d16 | - |
| T9 | gpmc_a1 | 2888 | 0 | 650 | 0 | 3183 | 0 | 4053 | 0 | CFG_GPMC_A1_OUT | vout3_d17 | - |
| N9 | gpmc_a10 | 3595 | 0 | 1157 | 0 | 3690 | 0 | 4560 | 0 | CFG_GPMC_A10_OUT | vout3_de | - |
| P9 | gpmc_a11 | 3891 | 14 | 669 | 970 | 4170 | 0 | 5040 | 0 | CFG_GPMC_A11_OUT | vout3_fld | - |
| T6 | gpmc_a2 | 2934 | 0 | 705 | 0 | 3238 | 0 | 4108 | 0 | CFG_GPMC_A2_OUT | vout3_d18 | - |
| T7 | gpmc_a3 | 3944 | 4 | 1521 | 0 | 4054 | 0 | 4924 | 0 | CFG_GPMC_A3_OUT | vout3_d19 | - |
| P6 | gpmc_a4 | 4456 | 261 | 1837 | 0 | 4370 | 0 | 5240 | 0 | CFG_GPMC_A4_OUT | vout3_d20 | - |
| R9 | gpmc_a5 | 2915 | 0 | 739 | 0 | 3273 | 0 | 4143 | 0 | CFG_GPMC_A5_OUT | vout3_d21 | - |
| R5 | gpmc_a6 | 3192 | 0 | 937 | 0 | 3471 | 0 | 4341 | 0 | CFG_GPMC_A6_OUT | vout3_d22 | - |
| P5 | gpmc_a7 | 3182 | 0 | 944 | 0 | 3477 | 0 | 4347 | 0 | CFG_GPMC_A7_OUT | vout3_d23 | - |
| N7 | gpmc_a8 | 4124 | 75 | 1843 | 0 | 4375 | 0 | 5245 | 0 | CFG_GPMC_A8_OUT | vout3_hsync | - |
| R4 | gpmc_a9 | 4252 | 0 | 998 | 0 | 3530 | 0 | 4400 | 0 | CFG_GPMC_A9_OUT | vout3_vsync | - |
| M6 | gpmc_ad0 | 3501 | 52 | 1151 | 0 | 3684 | 0 | 4534 | 0 | CFG_GPMC_AD0_OUT | vout3_d0 | - |
| M2 | gpmc_ad1 | 3163 | 0 | 956 | 0 | 3489 | 0 | 4339 | 0 | CFG_GPMC_AD1_OUT | vout3_d1 | - |
| J1 | gpmc_ad10 | 3130 | 0 | 1064 | 0 | 3598 | 0 | 4148 | 0 | CFG_GPMC_AD10_OUT | vout3_d10 | - |
| J2 | gpmc_ad11 | 2821 | 0 | 809 | 0 | 3344 | 0 | 3894 | 0 | CFG_GPMC_AD11_OUT | vout3_d11 | - |
| H1 | gpmc_ad12 | 3290 | 0 | 1161 | 0 | 3694 | 0 | 4244 | 0 | CFG_GPMC_AD12_OUT | vout3_d12 | - |
| J3 | gpmc_ad13 | 2573 | 0 | 524 | 0 | 3058 | 0 | 3908 | 0 | CFG_GPMC_AD13_OUT | vout3_d13 | - |
| H2 | gpmc_ad14 | 2540 | 0 | 632 | 0 | 3165 | 0 | 3715 | 0 | CFG_GPMC_AD14_OUT | vout3_d14 | - |
| H3 | gpmc_ad15 | 3181 | 0 | 1012 | 0 | 3545 | 0 | 4295 | 0 | CFG_GPMC_AD15_OUT | vout3_d15 | - |
| L5 | gpmc_ad2 | 3550 | 45 | 1222 | 0 | 3756 | 0 | 4506 | 0 | CFG_GPMC_AD2_OUT | vout3_d2 | - |
| M1 | gpmc_ad3 | 2922 | 0 | 875 | 0 | 3408 | 0 | 4158 | 0 | CFG_GPMC_AD3_OUT | vout3_d3 | - |
| L6 | gpmc_ad4 | 3463 | 36 | 1170 | 0 | 3703 | 0 | 4453 | 0 | CFG_GPMC_AD4_OUT | vout3_d4 | - |
| L4 | gpmc_ad5 | 2299 | 17 | 358 | 0 | 2930 | 0 | 3780 | 0 | CFG_GPMC_AD5_OUT | vout3_d5 | - |
| L3 | gpmc_ad6 | 3346 | 0 | 1184 | 0 | 3717 | 0 | 4267 | 0 | CFG_GPMC_AD6_OUT | vout3_d6 | - |
| L2 | gpmc_ad7 | 2971 | 0 | 908 | 0 | 3441 | 0 | 3991 | 0 | CFG_GPMC_AD7_OUT | vout3_d7 | - |
| L1 | gpmc_ad8 | 874 | 234 | 0 | 0 | 1923 | 0 | 2873 | 0 | CFG_GPMC_AD8_OUT | vout3_d8 | - |
| K2 | gpmc_ad9 | 1160 | 221 | 0 | 0 | 2402 | 0 | 3252 | 0 | CFG_GPMC_AD9_OUT | vout3_d9 | - |
| P1 | gpmc_cs3 | 0 | 600 | 1505 | 1379 | 0 | 947 | 0 | 947 | CFG_GPMC_CS3_OUT | vout3_clk | - |
| AG8 | vin1a_clk0 | 2670 | 0 | 1280 | 0 | 3511 | 0 | 4381 | 0 | CFG_VIN1A_CLK0_OUT | vout3_d16 | vout3_fld |
| AE8 | vin1a_d0 | 2750 | 196 | 1286 | 0 | 3820 | 0 | 4690 | 0 | CFG_VIN1A_D0_OUT | vout3_d7 | vout3_d23 |
| AD8 | vin1a_d1 | 2409 | 240 | 1282 | 0 | 3816 | 0 | 4686 | 0 | CFG_VIN1A_D1_OUT | vout3_d6 | vout3_d22 |
| AG3 | vin1a_d10 | 3026 | 270 | 1038 | 622 | 4228 | 0 | 5098 | 0 | CFG_VIN1A_D10_OUT | - | vout3_d13 |
| AG5 | vin1a_d11 | 2711 | 203 | 1141 | 0 | 3867 | 0 | 4737 | 0 | CFG_VIN1A_D11_OUT | - | vout3_d12 |
| AF2 | vin1a_d12 | 2924 | 539 | 1154 | 0 | 4422 | 0 | 5292 | 0 | CFG_VIN1A_D12_OUT | - | vout3_d11 |
| AF6 | vin1a_d13 | 2861 | 235 | 1339 | 0 | 3815 | 0 | 4685 | 0 | CFG_VIN1A_D13_OUT | - | vout3_d10 |
| AF3 | vin1a_d14 | 3176 | 377 | 892 | 0 | 4559 | 0 | 5429 | 0 | CFG_VIN1A_D14_OUT | - | vout3_d9 |
| AF4 | vin1a_d15 | 2806 | 232 | 1221 | 89 | 3755 | 0 | 4625 | 0 | CFG_VIN1A_D15_OUT | - | vout3_d8 |
| AF1 | vin1a_d16 | 2402 | 396 | 692 | 0 | 3873 | 0 | 4743 | 0 | CFG_VIN1A_D16_OUT | - | vout3_d7 |
| AE3 | vin1a_d17 | 2132 | 374 | 353 | 0 | 3860 | 0 | 4730 | 0 | CFG_VIN1A_D17_OUT | - | vout3_d6 |
| AE5 | vin1a_d18 | 2547 | 284 | 1109 | 0 | 3857 | 0 | 4727 | 0 | CFG_VIN1A_D18_OUT | - | vout3_d5 |
| AE1 | vin1a_d19 | 2095 | 575 | 640 | 180 | 3929 | 0 | 4799 | 0 | CFG_VIN1A_D19_OUT | - | vout3_d4 |
| AG7 | vin1a_d2 | 2546 | 189 | 1273 | 0 | 3806 | 0 | 4476 | 0 | CFG_VIN1A_D2_OUT | vout3_d5 | vout3_d21 |
| AE2 | vin1a_d20 | 1825 | 735 | 628 | 0 | 3552 | 0 | 4622 | 0 | CFG_VIN1A_D20_OUT | - | vout3_d3 |
| AE6 | vin1a_d21 | 2720 | 210 | 1322 | 0 | 4021 | 0 | 4891 | 0 | CFG_VIN1A_D21_OUT | - | vout3_d2 |
| AD2 | vin1a_d22 | 2361 | 413 | 746 | 0 | 3659 | 0 | 4729 | 0 | CFG_VIN1A_D22_OUT | - | vout3_d1 |
| AD3 | vin1a_d23 | 2731 | 273 | 1547 | 0 | 3775 | 0 | 4845 | 0 | CFG_VIN1A_D23_OUT | - | vout3_d0 |
| AH6 | vin1a_d3 | 2534 | 219 | 1357 | 0 | 3890 | 0 | 4760 | 0 | CFG_VIN1A_D3_OUT | vout3_d4 | vout3_d20 |
| AH3 | vin1a_d4 | 3015 | 538 | 2033 | 19 | 4585 | 0 | 5455 | 0 | CFG_VIN1A_D4_OUT | vout3_d3 | vout3_d19 |
| AH5 | vin1a_d5 | 2451 | 237 | 1039 | 0 | 3572 | 0 | 4442 | 0 | CFG_VIN1A_D5_OUT | vout3_d2 | vout3_d18 |
| AG6 | vin1a_d6 | 2505 | 191 | 1230 | 0 | 3763 | 0 | 4433 | 0 | CFG_VIN1A_D6_OUT | vout3_d1 | vout3_d17 |
| AH4 | vin1a_d7 | 2550 | 170 | 1235 | 0 | 3768 | 0 | 4638 | 0 | CFG_VIN1A_D7_OUT | vout3_d0 | vout3_d16 |
| AG4 | vin1a_d8 | 2847 | 285 | 1219 | 0 | 3850 | 0 | 4720 | 0 | CFG_VIN1A_D8_OUT | - | vout3_d15 |
| AG2 | vin1a_d9 | 2857 | 247 | 1113 | 256 | 3900 | 0 | 4770 | 0 | CFG_VIN1A_D9_OUT | - | vout3_d14 |
| AD9 | vin1a_de0 | 3164 | 0 | 1494 | 0 | 3728 | 0 | 4848 | 0 | CFG_VIN1A_DE0_OUT | vout3_d17 | vout3_de |
| AF9 | vin1a_fld0 | 0 | 1100 | 1718 | 869 | 261 | 384 | 261 | 384 | CFG_VIN1A_FLD0_OUT | - | vout3_clk |
| AE9 | vin1a_hsync0 | 3171 | 41 | 1439 | 0 | 3798 | 0 | 4668 | 0 | CFG_VIN1A_HSYNC0_OUT | - | vout3_hsync |
| AF8 | vin1a_vsync0 | 2956 | 110 | 1268 | 88 | 3610 | 0 | 4480 | 0 | CFG_VIN1A_VSYNC0_OUT | - | vout3_vsync |