ZHCSDC3E June 2014 – January 2019 AM4372 , AM4376 , AM4377 , AM4378 , AM4379
PRODUCTION DATA.
| SIGNAL NAME [1] | DESCRIPTION [2] | TYPE [3] | ZDN [4] |
|---|---|---|---|
| ehrpwm0_synci | Sync input to eHRPWM0 module from an external pin | I | AC21, M24, P25, T20 |
| ehrpwm0_synco | Sync Output from eHRPWM0 module to an external pin | O | AE18, B19, C21, C5, D11 |
| ehrpwm0_tripzone_input | eHRPWM0 trip zone input | I | AB20, H23, P24, T21 |
| ehrpwm0A | eHRPWM0 A output. | O | AD25, N24, P23 |
| ehrpwm0B | eHRPWM0 B output. | O | AC23, N22, T22 |
| SIGNAL NAME [1] | DESCRIPTION [2] | TYPE [3] | ZDN [4] |
|---|---|---|---|
| ehrpwm1_tripzone_input | eHRPWM1 trip zone input | I | A19, AD21, C3, P20 |
| ehrpwm1A | eHRPWM1 A output. | O | A18, AE20, AE21, C6, T21 |
| ehrpwm1B | eHRPWM1 B output. | O | A4, AC25, AD20, B18, T20 |
| SIGNAL NAME [1] | DESCRIPTION [2] | TYPE [3] | ZDN [4] |
|---|---|---|---|
| ehrpwm2_tripzone_input | eHRPWM2 trip zone input | I | B21, F11, T23 |
| ehrpwm2A | eHRPWM2 A output. | O | B10, B22, R25 |
| ehrpwm2B | eHRPWM2 B output. | O | A10, A21, G24 |
| SIGNAL NAME [1] | DESCRIPTION [2] | TYPE [3] | ZDN [4] |
|---|---|---|---|
| ehrpwm3_synci | Sync input to eHRPWM3 module or sync output to external PWM | I | R24 |
| ehrpwm3_synco | Sync input to eHRPWM3 module or sync output to external PWM | O | AB18 |
| ehrpwm3_tripzone_input | eHRPWM3 trip zone input | I | N25 |
| ehrpwm3A | eHRPWM3 A output. | O | AC25, AE19 |
| ehrpwm3B | eHRPWM3 B output. | O | AB25, AD19 |