ZHCSDC3E June 2014 – January 2019 AM4372 , AM4376 , AM4377 , AM4378 , AM4379
PRODUCTION DATA.
| SIGNAL NAME [1] | DESCRIPTION [2] | TYPE [3] | ZDN [4] |
|---|---|---|---|
| EMU0 | MISC EMULATION PIN | IO | N23 |
| EMU1 | MISC EMULATION PIN | IO | T24 |
| EMU2 | MISC EMULATION PIN | IO | AE17, D24, K23, P23 |
| EMU3 | MISC EMULATION PIN | IO | AD18, C24, M25, T22 |
| EMU4 | MISC EMULATION PIN | IO | AC18, B12, L24, R25 |
| EMU5 | MISC EMULATION PIN | IO | AD17 |
| EMU6 | MISC EMULATION PIN | IO | AC20 |
| EMU7 | MISC EMULATION PIN | IO | AB19 |
| EMU8 | MISC EMULATION PIN | IO | AA19 |
| EMU9 | MISC EMULATION PIN | IO | AC24 |
| EMU10 | MISC EMULATION PIN | IO | AD24, AE17 |
| EMU11 | MISC EMULATION PIN | IO | AB25, AD18 |
| nTRST | JTAG TEST RESET (ACTIVE LOW) | I | Y25 |
| TCK | JTAG TEST CLOCK | I | AA25 |
| TDI | JTAG TEST DATA INPUT | I | Y20 |
| TDO | JTAG TEST DATA OUTPUT | O | AA24 |
| TMS | JTAG TEST MODE SELECT | I | Y24 |