ZHCSDC3E June 2014 – January 2019 AM4372 , AM4376 , AM4377 , AM4378 , AM4379
PRODUCTION DATA.
| NO. | PARAMETER | OPP100 | OPP50 | ||||
|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | UNIT | |||
| 1 | tc(QSPI_CLK) | Cycle time, QSPI_CLK | 20.8(1) | 20.8(1) | ns | ||
| 2 | tw(QSPI_CLKL) | Pulse duration, QSPI_CLK low | 9.77(1) | 9.77(1) | ns | ||
| 3 | tw(QSPI_CLKH) | Pulse duration, QSPI_CLK high | 9.77(1) | 9.77(1) | ns | ||
| 4 | td(CS-QSPI_CLK) | Delay time, QSPI_CSn active edge to QSPI_CLK transition | M*P+5(2)(3) | M*P+5(2)(3) | ns | ||
| 5 | td(QSPI_CLK-QSPI_CSn) | Delay time, QSPI_CLK transition to QSPI_CSn inactive edge | M*P+5(2)(3) | M*P+5(2)(3) | ns | ||
| 6 | td(QSPI_CLK-D1) | Delay time, QSPI_CLK active edge to QSPI_D[0] transition | 0 | 5.5 | 0 | 5.5 | ns |
| 7 | tsu(D-QSPI_CLK) | Setup time, QSPI_D[3:0] valid before active QSPI_CLK edge | 8.5 | 8.5 | ns | ||
| 8 | th(QSPI_CLK-D) | Hold time, QSPI_D[3:0] valid after active QSPI_CLK edge | 0 | 0 | ns | ||