ZHCSIZ3M January 1979 – March 2024 AM26LS31 , AM26LS31M
PRODUCTION DATA
Figure 4-1 D (SOIC), DB (SSOP), N (PDIP)
, NS (SO), J (CDIP), or W (CFP) Packages | PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| 1A | 1 | I | Logic Data Input to RS422 Driver number 1 |
| 1Y | 2 | O | RS-422 Data Line (Driver 1) |
| 1Z | 3 | O | RS-422 Data Line (Driver 1) |
| G | 4 | I | Driver Enable (active high) |
| G | 12 | I | Driver Enable (active Low) |
| 2A | 7 | I | Logic Data Input to RS422 Driver number 2 |
| 2Y | 6 | O | RS-422 Data Line (Driver 2) |
| 2Z | 5 | O | RS-422 Data Line (Driver 2) |
| 3A | 9 | I | Logic Data Input to RS422 Driver number 3 |
| 3Y | 10 | O | RS-422 Data Line (Driver 3) |
| 3Z | 11 | O | RS-422 Data Line (Driver 3) |
| 4A | 15 | I | Logic Data Input to RS422 Driver number 4 |
| 4Y | 14 | O | RS-422 Data Line (Driver 4) |
| 4Z | 13 | O | RS-422 Data Line (Driver 4) |
| VCC | 16 | – | Power Input. Connect to 5V Power Source. |
| GND | 8 | – | Device Ground Pin |
Figure 4-2 FK (LCCC) 20-Pin Package | PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| 1A | 1 | I | Logic Data Input to RS422 Driver number 1 |
| 1Y | 2 | O | RS-422 Data Line (Driver 1) |
| 1Z | 3 | O | RS-422 Data Line (Driver 1) |
| G | 4 | I | Driver Enable (active high) |
| G | 12 | I | Driver Enable (active Low) |
| 2A | 7 | I | Logic Data Input to RS422 Driver number 2 |
| 2Y | 6 | O | RS-422 Data Line (Driver 2) |
| 2Z | 5 | O | RS-422 Data Line (Driver 2) |
| 3A | 9 | I | Logic Data Input to RS422 Driver number 3 |
| 3Y | 10 | O | RS-422 Data Line (Driver 3) |
| 3Z | 11 | O | RS-422 Data Line (Driver 3) |
| 4A | 15 | I | Logic Data Input to RS422 Driver number 4 |
| 4Y | 14 | O | RS-422 Data Line (Driver 4) |
| 4Z | 13 | O | RS-422 Data Line (Driver 4) |
| VCC | 8 | I | Power Input. Connect to 5V Power Source. |
| GND | 16 | I | Device Ground Pin |