ZHCSIZ3M January 1979 – March 2024 AM26LS31 , AM26LS31M
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VCC | Supply voltage | AM26LS31C | 4.75 | 5 | 5.25 | V |
| AM26LS31M | 4.5 | 5 | 5.5 | |||
| VIH | High-level input voltage | 2 | V | |||
| VIL | Low-level input voltage | 0.8 | V | |||
| IOH | High-level output current | –20 | mA | |||
| IOL | Low-level output current | 20 | mA | |||
| TA | Operating free-air temperature | AM26LS31C | 0 | 70 | °C | |
| AM26LS31I | –40 | 85 | ||||
| AM26LS31M | –55 | 125 | ||||