ZHCSJP5B May   2019  – October 2021 ALM2402F-Q1
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
    5. 6.5 Electrical Characteristics: VS = 12 V
    6. 6.6 Electrical Characteristics: VS = 5 V
    7. 6.7 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 OTF/SH_DN
      2. 7.3.2 Output Stage Supply Voltage
      3. 7.3.3 Current-Limit and Short-Circuit Protection
      4. 7.3.4 Input Common-Mode Overvoltage Clamps
      5. 7.3.5 Thermal Shutdown
      6. 7.3.6 Output Stage
      7. 7.3.7 EMI Susceptibility and Input Filtering
    4. 7.4 Device Functional Modes
      1. 7.4.1 Open-Loop and Closed-Loop Operation
      2. 7.4.2 Shutdown
  8. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Capacitive Load and Stability
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Resolver Excitation Input (Op Amp Output)
          1. 8.2.2.1.1 Excitation Voltage
          2. 8.2.2.1.2 Excitation Frequency
          3. 8.2.2.1.3 Excitation Impedance
        2. 8.2.2.2 Resolver Output
        3. 8.2.2.3 Power Dissipation and Thermal Reliability
          1. 8.2.2.3.1 Improving Package Thermal Performance
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 接收文档更新通知
    3. 11.3 支持资源
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 术语表
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted) (1)
MINMAXUNIT
Input supply voltage, VS = (V+) – (V–)–0.318V
Output supply voltage, VS_O–0.318V
Positive and negative input to GND voltage–0.318V
Overtemperature flag pin current20mA
Overtemperature flag pin voltage07V
Output short-circuit(2)ContinuousContinuous
Operating temperature–40125°C
Junction temperature150°C
Storage temperature, Tstg–65150°C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
Short-circuit to ground; one amplifier per package. Long-term, short-circuit operation leads to an elevated die temperature and a shorter lifetime, and places the amplifier into open-loop operation. Prolonged open-loop operation (especially at high temperatures and supplies) can lead to a shift in the dc electrical characteristics, such as offset voltage (see the Open-Loop and Closed-Loop Operation section).