ZHCSJP5B May 2019 – October 2021 ALM2402F-Q1
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
GND | 6, 14 | Input | Ground pin (both ground pins must be used and connected together on board) |
IN(1)+ | 2 | Input | Noninverting op amp input terminal 1 |
IN(2)+ | 4 | Input | Noninverting op amp input terminal 2 |
IN(1)– | 1 | Input | Inverting op amp input terminal 1 |
IN(2)– | 5 | Input | Inverting op amp input terminal 2 |
NC | 7, 8 | — | No internal connection (do no connect) |
OTF/SH_DN | 3 | Input/output | Overtemperature flag and shutdown (see Table 7-1 for truth table) |
OUT(1) | 13 | Output | Op amp output 1 |
OUT(2) | 9 | Output | Op amp output 2 |
VS | 11 | Input | Gain stage supply pin |
VS_O(1) | 12 | Input | Output stage supply pin |
VS_O(2) | 10 | Input | Output stage supply pin |
Thermal pad | — | — | Connect the exposed thermal pad to ground for best thermal performance. Do not connect the thermal pad to any pin other than GND. The thermal pad can also be left floating. |