ZHCSPA8 March 2024 AFE7950-SP
PRODMIX
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Timing: SYSREF+/- | |||||
ts(SYSREF) | Setup Time, SYSREF+/- Valid to Rising Edge of CLK+/- | 50 | ps | ||
th(SYSREF) | Hold Time, SYSREF+/- Valid after Rising Edge of CLK+/- | 50 | ps | ||
Timing: Serial ports | |||||
ts(SENB) | Setup Time, SENB to Rising Edge of SCLK | 15 | ns | ||
th(SENB) | Hold Time, SENB after last Rising Edge of SCLK (1) | 5 + tSCLK | ns | ||
ts(SDIO) | Setup Time, SDIO valid to Rising Edge of SCLK | 15 | ns | ||
th(SDIO) | Hold Time, SDIO valid after Rising Edge of SCLK | 5 | ns | ||
t(SCLK)_W | Minimum SCLK period: registers write | 25 | ns | ||
t(SCLK)_R | Minimum SCLK period: registers read | 50 | ns | ||
t(SCLK)_R | SCLK period: temp sensor (2) | 1000 | ns | ||
td(data_out) | Minimum Data Output delay after Falling Edge of SCLK | 0 | ns | ||
Maximum Data Output delay after Falling Edge of SCLK | 15 | ns | |||
tRESET | Minimum RESETZ Pulse Width | 1 | ms |