ZHCSM18A January 2023 – December 2023 ADS9815 , ADS9817
PRODUCTION DATA
ADD | D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12h | RESERVED | INIT_3 | RESERVED | |||||||||||||
13h | INIT_4 | RESERVED | ||||||||||||||
0Ah | RESERVED | INIT_2 | RESERVED |
Access Type | Code | Description |
---|---|---|
R | R | Read |
W | W | Write |
R/W | R/W | Read or write |
Reset or Default Value | ||
-n | Value after reset or the default value |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
R/W-0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | INIT_3 | RESERVED | |||||
R/W-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-7 | RESERVED | R/W | 0h | Reserved. Do not change from the default reset value. |
6-6 | INIT_3 | R/W | 0h | INIT_3 field for device initialization. Write 1b during the initialization sequence. Write 0b for normal operation. |
5-0 | RESERVED | R/W | 0h | Reserved. Do not change from the default reset value. |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
INIT_4 | RESERVED | ||||||
R/W-0h | R/W-0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | |||||||
R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-15 | INIT_4 | R/W | 0h | INIT_4 field for device initialization. Write 1b during initialization sequence. Write 0b for normal operation. |
14-0 | RESERVED | R/W | 0h | Reserved. Do not change from the default reset value. |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | INIT_5 | RESERVED | |||||
R/W-0h | R/W-0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | |||||||
R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | RESERVED | R/W | 0h | Reserved. Do not change from the default reset value. |
14 | INIT_5 | R/W | 0h | INIT_5 field for device initialization. Write 1b during initialization sequence. Write 0b for normal operation. |
13-0 | RESERVED | R/W | 0h | Reserved. Do not change from the default reset value. |