ZHCSM18A January 2023 – December 2023 ADS9815 , ADS9817
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLY | ||||||
AVDD_5V | Analog power supply | AVDD_5V to GND, 5 V | 4.75 | 5 | 5.25 | V |
VDD_1V8 | Analog power supply | VDD_1V8 to GND, 1.8 V | 1.75 | 1.8 | 1.85 | V |
IOVDD | Digital interface power supply | IOVDD to GND | 1.15 | 1.8 | 1.85 | V |
REFERENCE VOLTAGE | ||||||
VREF | Reference voltage to the ADC | External reference | 4.092 | 4.096 | 4.100 | V |
ANALOG INPUTS | ||||||
VFSR | Full-scale input range | RANGE_CHx = 0010b | –2.5 | 2.5 | V | |
RANGE_CHx = 0001b | –3.5 | 3.5 | ||||
RANGE_CHx = 0000b | –5 | 5 | ||||
RANGE_CHx = 0011b | –7 | 7 | ||||
RANGE_CHx = 0100b | –10 | 10 | ||||
RANGE_CHx = 0101b | –12 | 12 | ||||
AINxP | Operating input voltage, positive input |
–17 | 17 | V | ||
AINxM | Operating input voltage, negative input |
–17 | 17 | V | ||
TEMPERATURE RANGE | ||||||
TA | Ambient temperature | –40 | 25 | 125 | °C |