ZHCSH75A September 2017 – December 2017 ADS7142
PRODUCTION DATA.
Provides the MSB of accumulated data for CH0 (Read Only).
This register is cleared at power-up, on receiving general call reset, on device reset or when SEQ_START bit in START_SEQUENCE register is set to 1.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CH0_MSB[7:0] | |||||||
R-00000000b |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | CH0_MSB[7:0] | R | 00000000b | MSB of accumulated data for CH0 |