SLWS214C October 2008 – May 2026 ADS61B29 , ADS61B49
PRODUCTION DATA
Two output data formats are supported – 2s complement and offset binary. They can be selected using the serial interface register bit <DATA FORMAT> or controlling the DFS pin in parallel configuration mode.
In the event of an input voltage overdrive, the digital outputs go to the appropriate full-scale level. For a positive overdrive, the output code is 0x3FFF in offset binary output format, and 0x1FFF in 2s complement output format. For a negative input overdrive, the output code is 0x0000 in offset binary output format and 0x2000 in 2s complement output format.