SLWS214C October 2008 – May 2026 ADS61B29 , ADS61B49
PRODUCTION DATA
| PARAMETER | ADS61B49/ADS61B29 250 MSPS | UNIT | ||||
|---|---|---|---|---|---|---|
| MIN | TYP | MAX | ||||
| ANALOG INPUT | ||||||
| Differential input voltage range | 2 | VPP | ||||
| Differential input resistance (at dc), See Figure 7-2 | 10 | kΩ | ||||
| Differential input capacitance, See Figure 7-3 | 2 | pF | ||||
| Analog input bandwidth | 750 | MHz | ||||
| Analog Input common-mode current (per input pin) | 2 | μA | ||||
| VCM common-mode output voltage (different than ADS6149 family) | 2.3 | V | ||||
| VCM output current capability | ±4 | mA | ||||
| DC ACCURACY | ||||||
| Offset error | -15 | ±2 | +15 | mV | ||
| Temperature coefficient of offset error | 0.005 | mV/°C | ||||
| Variation of offset error with supply | 0.3 | mV/V | ||||
| EGREF | Gain error due to internal reference inaccuracy alone | -2.5 | ±0.2 | +2.5 | %FS | |
| EGCHAN | Gain error of channel alone | 0.2 | %FS | |||
| Temperature coefficient of EGCHAN | .001 | Δ%/°C | ||||
| POWER SUPPLY | ||||||
| IAVDD | Analog supply current | 200 | mA | |||
| IDRVDD | Output buffer supply current, LVDS interface with 100Ω external termination | 70 | mA | |||
| Output buffer supply
current, CMOS interface Fin = 3MHz, 10pF external load capacitance | 56 | mA | ||||
| Analog power | 660 | 730 | mW | |||
| Digital power LVDS interface | 130 | 160 | mW | |||
| Digital power CMOS interface, Fin = 3MHz, 10pF external load capacitance | 101 | mW | ||||
| Global power down | 20 | 75 | mW | |||
| Standby | 120 | mW | ||||