ZHCSFU8B May 2016 – December 2021 ADC32RF80 , ADC32RF83
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DDC0 NCO3 LSB | |||||||
R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | DDC0 NCO3 LSB | R/W | 0h | These bits are the LSB of the NCO frequency word for NCO3 of DDC0 (band 1). The LSB represents fS / (216), where fS is the ADC sampling frequency. |