ZHCSFU8B May 2016 – December 2021 ADC32RF80 , ADC32RF83
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|---|
| DIGITAL INPUTS (RESET, SCLK, SEN, SDIN, PDN, GPIO1, GPIO2, GPIO3, GPIO4) | ||||||
| VIH | High-level input voltage | 0.8 | V | |||
| VIL | Low-level input voltage | 0.4 | V | |||
| IIH | High-level input current | 50 | µA | |||
| IIL | Low-level input current | –50 | µA | |||
| Ci | Input capacitance | 4 | pF | |||
| DIGITAL OUTPUTS (SDOUT, GPIO1, GPIO2, GPIO3, GPIO4) | ||||||
| VOH | High-level output voltage | AVDD19–0.1 | AVDD19 | V | ||
| VOL | Low-level output voltage | 0.1 | V | |||
| DIGITAL INPUTS (SYSREFP and SYSREFM; SYNCBP and SYNCBM; Requires External Biasing) | ||||||
| VID | Differential input voltage | 350 | 450 | 800 | mVPP | |
| VCM | Input common-mode voltage | 1.05 | 1.2 | 1.325 | V | |
| DIGITAL OUTPUTS (JESD204B Interface: DA[3:0], DB[3:0], Meets JESD204B LV-0IF-11G-SR Standard) | ||||||
| |VOD| | Output differential voltage | 700 | mVPP | |||
| |VOCM| | Output common-mode voltage | 450 | mV | |||
| Transmitter short-circuit current | Transmitter pins shorted to any voltage between –0.25 V and 1.45 V | –100 | 100 | mA | ||
| zos | Single-ended output impedance | 50 | Ω | |||
| Co | Output capacitance | Output capacitance inside the device, from either output to ground | 2 | pF | ||