ZHCSCX1D January 2014 – October 2017 ADC12J4000
PRODUCTION DATA.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| SCR | K_Minus_1 | DDR | JESD_EN | ||||
| R/W-0 | R/W-000 11 | R/W-1 | R/W-1 | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | SCR | R/W | 0 | 0 : Scrambler disabled (default) 1 : Scrambler enabled |
| 6-2 | K_Minus_1 | R/W | 000 11 | K is the number of frames per multiframe, and K – 1 is programmed here. Default: K = 4, K_Minus_1 = 3. Depending on the decimation (D) and serial rate (DDR), there are constraints on the legal values of K. |
| 1 | DDR | R/W | 1 | 0 : SDR serial rate (ƒ(BIT) = ƒS) 1 : DDR serial rate (ƒ(BIT) = 2ƒS) (default) |
| 0 | JESD_EN(1) | R/W | 1 | 0 : Block disabled 1 : Normal operation (default) |