ZHCSCX1D January 2014 – October 2017 ADC12J4000
PRODUCTION DATA.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| SysRefDet | Dirty Capture | RESERVED | |||||
| R-0 | R-0 | R-00 0111 | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | SysRefDet | R | 0 | When high, indicates that a SYSREF rising edge was detected. To clear this bit, write SysRefDetClr to 1 and then back to 0. |
| 6 | Dirty Capture | R | 0 | When high, indicates that a SYSREF rising edge occurred very close to the device clock edge, and setup or hold is not ensured (dirty capture). To clear this bit, write CDC to1 and then back to 0. NOTE: When sweeping the timing on SYSREF, it may jump across the clock edge without triggering this bit. The REALIGNED status bit must be used to detect this (see the JESD_STATUS register description in Digital Down Converter and JESD204B (0x200-0x27F)) |
| 5-0 | RESERVED | R | 00 0111 | Reserved register. Always returns 000111b |