ZHCSCX1D January 2014 – October 2017 ADC12J4000
PRODUCTION DATA.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | SYNC_DIFF_PD | RESERVED | |||||
| R/W-1100 0 | R/W-0 | R/W-11 | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-3 | RESERVED | R/W | 1100 0 | |
| 2 | SYNC_DIFF_PD | R/W | 0 | Set this bit to power down the differential SYNC~± inputs for the JESD204B interface. The SYNC~± inputs can also serve as the TimeStamp input receiver for the TimeStamp function. The receiver must be powered up to support the time stamp or differential SYNC~. Default: 0b |
| 1-0 | RESERVED | R/W | 11 | Default: 11b |