ZHCSCX1D January 2014 – October 2017 ADC12J4000
PRODUCTION DATA.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | OFFSET_FS[14] | OFFSET_FS[13] | OFFSET_FS[12] | OFFSET_FS[11] | OFFSET_FS[10] | OFFSET_FS[9] | OFFSET_FS[8] |
| R/W-0 | R/W-1 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | RESERVED | R/W | 0 | |
| 6-0 | OFFSET_FS[14:8] | R/W | 100 0000 | MSB Bits for OFFSET_FS[14:0]. The ADC offset adjust feature has no effect when Background Calibration Mode is enabled. (See IO_OFFSET_1 description in the General Analog, Bias, Band Gap, and Track and Hold (0x020 to 0x02F) section). |