DLP780TEEVM
DLP780TEEVM 4k UHD 数字微镜器件 (DMD) 评估模块
DLP780TEEVM
概述
DLP® 产品 DLP780TEEVM 在与 DLPC4420AEVM 配合使用时,可缩短 DLP 0.78 英寸 4K UHD 系统的原型设计时间。DLP780TEEVM 为评估 0.78 英寸 4K UHD 数字微镜器件 (DMD) 提供了一款解决方案,旨在与 DLPC4420AEVM 搭配使用,可在 DMD 上显示启动画面、测试图案和来自 HDMI 源的视频。
特性
- 4K UHD (3840 X 2160) 显示分辨率
- 9.0µm 微镜间距
- ±14.5° 微镜倾斜角(相对于平面状态)
- 角落照明
- 2xLVDS 输入数据总线
立即订购并开发
DLP780TEEVM — DLP780 0.78 英寸 UHD HEP 数字微镜器件 (DMD) 评估模块
DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency
DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency
产品
≥ 0.47 英寸阵列产品
≤ 0.47 英寸阵列 pico 产品
紫外产品 (< 400nm)
可见光产品(420nm 至 700nm)
光谱分析和光纤网络产品
车外照明和投影产品
近紫外产品(400nm 至 420nm)
显示产品
近红外产品 (> 700 nm)
多通道 IC (PMIC)
硬件开发
评估板
开发套件
光学模块
发布信息
---------------------------------------------------------------------------------------------------------------------------
---------------------------------------------------------------------------------------------------------------------------
Copyright © 2024 Texas Instruments Incorporated - http://www.ti.com/
---------------------------------------------------------------------------------------------------------------------------
---------------------------------------------------------------------------------------------------------------------------
Product name: DMD Diffraction Efficiency Calculator
Version: 1.0.0.0
Date: May 2024
---------------------------------------------------------------------------------------------------------------------------
DESCRIPTION
---------------------------------------------------------------------------------------------------------------------------
The DMD Diffraction Efficiency Calculator is used to help customers understand how to model DMD diffraction patterns and diffraction efficiency with their specific DMD input parameters and will be modeled to the customers specific design.
---------------------------------------------------------------------------------------------------------------------------
REVISION HISTORY
---------------------------------------------------------------------------------------------------------------------------
* Initial release
---------------------------------------------------------------------------------------------------------------------------
RESTRICTIONS
---------------------------------------------------------------------------------------------------------------------------
* Tested on Windows 10.
---------------------------------------------------------------------------------------------------------------------------
CONTACT US
---------------------------------------------------------------------------------------------------------------------------
At http://e2e.ti.com/
---------------------------------------------------------------------------------------------------------------------------
---------------------------------------------------------------------------------------------------------------------------
技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
EVM 用户指南 | DLP® 显示 ≥0.47 英寸阵列 4K UHD 评估模块 | PDF | HTML | 英语版 | PDF | HTML | 2023年 12月 13日 | |
证书 | DLP780TEEVM EU Declaration of Conformity (DoC) | 2023年 8月 23日 |