DLP550JEEVM
DLP550 0.55 英寸 XGA 数字微镜器件 (DMD) 评估模块
DLP550JEEVM
概述
The DLP® products DLP550JEEVM, when combined with the DLPC4430EVM, can accelerate the prototyping time of a DLP 0.55-inch XGA system. The DLP550JEEVM provides a solution for evaluating the 0.55-inch XGA digital micromirror device (DMD), which is designed to pair with the DLPC4430EVM and can display SPLASH, test patterns and video from the HDMI source on the DMD.
特性
- XGA (1024 × 768) display resolution
- 10.8-µm micromirror pitch
- ±12° micromirror tilt (relative to flat state)
- Corner illumination
- 2xLVDS input data bus
立即订购并开发
DLP550JEEVM — DLP550 0.55 英寸 XGA 数字微镜器件 (DMD) 评估模块
DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency
DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency
产品
≥ 0.47 英寸阵列产品
≤ 0.47 英寸阵列 pico 产品
紫外产品 (< 400nm)
可见光产品(420nm 至 700nm)
光谱分析和光纤网络产品
车外照明和投影产品
近紫外产品(400nm 至 420nm)
显示产品
近红外产品 (> 700 nm)
多通道 IC (PMIC)
硬件开发
评估板
开发套件
光学模块
发布信息
---------------------------------------------------------------------------------------------------------------------------
---------------------------------------------------------------------------------------------------------------------------
Copyright © 2024 Texas Instruments Incorporated - http://www.ti.com/
---------------------------------------------------------------------------------------------------------------------------
---------------------------------------------------------------------------------------------------------------------------
Product name: DMD Diffraction Efficiency Calculator
Version: 1.0.0.0
Date: May 2024
---------------------------------------------------------------------------------------------------------------------------
DESCRIPTION
---------------------------------------------------------------------------------------------------------------------------
The DMD Diffraction Efficiency Calculator is used to help customers understand how to model DMD diffraction patterns and diffraction efficiency with their specific DMD input parameters and will be modeled to the customers specific design.
---------------------------------------------------------------------------------------------------------------------------
REVISION HISTORY
---------------------------------------------------------------------------------------------------------------------------
* Initial release
---------------------------------------------------------------------------------------------------------------------------
RESTRICTIONS
---------------------------------------------------------------------------------------------------------------------------
* Tested on Windows 10.
---------------------------------------------------------------------------------------------------------------------------
CONTACT US
---------------------------------------------------------------------------------------------------------------------------
At http://e2e.ti.com/
---------------------------------------------------------------------------------------------------------------------------
---------------------------------------------------------------------------------------------------------------------------
技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
EVM 用户指南 | DLP® 显示 ≥0.47 英寸阵列 WUXGA/1080p/WXGA/XGA/ SVGA 评估模块 | PDF | HTML | 英语版 | PDF | HTML | 2024年 1月 8日 | |
证书 | DLP550JEEVM EU Declaration of Conformity (DoC) | 2023年 10月 17日 |