TAS5754M
- Flexible Audio I/O Configuration
- Supports I²S, TDM, LJ, RJ Digital Input
- 8 kHz to 192 kHz Sample Rate Support
- Stereo Bridge Tied Load (BTL) or Mono Parallel Bridge Tied Load (PBTL) Operation
- BD Modulation with TAS5756M, 1SPW Modulation with TAS5754M
- Supports 3-Wire Digital Audio Interface (No MCLK required)
- High Performance Closed-Loop Architecture (PVDD = 12V, RSPK = 8 Ω, SPK_GAIN = 20dBV)
- Idle Channel Noise = 62 µVrms (A-Wtd)
- THD+N = 0.007 % (at 1 W, 1 kHz)
- SNR = 103 A-Wtd (Ref. to THD+N = 1%)
- PurePath HybridFlow Processing Architecture
- Several Configurable MiniDSP Programs (called HybridFlows)
- Download Time <100 ms (typ)
- Advanced Audio Processing Algorithms
- Communication Features
- Software Mode Control via I²C Port
- Two Address Select Pins – Up to 4 Devices
- Robustness and Reliability Features
- Clock Error, DC, and Short-Circuit Protection
- Over Temperature and Overcurrent Protection
The TAS5754M device is a high-performance, stereo closed-loop amplifier with integrated audio processor with PurePath™ HybridFlow architecture. To convert from digital to analog, it uses a high performance DAC with Burr-Brown mixed signal heritage. It requires only two power supplies: one DVDD for low-voltage circuitry and one PVDD for high-voltage circuitry. It is controlled via a software control port using standard I²C communication. In the family, the TAS5756M uses traditional BD modulation, ensuring low distortion characteristics. The TAS5754M uses 1SPW modulation, reducing the idle current draw at the expense of slightly higher distortion.
The unique HybridFlow architecture allows the system designer to choose from several configurable DSP programs, specifically designed for use in popular audio end equipment like Bluetooth (BT) Speakers, Sound Bars, Docking Stations, Subwoofers. This combines the flexibility of a fully programmable device with the fast download time and ease of use of a fixed function ROM device.
An optimal mix of thermal performance and device cost is provided in the 90 mΩ rDS(ON) of the output MOSFETs. Additionally, a thermally enhanced 48-Terminal TSSOP provides excellent operation in the elevated ambient temperatures found in modern consumer electronic devices.
For all available申请了解更多信息
可提供 PurePath™ Console 2、TAS5754M GUI 和其他设计资源。立即申请
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TAS5754M Digital Input, Closed-Loop Class-D Amplifier 数据表 | 2014年 6月 20日 | |||
应用手册 | Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) | 2019年 8月 26日 | ||||
应用手册 | AN-1849 An Audio Amplifier Power Supply Design (Rev. C) | 2019年 6月 27日 | ||||
用户指南 | Using the TAS5754/6M and PCM5242 HybridFlow Processor (Rev. A) | 2015年 6月 19日 | ||||
EVM 用户指南 | TAS5754M and TAS5756M EVM User's Guide | 2014年 6月 5日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TAS5754MDCAEVM — TAS5754M I2S 输入闭环音频放大器评估模块
通过 TAS5754MDCAEVM,可以利用包含 TI 独特的 HybridFlow 架构的板载音频处理器评估 TAS5754M I2S 输入闭环放大器。它装配了两个 TAS5754MDCA 器件:一个配置用于双声道(立体声)运行,另一个配置用于单声道运行。它在 4.5V 至 26.4V 的单电源下运行,能够在 BTL 模式下输出高于 30W 的功率,在 PBTL 模式下输出高于 60W 的功率。与 PurePath™ 控制台母板(PurePath-CMBEVM – 必须单独订购)和 PurePath™ 控制台 GUI(PurePathConsole – (...)
PUREPATHCONSOLE — 适用于音频系统设计和开发的 PurePath™ 控制台图形开发套件
PurePath 控制台的直观图形界面使音频设计非常直接,因为无需高级音频设计专业知识。以缩短生产开发时间为目的的易用图形界面中提供了许多 PurePath 控制台高级控制功能,这些功能有助于实现高度优化的音频性能、超低功耗和无缝系统集成。
支持的器件:
PurePath™ Console 1:PCM5142、TAS5721、TAS5729MD、TAS5731 和 TAS5760xx
(...)
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | 下载 |
---|---|---|
HTSSOP (DCA) | 48 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。