产品详情

Number of DAC channels 8 Analog inputs 0 Analog outputs 8 DAC SNR (typ) (dB) 113 Sampling rate (max) (kHz) 192 Control interface H/W, I2C, SPI Resolution (bps) 24 Architecture Current Segment DAC Operating temperature range (°C) -40 to 85 Rating Catalog
Number of DAC channels 8 Analog inputs 0 Analog outputs 8 DAC SNR (typ) (dB) 113 Sampling rate (max) (kHz) 192 Control interface H/W, I2C, SPI Resolution (bps) 24 Architecture Current Segment DAC Operating temperature range (°C) -40 to 85 Rating Catalog
HTSSOP (DCA) 48 101.25 mm² 12.5 x 8.1
  • 24-Bit Delta-Sigma DAC
  • 8-Channel DAC:
    • High Performance: Differential, fS = 48 kHz
    • THD+N: –94 dB
    • SNR: 113 dB
    • Dynamic Range: 113 dB
    • Sampling Rate: 8 kHz to 192 kHz
    • System Clock: 128 fS, 192 fS, 256 fS, 384 fS,
      512 fS, 768 fS, 1152 fS
    • Differential Voltage Output: 8 VPP
    • Analog Lowpass Filter Included
    • 4x/8x Oversampling Digital Filter:
      • Passband Ripple: ±0.0018 dB
      • Stop Band Attenuation: –75 dB
    • Zero Flag
  • Flexible Audio Interface:
    • I/F Format: I2S™, Left-/Right-Justified, DSP,
      TDM
    • Data Length: 16, 20, 24, 32 Bits
  • Flexible Mode Control:
    • 3-Wire SPI, 2-Wire I2C-Compatible Serial
      Control Interface, or Hardware Control
  • Multiple Functions Through SPI or I2C I/F:
    • Audio I/F Format Select: I2S, Left-Justified,
      Right-Justified, DSP, TDM
    • Digital Attenuation and Soft Mute
    • Digital De-Emphasis: 32 kHz, 44.1 kHz,
      48 kHz
    • Data Polarity Control
    • Power Down
  • Multiple Functions Through H/W Control:
    • Audio I/F Format Select: I2S, TDM
    • Digital De-Emphasis Filter: 44.1 kHz
  • Analog Mute by Clock Halt Detection
  • External RESET Pin
  • Power Supplies:
    • 5 V for Analog and 3.3 V for Digital
  • Package: HTSSOP-48
  • Operating Temperature Range:
    • –40°C to +85°C
  • 24-Bit Delta-Sigma DAC
  • 8-Channel DAC:
    • High Performance: Differential, fS = 48 kHz
    • THD+N: –94 dB
    • SNR: 113 dB
    • Dynamic Range: 113 dB
    • Sampling Rate: 8 kHz to 192 kHz
    • System Clock: 128 fS, 192 fS, 256 fS, 384 fS,
      512 fS, 768 fS, 1152 fS
    • Differential Voltage Output: 8 VPP
    • Analog Lowpass Filter Included
    • 4x/8x Oversampling Digital Filter:
      • Passband Ripple: ±0.0018 dB
      • Stop Band Attenuation: –75 dB
    • Zero Flag
  • Flexible Audio Interface:
    • I/F Format: I2S™, Left-/Right-Justified, DSP,
      TDM
    • Data Length: 16, 20, 24, 32 Bits
  • Flexible Mode Control:
    • 3-Wire SPI, 2-Wire I2C-Compatible Serial
      Control Interface, or Hardware Control
  • Multiple Functions Through SPI or I2C I/F:
    • Audio I/F Format Select: I2S, Left-Justified,
      Right-Justified, DSP, TDM
    • Digital Attenuation and Soft Mute
    • Digital De-Emphasis: 32 kHz, 44.1 kHz,
      48 kHz
    • Data Polarity Control
    • Power Down
  • Multiple Functions Through H/W Control:
    • Audio I/F Format Select: I2S, TDM
    • Digital De-Emphasis Filter: 44.1 kHz
  • Analog Mute by Clock Halt Detection
  • External RESET Pin
  • Power Supplies:
    • 5 V for Analog and 3.3 V for Digital
  • Package: HTSSOP-48
  • Operating Temperature Range:
    • –40°C to +85°C

The PCM1690 device is a high-performance, single-chip, 24-bit, eight-channel, audio digital-to-analog converter (DAC) with differential outputs. The eight-channel, 24-bit DAC employs an enhanced, multi-level delta-sigma (ΔΣ) modulator and supports 8-kHz to 192-kHz sampling rates and a 16-/20-/24-/32-bit width digital audio input word on the audio interface. The audio interface of the PCM1690 supports the time-division-multiplexed (TDM) format in addition to the standard I2S, left-justified, right-justified, and DSP formats.

The PCM1690 can be controlled through a three-wire, SPI-compatible interface, or two-wire, I2C-compatible serial interface in software, which provides access to all functions including digital attenuation, soft mute, de-emphasis, and so forth. Also, hardware control mode provides a subset of user-programmable functions through two control pins. The PCM1690 is available in a 12-mm × 8-mm (12-mm × 6-mm body) HTSSOP-48 package.

For all available packages, see the orderable addendum at the end of the data sheet.

The PCM1690 device is a high-performance, single-chip, 24-bit, eight-channel, audio digital-to-analog converter (DAC) with differential outputs. The eight-channel, 24-bit DAC employs an enhanced, multi-level delta-sigma (ΔΣ) modulator and supports 8-kHz to 192-kHz sampling rates and a 16-/20-/24-/32-bit width digital audio input word on the audio interface. The audio interface of the PCM1690 supports the time-division-multiplexed (TDM) format in addition to the standard I2S, left-justified, right-justified, and DSP formats.

The PCM1690 can be controlled through a three-wire, SPI-compatible interface, or two-wire, I2C-compatible serial interface in software, which provides access to all functions including digital attenuation, soft mute, de-emphasis, and so forth. Also, hardware control mode provides a subset of user-programmable functions through two control pins. The PCM1690 is available in a 12-mm × 8-mm (12-mm × 6-mm body) HTSSOP-48 package.

For all available packages, see the orderable addendum at the end of the data sheet.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
PCM4104 正在供货 SNR 为 118dB 的 4 通道音频 DAC Quad channel and improved SNR

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
类型 标题 下载最新的英语版本 日期
* 数据表 PCM1690 24-Bit, 192-kHz Sampling, Enhanced Multi-Level ΔΣ, Eight-Channel Audio Digital-to-Analog Converter 数据表 (Rev. B) PDF | HTML 2015年 8月 31日
EVM 用户指南 DEM-DAI1690 EVM User's Guide 2009年 4月 28日
应用手册 所选封装材料的热学和电学性质 2008年 10月 16日
应用手册 A Low Noise, Low Distortion Design for Antialiasing and Anti-Imaging Filters 2000年 9月 27日
应用手册 THD+N Versus Frequency Characteristics and Spectra of the PCM1717/18/19/20/23/27 2000年 9月 27日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

子卡

AUDK2G — 66AK2Gx (K2G) 音频子卡

K2G 音频子卡旨在与 K2G 通用 EVM (EVMK2G) 结合使用,音频子卡运行需要使用 EVMK2G。子卡允许用户基于 66AKG2G02 DSP + ARM 处理器 SoC 开发多通道音频应用,如 A/V 接收器、条形音箱、汽车放大器系统和混合控制台。

用户指南: PDF
TI.com 上无现货
应用软件和框架

PUREPATHCONSOLE PurePath™ Console graphical development suite for audio system design and development

PurePath™ Console is a highly integrated and easy-to-use audio development suite designed specifically to simplify the evaluation, configuration and debug process associated with the development of audio products. Watch how easy it is to use the PurePath™ Console 3 software.

PurePath Console’s (...)
支持的产品和硬件

支持的产品和硬件

产品
音频编解码器
TAC5111 具有 100dB 动态范围 ADC 和 106dB 动态范围 DAC 的低功耗单声道音频编解码器 TAC5111-Q1 Automotive low power mono audio codec with 102-dB dynamic range ADC, 106-dB DAC TAC5112 具有 100dB 动态范围 ADC 和 106dB 动态范围 DAC 的低功耗立体声音频编解码器 TAC5112-Q1 Automotive low-power stereo audio codec with 102-dB dynamic range ADC, 106-dB DAC TAC5211 具有 118dB 动态范围 ADC 和 119dB 动态范围 DAC 的低功耗单声道音频编解码器 TAC5212 具有 118dB 动态范围 ADC 和 119dB 动态范围 DAC 的高性能立体声音频编解码器 TAC5212-Q1 具有动态范围 115dB ADC 和 120dB DAC 的汽车级低功耗、立体声音频编解码器 TAC5311-Q1 具有动态范围 102dB ADC、106dB DAC、高压输入和诊断功能的汽车单声道音频编解码器 TAC5312-Q1 具有动态范围 102dB ADC、106dB DAC、高压输入和诊断功能的汽车立体声音频编解码器 TAC5411-Q1 具有动态范围 110dB ADC、120dB DAC、高压输入和诊断功能的汽车单声道音频编解码器 TAC5412-Q1 Automotive stereo audio codec with 110-dB dynamic range ADC, 120-dB DAC, HV-input and diagnostics TLV320AIC3268 TLV320AIC3268 超低功耗立体声音频编解码器
音频 DAC
PCM5142 具有 PCM 接口和完全可编程 miniDSP 的 2V RMS DIRECTPATH 112dB 音频立体声 DAC PCM5242 4.2VRMS DirectPath™、32 位、384kHz、114dB 音频立体声 DAC TAD5112 具有 106dB 动态范围的低功耗立体声音频 DAC TAD5112-Q1 具有 106dB 动态范围的汽车低功耗立体声音频 DAC TAD5212 具有 119dB 动态范围的低功耗立体声音频 DAC TAD5212-Q1 具有 120dB 动态范围的汽车低功耗立体声音频 DAC PCM1690 具有差动输出的 113dB SNR 8 通道音频 DAC
音频 ADC
PCM1841-Q1 汽车级、四通道、32 位、192kHz 音频模数转换器 (ADC) PCM3120-Q1 汽车级立体声、106dB SNR、768kHz、低功耗、软件控制型音频 ADC PCM3140-Q1 具有 106dB SNR 的汽车类四通道、768kHz Burr-Brown™ 音频模数转换器 (ADC) PCM5120-Q1 汽车类、立体声、120dB SNR、768kHz、低功耗、软件控制型音频 ADC PCM5140-Q1 具有 120dB SNR 的汽车类四通道、768kHz Burr-Brown™ 音频模数转换器 (ADC) PCM6120-Q1 汽车级立体声、123dB SNR、768kHz、低功耗、软件控制型音频 ADC PCM6140-Q1 具有 122dB SNR 的汽车类四通道、768kHz Burr-Brown™ 音频模数转换器 (ADC) PCMD3140-Q1 汽车级、127dB SNR、768kHz、四通道、PDM 输入到 TDM 或 I²S 输出转换器 PCMD3180-Q1 汽车八通道脉冲密度调制输入至 TDM 或 I²S 输出转换器 TAA5212 具有 118dB 动态范围的低功耗、高性能立体声音频 ADC TAA5412-Q1 具有 110dB 动态范围、HV 输入集成 HV-MICBIAS 和诊断功能的汽车立体声音频 ADC PCMD3180 八通道脉冲密度调制输入至 TDM 或 I²S 输出转换器 PCMD3140 四通道 PDM 输入到 TDM 或 I²S 输出转换器
耳机放大器
TPA6166A2 具有附件检测的 43mW 立体声模拟输入耳机放大器
扬声器放大器
TAS2110 具有集成 11V H 类升压的 6.1W 单声道数字输入 D 类扬声器放大器 TAS2552 具有 I/V 检测、用于扬声器保护和集成8.5V 升压的 4W 数字/模拟输入智能放大器 TAS2555 具有集成扬声器保护、高级 EQ 和 8.5V H 类升压的 5.7W 数字输入智能音频放大器 TAS2557 具有集成扬声器保护、高级 EQ 和 8.5V H 类升压的 5.7W 数字输入智能音频放大器 TAS2559 具有集成扬声器保护和立体声处理功能的 5.7W 数字输入智能放大器 TAS2560 具有 I/V 检测、用于扬声器保护和集成 8.5V H 类升压的 5.6W 数字输入智能放大器 TAS2562 具有 I/V 检测、用于扬声器保护和集成 11V H 类升压的 6.1W 数字输入智能放大器 TAS2563 具有集成扬声器保护、高级 EQ 和 11V H 类升压的 6.1W 数字输入智能放大器 TAS2564 具有 I/V 感应扬声器保护和集成 13V H 类升压的 7W 数字输入智能放大器 TAS2572 具有 I/V 检测和集成 13V H 类升压功能的 6.6W 数字输入智能放大器 TAS2764 具有 I/V 检测功能、用于扬声器保护和多级电源的 13W 数字输入 2.3V 至 16V 智能放大器 TAS2770 具有用于扬声器保护的 I/V 检测功能的 20W 数字输入 4.5V 至 18V 智能放大器 TAS2780 具有 I/V 检测功能、提供扬声器保护的 25W 数字输入、4.5V 至 24V 6A 峰值智能放大器 TAS2781 25W、4.5V 至 23V、数字输入集成音频处理扬声器保护 D 类放大器 TAS5729MD 带 HP 的 12W 立体声、24W 单声道、4.5V 至 26.4V 电源电压、数字输入开环 D 类音频放大器 TAS5731 支持 2.1 声道的 20W 立体声、41W 单声道、8V 至 21.5V、数字输入开环 D 类音频放大器 TAS5733L 具有 EQ 和 AGL 功能的 10W 立体声、20W 单声道、8V 至 16.5V、数字输入、开环 D 类音频放大器 TAS5751M 带 EQ 和 AGL 功能的 25W 立体声、40W 单声道、8V 至 26.4V、数字输入、开环 D 类音频放大器 TAS5754M 40W 立体声、61W 单声道、4.5V 至 26.4V 电源电压、数字输入 D 类音频放大器 TAS5756M 30W 立体声、40W 单声道、4.5V 至 26.4V 电源电压、数字输入 D 类音频放大器 TAS5760L 21W 立体声、42W 单声道、4.5V 至 16.4V 电源电压、数字输入 D 类音频放大器 TAS5760LD 带集成耳机的 21W 立体声、42W 单声道、4.5V 至 16.4V、数字输入 D 类音频放大器 TAS5760M 55W 立体声、114W 单声道、4.5V 至 26.4V 电源电压、数字输入 D 类音频放大器 TAS5760M-Q1 汽车级 25W、双通道、4.5V 至 26.4V 电源数字输入 D 类音频放大器 TAS5760MD 带集成耳机的 55W 立体声、114W 单声道、4.5V 至 26.4V、数字输入 D 类音频放大器 TAS5766M 50W 立体声、100W 单声道、4.5V 至 26.4V 电源电压、数字输入 D 类智能音频放大器 TAS5780M 20W 立体声、40W 单声道、4.5V 至 26.4V 电源电压、数字输入 D 类音频放大器 TAS5782M 具有处理功能的 20W 立体声、40W 单声道、4.5V 至 26.4V、数字输入 D 类智能音频放大器 TAS5805M 具有处理功能的 23W 立体声、45W 单声道、4.5V 至 26.4V 电源电压、数字输入 D 类音频放大器 TAS5822M 具有 96kHz 增强处理能力的 35W、无电感器、数字输入、立体声闭环 D 类放大器 TAS5825M 具有 192kHz 架构的 38W 立体声、65W 单声道、4.5V 至 26V、数字输入 D 类智能音频放大器 TAS5825P 具有超低空闲电流和出色效率的 4.5V 至 26.4V H 类控制数字输入 D 类音频放大器 TAS6422-Q1 具有负载突降保护功能的汽车级 75W、2MHz、2 通道、4.5V 至 26.4V 数字输入 D 类音频放大器 TAS6424-Q1 汽车类 75W、2MHz、4 通道、4.5V 至 26.4V 数字输入 D 类音频放大器 TAS6424E-Q1 汽车类 75W、2MHz、四通道、4.5V 至 26.4V 数字输入 D 类音频放大器 TAS6424L-Q1 具有负载突降保护功能的汽车类 27W、2MHz、4 通道、4.5V 至 18V 数字输入 D 类音频放大器 TPA6404-Q1 具有负载突降保护功能的汽车级 45W、2MHz、4 通道、4.5V 至 18V 电源模拟输入 D 类音频放大器
压电式扬声器驱动器/接收器
DRV5825P 具有智能 I/V 保护的 4.5V 至 26.4V、7.5A 立体声、15A 单声道、数字输入压电式驱动器
硬件开发
评估板
ADC3120EVM-PDK TLV320ADC3120 具有 106dB SNR 的立体声通道 768kHz Burr-Brown™ 音频 ADC 评估模块 ADC3120Q1EVM-PDK 适用于 PCM3120-Q1 具有 106dB SNR 的立体声、768kHz 音频模数转换器的评估模块 ADC5120EVM-PDK TLV320ADC5120 具有 120dB SNR 的立体声通道 768kHz、Burr-Brown™ 音频 ADC 评估模块 ADC5120Q1EVM-PDK 适用于 PCM5120-Q1 具有 120dB SNR 的立体声、768kHz 音频模数转换器的评估模块 ADC6120EVM-PDK TLV320ADC6120 具有 123dB SNR 的立体声通道 768kHz、Burr-Brown™ 音频 ADC 评估模块 ADC6120Q1EVM-PDK 适用于 PCM6120-Q1 具有 123dB SNR 的立体声、768kHz 音频模数转换器的评估模块 PCM1809EVM PCM1809 评估模块 PCMD3140Q1EVM-PDK 适用于 PCMD3140-Q1 四通道 PDM 输入至 TDM 或 I²S 输出转换器的评估模块 PP-SALB2-EVM PP-SALB2-EVM 智能放大器扬声器特性板评估模块(学习板 2) TAS2555YZEVM TAS2555 5.7W D 类音频放大器评估模块 TAS2557EVM 具有 H 类升压和扬声器感应功能的 TAS2557 5.7W D 类音频放大器评估模块 TAS2559EVM TAS2559 5.7W D 类音频放大器评估模块 TAS2560EVM TAS2560 5.6W D 类音频放大器评估模块 TAS2770EVM 适用于 QFN 封装的 TAS2770EVM 单声道、数字输入、D 类、IV 感应音频放大器评估模块 TAS2781EVM 适用于 TAS2781 具有数字输入和扬声器 IV 检测功能的单声道 D 级音频放大器的评估模块 TAS3251EVM TAS3251 175W 立体声/350W 单声道超高清数字输入 D 类放大器评估模块 TAS5721EVM TAS5721 评估模块 TAS5733LEVM TAS5733L 数字输入、开环 D 类音频放大器评估模块 TAS5751MEVM TAS5751M 数字输入、开环 D 类音频放大器评估模块 TAS5754MDCAEVM TAS5754M I2S 输入闭环音频放大器评估模块 TAS5756MDCAEVM TAS5756M I2S 输入闭环音频放大器评估模块 TAS5760XXEVM TAS5760M/MD/L/LD 评估模块 TAS5782MEVM TAS5782M 采用 96kHz 处理架构的数字输入闭环 D 类音频放大器评估模块 TAS5805MEVM TAS5805M 具有增强型处理功能的数字输入立体声闭环 D 类放大器 EVM TAS5825MEVM 具有 96kHz/192kHz 扩展处理能力的数字输入闭环 D 类音频放大器评估模块
评估模块 (EVM) 用 GUI

SLAC269 PCM1690EVM - Graphical User Interface (GUI) Software

支持的产品和硬件

支持的产品和硬件

产品
音频 DAC
PCM1690 具有差动输出的 113dB SNR 8 通道音频 DAC
仿真模型

PCM1690 IBIS Model

SBAM136.ZIP (42 KB) - IBIS Model
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
HTSSOP (DCA) 48 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频