MSP430FW427 用于电子流量计的 16 位超低功耗微控制器 | 德州仪器 TI.com.cn

MSP430FW427 (正在供货)

用于电子流量计的 16 位超低功耗微控制器

用于电子流量计的 16 位超低功耗微控制器 - MSP430FW427
数据表 勘误表

The MSP430FW42x series are microcontroller configurations with a unique Scan Interface peripheral, which is dedicated to capturing sensor inputs while in Standby Mode (LPM3). Not only does the MSP430FW42x series provide an ultra-low power sensor interface solution for power-sensitive applications, but it also frees up the CPU for other processing requirements.

Learn about Scan Interface:

描述

The Texas Instruments MSP430 family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the device to wake up from low-power modes to active mode in less than 6 µs.

The MSP430FW42x series are microcontroller configurations with two built-in 16-bit timers, a comparator, 96 LCD segment drive capability, a scan interface, and 48 I/O pins.

Typical applications include sensor systems that capture analog signals, convert them to digital values, and process the data and transmit them to a host system. The comparator and timers make the configurations ideal for gas, heat, and water meters, industrial meters, counter applications, and hand-held meters.

特性

  • Low Supply Voltage Range: 1.8 V to 3.6 V
  • Ultra-Low-Power Consumption:
    • Active Mode: 200 µA at 1 MHz, 2.2 V
    • Standby Mode: 0.7 µA
    • Off Mode (RAM Retention): 0.1 µA
  • Five Power-Saving Modes
  • Wake Up From Standby Mode in Less Than 6 µs
  • Frequency-Locked Loop, FLL+
  • 16-Bit RISC Architecture,
    125-ns Instruction Cycle Time
  • Scan Interface for Background Water, Heat, and Gas Volume Measurement
  • 16-Bit Timer_A With Three Capture/Compare Registers
  • 16-Bit Timer_A With Five Capture/Compare Registers
  • Integrated LCD Driver for Up to 96 Segments
  • On-Chip Comparator
  • Serial Onboard Programming, No External Programming Voltage Needed Programmable Code Protection by Security Fuse
  • Brownout Detector
  • Supply Voltage Supervisor and Monitor With Programmable Level Detection
  • Bootstrap Loader (BSL) in Flash Devices
  • Family Members Include:
    • MSP430FW423
      8KB + 256B Flash Memory, 256B RAM
    • MSP430FW425
      16KB + 256B Flash Memory, 512B RAM
    • MSP430FW427
      32KB + 256B Flash Memory, 1KB RAM
    • MSP430FW428
      48KB + 256B Flash Memory, 2KB RAM
    • MSP430FW429
      60KB + 256B Flash Memory, 2KB RAM
  • Available in 64-Pin Quad Flat Pack (QFP)
  • For Complete Module Descriptions, See the , Literature Number SLAU056

查看更多内容

参数 与其它产品相比 其他 MSP430 MCU

 
Non-volatile memory (kB)
RAM (KB)
ADC
ADC: channels (#)
GPIO pins (#)
I2C
SPI
UART
Comparator channels (#)
Package Group
Approx. price (US$)
USB
Timers - 16-bit
Bootloader (BSL)
Package size: mm2:W x L (PKG)
MSP430FW427 MSP430FW423 MSP430FW425 MSP430FW428 MSP430FW429
32     8     16     48     60    
1     0.125     0.5     2     2    
Slope     Slope     Slope     Slope     Slope    
0     0     0     0     0    
48     48     48     48     48    
0     0     0     0     0    
0     0     0     0     0    
0     0     0     0     0    
2     2     2     2     2    
LQFP | 64     LQFP | 64     LQFP | 64     LQFP | 64     LQFP | 64    
3.10 | 1ku     2.50 | 1ku     2.80 | 1ku     3.30 | 1ku     3.55 | 1ku    
No     No     No     No     No    
2     2     2     2     2    
UART     UART     UART     UART     UART    
64LQFP: 144 mm2: 12 x 12 (LQFP | 64)     64LQFP: 144 mm2: 12 x 12 (LQFP | 64)     64LQFP: 144 mm2: 12 x 12 (LQFP | 64)     64LQFP: 144 mm2: 12 x 12 (LQFP | 64)     64LQFP: 144 mm2: 12 x 12 (LQFP | 64)