产品详情

Illumination wavelength (min) (nm) 355 Illumination wavelength (max) (nm) 420 Micromirror array size 2560 x 1600 Chipset family DLP9000XUV, DLPC910, DLPR910 Pattern rate, binary (max) (Hz) 14989 Pixel data rate (max) (Gbpp) 61.1 Micromirror pitch (mm) 0.0076 Component type DMD Rating Catalog Display resolution (max) 2560 x 1600 (WQXGA) Pattern rate, 8-bit (max) (Hz) 1873 Micromirror array orientation Orthogonal Micromirror driver support Integrated Thermal dissipation (°C/W) 0.5 Operating temperature range (°C) 20 to 30
Illumination wavelength (min) (nm) 355 Illumination wavelength (max) (nm) 420 Micromirror array size 2560 x 1600 Chipset family DLP9000XUV, DLPC910, DLPR910 Pattern rate, binary (max) (Hz) 14989 Pixel data rate (max) (Gbpp) 61.1 Micromirror pitch (mm) 0.0076 Component type DMD Rating Catalog Display resolution (max) 2560 x 1600 (WQXGA) Pattern rate, 8-bit (max) (Hz) 1873 Micromirror array orientation Orthogonal Micromirror driver support Integrated Thermal dissipation (°C/W) 0.5 Operating temperature range (°C) 20 to 30
DLP-TYPEA.9 (FLS) 355 1777.4656 mm² 42.16 x 42.16
  • High resolution 2560 × 1600 (WQXGA) Array
    • > 4 Million micromirrors
    • 7.56-µm micromirror pitch
    • 0.9-Inch micromirror array diagonal
    • ±12° micromirror tilt angle
    • Designed for corner illumination
    • Integrated micromirror driver circuitry
  • DLP9000XUV with the DLPC910 controller
    • 480-MHz input data clock rate
    • Streams up to 61 gigapixels per second
    • 1-Bit binary patterns up to 14,989 Hz
    • 8-Bit gray patterns up to 1,873 Hz (coupled with Illumination Modulation)
  • Designed to steer UV wavelengths from 355 to 420 nm
    • Window transmission 98% (per window pass)
    • Micromirror reflectivity 88% (nominal)
    • Array diffraction efficiency 85% (nominal)
    • Array fill factor 92% (nominal)
  • High resolution 2560 × 1600 (WQXGA) Array
    • > 4 Million micromirrors
    • 7.56-µm micromirror pitch
    • 0.9-Inch micromirror array diagonal
    • ±12° micromirror tilt angle
    • Designed for corner illumination
    • Integrated micromirror driver circuitry
  • DLP9000XUV with the DLPC910 controller
    • 480-MHz input data clock rate
    • Streams up to 61 gigapixels per second
    • 1-Bit binary patterns up to 14,989 Hz
    • 8-Bit gray patterns up to 1,873 Hz (coupled with Illumination Modulation)
  • Designed to steer UV wavelengths from 355 to 420 nm
    • Window transmission 98% (per window pass)
    • Micromirror reflectivity 88% (nominal)
    • Array diffraction efficiency 85% (nominal)
    • Array fill factor 92% (nominal)

Featuring over 4 million micromirrors, the DLP9000XUV digital micromirror device (DMD) enables high resolution and high performance spatial light modulation of UV wavelengths from 355 nm to 420 nm. The DLP9000XUV is designed with a special UV optimized window to support numerous applications in the industrial and medical markets. Reliable operation of the DLP9000XUV chipset requires the DMD be driven by the DLPC910 Controller. The DLP9000XUV chipset’s architecture enables continuous data streaming for very high speed lithographic applications. The 4.1 megapixel resolution of the DMD enables large 3D print build sizes and results in fine detail for Digital Lithography.

Featuring over 4 million micromirrors, the DLP9000XUV digital micromirror device (DMD) enables high resolution and high performance spatial light modulation of UV wavelengths from 355 nm to 420 nm. The DLP9000XUV is designed with a special UV optimized window to support numerous applications in the industrial and medical markets. Reliable operation of the DLP9000XUV chipset requires the DMD be driven by the DLPC910 Controller. The DLP9000XUV chipset’s architecture enables continuous data streaming for very high speed lithographic applications. The 4.1 megapixel resolution of the DMD enables large 3D print build sizes and results in fine detail for Digital Lithography.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
DLP7000UV 正在供货 DLP® 0.7 XGA 2xLVDS UV A 型 DMD Faster pattern rate
DLP9000X 正在供货 DLP® 0.90 高速 WQXGA A 型 DMD Visible wavelength support
DLP9500 正在供货 DLP® 0.95 1080p 2xLVDS A 型 DMD Visible wavelength support
DLP9500UV 正在供货 DLP® 0.95 1080p 2xLVDS UV A 型 DMD Faster pattern rate

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 17
类型 标题 下载最新的英语版本 日期
* 数据表 DLP9000XUV 0.9 UV WQXGA Type A DMD 数据表 2018年 12月 17日
* 勘误表 适用于 DLPR410 和 DLPR910 器件的 DLP® 产品公告 PDF | HTML 英语版 PDF | HTML 2023年 2月 16日
应用手册 数字微镜器件散热注意事项(包括脉冲光源) (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2024年 4月 11日
应用手册 可见波长的 DMD 光学效率 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2023年 4月 19日
应用手册 Wavelength Transmittance Considerations for DLP DMD Windows (Rev. E) 2019年 12月 17日
应用手册 System Design Considerations Using TI DLP® Technology in UVA (363 – 420 nm) (Rev. A) 2019年 10月 2日
应用手册 Mounting Hardware and Quick Reference Guide for DLP® Advanced Light Control DMDs (Rev. A) 2018年 11月 27日
应用手册 DMD 101: Introduction to Digital Micromirror Device (DMD) Technology (Rev. B) 2018年 2月 23日
应用手册 DLPC910 / DLPR910A - Continuous Row Command Operation 2018年 2月 9日
设计指南 TIDA-00570 Test Results (Rev. A) 2017年 8月 1日
技术文章 Designing for tomorrow, today: How advanced light control changes the game across PDF | HTML 2016年 4月 28日
解决方案指南 TI DLP Technology for 3D Printing (Rev. E) 2016年 4月 8日
更多文献资料 TI DLP Technology for Lithography (Rev. E) 2016年 3月 16日
技术文章 Three fast facts about our fastest, highest resolution chipset for industrial appl PDF | HTML 2015年 10月 7日
应用手册 DLP 系统光学 英语版 2015年 1月 20日
应用手册 针对 DLP® 的几何光学 英语版 2014年 12月 4日
白皮书 采用激光器和 DLP DMD 技术 英语版 2014年 9月 3日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DLPLCR90XUVEVM — DLP9000XUV 0.9 英寸高速 WQXGA UV Type-A DLP® DMD 评估模块

DLPLCR90XUVEVM 包含 DLP9000XUV,后者是一款 0.9" 高速 WQXGA UV Type A DMD,具有 2560 x 1600 个微镜,微镜间距为 7.56µm。与 DLPLCRC910EVM 搭配使用时,用户可实现对 1 位图形的高速、像素精确控制。此平台能够提升高级图形化和成像应用的灵活性和速度。

用户指南: PDF | HTML
英语版: PDF | HTML
TI.com 上无现货
评估板

DLPLCRC910EVM — DLPC910 DLP® LightCrafter™ 控制器评估模块

DLP® LightCrafter™ DLPC910 评估模块 (EVM) 提供了一种参考设计,可帮助使用 DLPC910 控制器架构的用户缩短开发周期,以支持采用 DLPC910 控制器的 DMD。该平台适用于需要高速模式管理和高分辨率模式的应用。

用户指南: PDF | HTML
英语版: PDF | HTML
TI.com 上无现货
评估板

INV-3P-TWOWAVE — 适用于双通道并行或顺序曝光的 In-Vision 双波 DLP9000 光引擎模块

In-Vision’s Twowave DLP light engine module offers native WQXGA/2K (2560 x 1600 pixels) resolution based on the DLP9000 advanced light control chipset. It combines 2 LEDs with 1 DMD and allows for parallel or sequential light exposure at different wavelengths (365nm and 460nm).

光学模块

DLP-OMM-SEARCH — DLP® 产品第三方搜索工具

为了充分满足您的设计需求并缩短产品上市时间,DLP® 产品与各种第三方合作,从光学模块和硬件设计到专用软件和其他生产服务全方位为您提供帮助。在下方所列两款搜索工具中择一下载或两款全部下载,快速浏览我们的第三方供应商,或寻找特定光学模块来满足您的需求。列表中产品、软件和服务的生产者和管理者为独立的第三方,而非德州仪器 (TI)。

第三方资源可以使用以下两款搜索工具检索:

  • DLP 产品第三方供应商搜索工具 (DLP-3P-SEARCH) 能够检索可以设计或制造光学元件、硬件、软件和辅助技术的服务供应商
  • DLP 产品光学模块搜索工具 (DLP-OMM-SEARCH) (...)
评估模块 (EVM) 用 GUI

DLPC910REF-SW DLPC910 reference software for the DLPLCRC910EVM

DLPC910 reference software for the DLPLCRC910EVM
支持的产品和硬件

支持的产品和硬件

产品
近紫外产品(400nm 至 420nm)
DLPC910 适用于 DLP6500FLQ、DLP6500FYE 和 DLP9000X/9000XUV 数字微镜器件的数字控制器 DLP6500FLQ DLP® 0.65 1080p A 型 DMD DLP9000X DLP® 0.90 高速 WQXGA A 型 DMD DLP6500FYE DLP® 0.65 1080p s600 DMD
紫外产品 (< 400nm)
DLP9000XUV DLP® 0.90 高速 WQXGA UV A 型 DMD
硬件开发
评估板
DLPLCRC910EVM DLPC910 DLP® LightCrafter™ 控制器评估模块 DLPLCR65FLQEVM DLP6500FLQ 0.65 英寸 1080p Type-A DLP® 数字微镜器件 (DMD) 评估模块 DLPLCR90XEVM DLP9000X 0.9 英寸高速 WQXGA Type-A DLP® DMD 评估模块 DLPLCR90XUVEVM DLP9000XUV 0.9 英寸高速 WQXGA UV Type-A DLP® DMD 评估模块
下载选项
仿真模型

DLP9000XFLS IBIS Model

DLPM015.ZIP (23 KB) - IBIS Model
3D DMD 机械几何

DLPM064 DLP9000/9000X/9000XUV DMD With FLS Package (Type-A) 3D-CAD Geometry

支持的产品和硬件

支持的产品和硬件

产品
紫外产品 (< 400nm)
DLP9000XUV DLP® 0.90 高速 WQXGA UV A 型 DMD
近紫外产品(400nm 至 420nm)
DLP9000 DLP® 0.90 WQXGA A 型 DMD DLP9000X DLP® 0.90 高速 WQXGA A 型 DMD
计算工具

DMD-DIFFRACTION-EFFICIENCY-CALCULATOR Calculator helps model DMD diffraction patterns and diffraction efficiency

This calculator will be used to help customers understand how to model DMD diffraction patterns and efficiency with their specific DMD input parameters and is modeled to the customer’s specific design. Optical modules can also be used with the calculator.
支持的产品和硬件

支持的产品和硬件

产品
≥ 0.47 英寸阵列产品
DLP470NE 0.47 英寸 1080p 2xLVDS DLP® 数字微镜器件 (DMD) DLP470TE 0.47 英寸 4K UHD 2XLVDS DLP® 数字微镜器件 (DMD) DLP471NE 0.47 英寸 1080p HSSI DLP® 数字微镜器件 (DMD) DLP471TE 0.47 英寸 4K UHD HSSI DLP® 数字微镜器件 (DMD) DLP472NE 0.47 英寸、1080p 高速串行接口 DLP® 数字微镜器件 DLP472TE 0.47-inch 4K UHD HSSI DLP(R) digital micromirror device (DMD) DLP480RE 0.48 英寸 WUXGA DLP® 数字微镜器件 (DMD) DLP550HE 0.55 英寸 SVGA DLP® 数字微镜器件 (DMD) DLP550JE 0.55 英寸 XGA DLP® 数字微镜器件 (DMD) DLP650LE 0.65 英寸 WXGA DLP® 数字微镜器件 (DMD) DLP650NE 0.65 英寸 1080p 2xLVDS DLP® 数字微镜器件 (DMD) DLP650TE 0.65 英寸 4K UHD HSSI DLP® 数字微镜器件 (DMD) DLP651LE 0.65 英寸 WXGA DLP® 数字微镜器件 (DMD) DLP651NE 0.65 英寸 1080p HSSI DLP® 数字微镜器件 (DMD) DLP660TE 0.66 英寸 4K UHD 2XLVDS DLP® 数字微镜器件 (DMD) DLP670RE 0.67 英寸 WUXGA DLP® 数字微镜器件 (DMD) DLP780NE 0.78 英寸 1080p DLP® 数字微镜器件 (DMD) DLP780TE 0.78 英寸 4K UHD DLP® 数字微镜器件 (DMD) DLP781NE 0.78 英寸 1080p ProAV DLP® 数字微镜器件 (DMD) DLP781TE 0.78 英寸 4K UHD ProAV DLP® 数字微镜器件 (DLP) DLP800RE 0.80 英寸 WUXGA DLP® 数字微镜器件 (DMD) DLP801RE 0.80 英寸 WUXGA ProAV DLP® 数字微镜器件 (DMD) DLP801XE 0.80 英寸 4K+ ProAV DLP® 数字微镜器件 (DMD) DLPA100 适用于 DLPC4420、DLPC4430 和 DLPC7540 的 DLP® 驱动器 DLPA300 适用于 DLP780NE (0.78 1080p)、DLP780TE (0.78 4K UHD)、DLP800RE (0.80 WUXGA) DMD 的 DLP® 驱动器 DLPA4000 适用于 DMD 的 DLP® PMIC/LED 驱动器 DLPC4420 适用于 4K UHD DMD 的 DLP® 显示控制器 DLPC4430 适用于 1080p 和 WUXGA DMD 的 DLP® 显示控制器 DLPC7530 适用于 1080p DMD 的 DLP(R) 显示控制器 DLPC7540 适用于 4K UHD 和 1080p DMD 的 DLP® 显示控制器
≤ 0.47 英寸阵列 pico 产品
DLP160AP 0.16 英寸 QnHD DLP® 数字微镜器件 (DMD) DLP160CP 0.16 英寸 nHD DLP® 数字微镜器件 (DMD) DLP2000 0.20 英寸 nHD DLP® 数字微镜器件 (DMD) DLP2010 0.20 英寸 WVGA DLP® 数字微镜器件 (DMD) DLP230GP 0.23 英寸 qHD DLP® 数字微镜器件 (DMD) DLP230KP 0.23 英寸 HD DLP® 数字微镜器件 (DMD) DLP230NP 0.23 英寸 1080p DLP® 数字微镜器件 (DMD) DLP3010 0.30 英寸 720p DLP® 数字微镜器件 (DMD) DLP3310 0.33 英寸 1080p DLP® 数字微镜器件 (DMD) DLP4710 0.47 英寸 1080p DLP® 数字微镜器件 (DMD) DLP471TP 0.47 英寸 4K UHD DLP® 数字微镜器件 (DMD) DLP472TP 0.47 英寸 4K DLP® 数字微镜器件 (DMD) DLPA2000 适用于 DLP2010 (0.2 WVGA) DMD 的 DLP® PMIC/LED 驱动器 DLPA2005 适用于 DLP2010 和 DLP2010NIR (0.2 WVGA) DMD 的 DLP® PMIC/LED 驱动器 DLPA3000 适用于 DLP3010 (0.3 720p) DMD 的 DLP® PMIC/LED 驱动器 DLPA3005 适用于 DLP4710 (0.47 1080p) DMD 的 DLP® PMIC/LED 驱动器 DLPA3085 用于具有大于 6A LED 能力的 DLPC8xxx 控制器的 PMIC/LED 驱动器 DLPC2607 适用于 DLP2000 (0.2 nHD) DMD 的 DLP® 显示控制器 DLPC3420 适用于 DLP160AP (0.16 QnHD) DMD 的 DLP® 显示控制器 DLPC3421 适用于 DLP160CP (0.16 nHD) DMD 的 DLP® 显示控制器 DLPC3430 适用于 DLP2010 (0.2 WVGA) DMD 的 DLP® 显示控制器 DLPC3432 适用于 DLP230GP (0.23 qHD) DMD 的 DLP® 显示控制器 DLPC3433 适用于 DLP3010 (0.3 720p) DMD 的 DLP® 显示控制器 DLPC3434 适用于 DLP230KP (0.23 HD) DMD 的 DLP® 显示控制器 DLPC3435 适用于 DLP2010 (0.2 WVGA) DMD 的 DLP® 显示控制器 DLPC3436 适用于 DLP230NP (0.23 1080p) DMD 的 DLP® 显示控制器 DLPC3437 适用于 DLP3310 (0.33 1080p) DMD 的 DLP® 显示控制器 DLPC3438 适用于 DLP3010 (0.3 720p) DMD 的 DLP® 显示控制器 DLPC3439 适用于 DLP4710 (0.47 1080p) DMD 的 DLP® 显示控制器 DLPC6401 适用于高亮度便携显示屏的 DLP® 显示控制器 DLPC6540 适用于 DLP471TP (0.47 4K UHD) DMD 的 DLP® 显示控制器 DLPC8445 DLP display controller for DLP472TP (0.47-inch 4K) DMD
紫外产品 (< 400nm)
DLP7000UV DLP® 0.7 XGA 2xLVDS UV A 型 DMD DLP9000XUV DLP® 0.90 高速 WQXGA UV A 型 DMD DLP9500UV DLP® 0.95 1080p 2xLVDS UV A 型 DMD
可见光产品(420nm 至 700nm)
DLP2010LC DLP® 0.2 英寸 WVGA 数字微镜器件 (DMD) DLP3010LC DLP® 0.3 英寸 720p 数字微镜器件 (DMD) DLP4500 DLP® 0.45 WXGA DMD DLP4710LC DLP® 0.47 英寸 1080p 数字微镜器件 (DMD) DLP500YX DLP® 0.50 英寸、2048x1200 阵列、S410 数字微镜器件 (DMD) DLP5500 DLP® 0.55 XGA DMD DLP670S DLP® 0.67 英寸、2716x1600 阵列、S610 数字微镜器件 (DMD) DLPC200 适用于 DLP5500 DMD 的 数字控制器 DLPC300 适用于 DLP3000 DMD 的 数字控制器 DLPC3470 适用于 DLP2010 (0.2 WVGA) DMD 的 DLP® 显示和光控制器 DLPC3478 适用于 DLP3010LC (0.3 720p) DMD 的 DLP® 显示和光控制器 DLPC3479 适用于 DLP4710LC (0.47 1080p) DMD 的 DLP® 显示和光控制器 DLPC350 适用于 DLP4500 DMD 和 DLP4500NIR DMD 的 数字控制器 DLPC964 适用于 DLP991UFLV 数字微镜器件的数字控制器
光谱分析和光纤网络产品
DLP2010NIR DLP® 0.2 WVGA NIR DMD DLP4500NIR DLP® 0.45 WXGA NIR DMD DLPC150 适用于 DLP2010NIR DMD 的数字控制器
车外照明和投影产品
DLP2021-Q1 汽车类 0.2 英寸 DLP® 数字微镜器件 (DMD) DLP3021-Q1 DLP® 汽车级 0.3 英寸数字微镜器件 (DMD) DLP4621-Q1 适用于外部照明应用的汽车类 0.46 英寸 DLP® 数字微镜器件 (DMD) DLP5531-Q1 适用于外部照明应用的汽车类 0.55 英寸 DLP® 数字微镜器件 (DMD) DLP5531A-Q1 汽车类 0.55 英寸 DLP® 数字微镜器件 (DMD) DLP5533A-Q1 DLP® 汽车级 0.55 英寸数字微镜器件 (DMD) DLPC230-Q1 适用于 DLP553x-Q1 芯片组的 DLP® 汽车数字微镜器件 (DMD) 控制器 DLPC231-Q1 适用于 DLP553x-Q1 和 DLP462x-Q1 芯片组的汽车类 DLP® 数字微镜器件 (DMD) 控制器 DLPC231S-Q1 适用于 DLP553x-Q1 和 DLP462x-Q1 芯片组的汽车类 DLP® 功能安全合规型 DMD 控制器
近紫外产品(400nm 至 420nm)
DLP300S 0.3 英寸、360 万像素近紫外 DLP® 数字微镜器件 (DMD) DLP301S 0.3 英寸、360 万像素、大功率、近紫外 DLP® 数字微镜器件 (DMD) DLP6500FLQ DLP® 0.65 1080p A 型 DMD DLP6500FYE DLP® 0.65 1080p s600 DMD DLP7000 DLP® 0.7 XGA 2xLVDS A 型 DMD DLP9000 DLP® 0.90 WQXGA A 型 DMD DLP9000X DLP® 0.90 高速 WQXGA A 型 DMD DLP9500 DLP® 0.95 1080p 2xLVDS A 型 DMD DLPA200 适用于 DMD 的 DLP® 驱动器 DLPC1438 适用于 DLP300S 和 DLP301S 数字微镜器件 (DMD) 的 DLP® 控制器 DLPC410 用于 DLP650LNIR、DLP7000/7000UV 和 DLP9500/DLP9500UV 数字微镜器件的数字控制器 DLPC900 适用于 DLP6500、DLP670S、DLP500YX 和 DLP9000 数字微镜器件的数字控制器 DLPC910 适用于 DLP6500FLQ、DLP6500FYE 和 DLP9000X/9000XUV 数字微镜器件的数字控制器
显示产品
DLP3020-Q1 采用小型 S247 封装的汽车类 0.3 英寸 DLP® 数字微镜器件 (DMD) DLP3030-Q1 DLP® 汽车级 0.3 英寸数字微镜器件 (DMD) DLP3034-Q1 DLP® 汽车级 0.3 英寸 405nm 数字微镜器件 (DMD) DLP4620S-Q1 适用于内部显示应用的汽车类 0.46 英寸 DLP® 数字微镜器件 (DMD) DLP5530-Q1 适用于内部显示应用的 DLP® 汽车 0.55 英寸数字微镜器件 (DMD) DLP5530S-Q1 符合汽车功能安全标准的 DLP® 0.55 英寸数字微镜器件 (DMD) DLP5532-Q1 适用于内部显示和透明窗口显示的汽车类 0.55 英寸 DLP® 数字微镜器件 DLP5534-Q1 DLP® 汽车级 0.55 英寸 405nm 数字微镜器件 (DMD) DLPC120-Q1 适用于 DLP3030-Q1 芯片组的汽车类 DLP® 数字微镜器件控制器 DLPC230S-Q1 适用于 DLP553x-Q1 芯片组、符合汽车功能安全标准的 DLP® DMD 控制器
近红外产品 (> 700 nm)
DLP650LNIR DLP 0.65 NIR WXGA S450 DMD
多通道 IC (PMIC)
DLPA1000 用于 DLP2000 (0.2 nHD) DMD 的 PMIC/LED 驱动器
硬件开发
评估板
DLP-7970ABP TRF7970A NFC 收发器 BoosterPack™ 插件模块 DLP-RF430BP RF430CL330H NFC T4BT 平台·BoosterPack DLP2021AM263Q1EVM DLP2021-Q1 用于汽车投影、采用 AM263x-Q1 MCU 的数字微镜器件评估模块 DLP2021LEQ1EVM 适用于 DLP2021-Q1 动态地面投影仪的评估模块 DLP3010EVM-LC DLP® 3010 光控制评估模块 DLP3030Q1EVM DLP3030-Q1 电子评估模块 DLP4620SQ1EVM DLP4620-Q1 评估模块 DLP4621Q1EVM DLP4621-Q1 评估模块 DLP470NEEVM DLP470 0.47 英寸 1080p 数字微镜器件 (DMD) 评估模块 DLP470TEEVM DLP470TEEVM 4k UHD 数字微镜器件 (DMD) 评估模块 DLP4710EVM-LC DLP® 4710 光控制评估模块 DLP471TEEVM DLP471TE 4K UHD 数字微镜器件 (DMD) 评估模块 DLP472NEEVM DLP472NE 1080p 数字微镜器件 (DMD) 评估模块 DLP472TEEVM DLP472TE 4K UHD 数字微镜器件 (DMD) 评估模块 DLP480REEVM DLP480REEVM WUXGA 数字微镜器件 (DMD) 评估模块 DLP550HEEVM DLP550HEEVM SVGA 数字微镜器件 (DMD) 评估模块 DLP550JEEVM DLP550 0.55 英寸 XGA 数字微镜器件 (DMD) 评估模块 DLP5530Q1EVM DLP5530Q1EVM DLP5531Q1EVM DLP 汽车高分辨率前照灯电子产品评估模块 DLP5532PROJHBQ1EVM 适用于 DLP5532-Q1 高亮度内部投影仪的评估模块 DLP5534Q1EVM 采用 DLP5534-Q1 0.55 英寸 405nm DMD 的 EVM(仅限电子产品) DLP650LEEVM DLP650LEEVM WXGA 数字微镜器件 (DMD) 评估模块 DLP650NEEVM DLP650NEEVM 1080p 数字微镜器件 (DMD) 评估模块 DLP650TEEVM DLP650TE 4K UHD 数字微镜器件 (DMD) 评估模块 DLP660TEEVM DLP660TEEVM 4k UHD 数字微镜器件 (DMD) 评估模块 DLP670REEVM DLP670REEVM WUXGA 数字微镜器件 (DMD) 评估模块 DLP780NEEVM DLP780NEEVM 1080p 数字微镜器件 (DMD) 评估模块 DLP780TEEVM DLP780TEEVM 4k UHD 数字微镜器件 (DMD) 评估模块 DLP800REEVM DLP800REEVM WUXGA 数字微镜器件 (DMD) 评估模块 DLPC4420AEVM DLPC4420 Altera FPGA 双控制器配置评估模块 DLPC4430EVM DLPC4430EVM 单控制器配置评估模块 DLPC7540EVM DLPC7540 高分辨率显示控制器评估模块 DLPDLCR160CPEVM DLP160CP DLP® LightCrafter™ Display 0.16 nHD 评估模块 DLPDLCR2000EVM DLP® LightCrafter™ Display 2000 评估模块 DLPDLCR2010EVM DLP® LightCrafter Display 2010 EVM DLPDLCR230NPEVM DLP® LightCrafter™ Display 230NP 评估模块 DLPDLCR3010EVM-G2 DLP LightCrafter Display 3010EVM-G2 DLPDLCR4710EVM-G2 全高清 DLP4710 芯片组评估模块 DLPDLCR471TPEVM DLP® LightCrafter™ Display 471TP 评估模块 DLPLCR4500EVM DLP® LightCrafter™ 4500 DLPLCR50XEVM DLP® 0.50 英寸、2048x1200 阵列、S410 数字微镜器件 (DMD) 评估模块 DLPLCR55EVM DLP5500 0.55 英寸 1024x768 S450 DLP® 数字微镜器件 (DMD) 评估模块 DLPLCR65EVM DLP® 0.65 英寸、1080p、S600 数字微镜器件 (DMD) 评估模块 DLPLCR65FLQEVM DLP6500FLQ 0.65 英寸 1080p Type-A DLP® 数字微镜器件 (DMD) 评估模块 DLPLCR65NEVM DLP650LNIR DMD 评估模块 DLPLCR67EVM DLP® 0.67 英寸、2716x1600 阵列、S610 数字微镜器件 (DMD) 评估模块 DLPLCR70EVM DLP7000 DMD 评估板 DLPLCR70UVEVM DLP7000UV DMD 评估板 DLPLCR90EVM DLP® 0.90 英寸、WQXGA、Type A 数字微镜器件 (DMD) 评估模块 DLPLCR90XEVM DLP9000X 0.9 英寸高速 WQXGA Type-A DLP® DMD 评估模块 DLPLCR90XUVEVM DLP9000XUV 0.9 英寸高速 WQXGA UV Type-A DLP® DMD 评估模块 DLPLCR95EVM DLP9500 DMD 评估板 DLPLCR95UVEVM DLP9500UV DMD 评估板 DLPLCR99EVM 0.99 英寸 4K Type-A DLP® 数字微镜器件 (DMD) 评估模块 DLPLCRC410EVM DLPLCRC410 评估模块 DLPLCRC900DEVM DLP® LightCrafter™ 双路 DLPC900 评估模块 DLPLCRC900EVM DLP® LightCrafter™ 单 DLPC900 评估模块 DLPLCRC910EVM DLPC910 DLP® LightCrafter™ 控制器评估模块 DLPLCRC964EVM DLPC964 DLP® LightCrafter™ 评估模块 DLPM2000EVM DLP2000 光学引擎评估模块 DLPNIRNANOEVM 面向便携式化学分析应用的蓝牙连接型 DLP 超级移动 NIR 光谱仪 DLPNIRSCANEVM DLP® NIRscan™ 评估模块
开发套件
DLP1PICOKIT DLP Pico 投影仪开发套件
光学模块
DLP3030PGUQ1EVM DLP3030-Q1 图片生成单元 (PGU) 评估模块 DLP5530PGUQ1EVM DLP5530PGUQ1EVM DLP5530PROJQ1EVM DLP5530PROJQ1EVM DLP5530PROJTGQ1EVM DLP5530-Q1 具有真正绿色 LED 的内部投影仪评估模块 DLP5531LEQ1EVM DLP5531LEQ1EVM DLP5534PROJQ1EVM DLP5534-Q1 Projector Evaluation Module
DMD 安装设计

DLPR106 TypeA 9Size Traditional DMD Mounting and Electrical Interconnect Information

支持的产品和硬件

支持的产品和硬件

产品
紫外产品 (< 400nm)
DLP9000XUV DLP® 0.90 高速 WQXGA UV A 型 DMD DLP9500UV DLP® 0.95 1080p 2xLVDS UV A 型 DMD
近紫外产品(400nm 至 420nm)
DLP9000 DLP® 0.90 WQXGA A 型 DMD DLP9000X DLP® 0.90 高速 WQXGA A 型 DMD DLP9500 DLP® 0.95 1080p 2xLVDS A 型 DMD
设计工具

DLP-OPTICAL-DESIGN DLP-OPTICAL-DESIGN-GUIDELINES

The DLP optical design guidelines presentation provides a comprehensive overview of the guidelines specific to designing an optical system with DLP Products and will help enable customers in their design process.
支持的产品和硬件

支持的产品和硬件

产品
近紫外产品(400nm 至 420nm)
DLP300S 0.3 英寸、360 万像素近紫外 DLP® 数字微镜器件 (DMD) DLP301S 0.3 英寸、360 万像素、大功率、近紫外 DLP® 数字微镜器件 (DMD) DLP6500FLQ DLP® 0.65 1080p A 型 DMD DLP6500FYE DLP® 0.65 1080p s600 DMD DLP7000 DLP® 0.7 XGA 2xLVDS A 型 DMD DLP9000 DLP® 0.90 WQXGA A 型 DMD DLP9000X DLP® 0.90 高速 WQXGA A 型 DMD DLP9500 DLP® 0.95 1080p 2xLVDS A 型 DMD DLPA200 适用于 DMD 的 DLP® 驱动器 DLPC1438 适用于 DLP300S 和 DLP301S 数字微镜器件 (DMD) 的 DLP® 控制器 DLPC410 用于 DLP650LNIR、DLP7000/7000UV 和 DLP9500/DLP9500UV 数字微镜器件的数字控制器 DLPC900 适用于 DLP6500、DLP670S、DLP500YX 和 DLP9000 数字微镜器件的数字控制器 DLPC910 适用于 DLP6500FLQ、DLP6500FYE 和 DLP9000X/9000XUV 数字微镜器件的数字控制器
≥ 0.47 英寸阵列产品
DLP470NE 0.47 英寸 1080p 2xLVDS DLP® 数字微镜器件 (DMD) DLP470TE 0.47 英寸 4K UHD 2XLVDS DLP® 数字微镜器件 (DMD) DLP471NE 0.47 英寸 1080p HSSI DLP® 数字微镜器件 (DMD) DLP471TE 0.47 英寸 4K UHD HSSI DLP® 数字微镜器件 (DMD) DLP472NE 0.47 英寸、1080p 高速串行接口 DLP® 数字微镜器件 DLP472TE 0.47-inch 4K UHD HSSI DLP(R) digital micromirror device (DMD) DLP480RE 0.48 英寸 WUXGA DLP® 数字微镜器件 (DMD) DLP550HE 0.55 英寸 SVGA DLP® 数字微镜器件 (DMD) DLP550JE 0.55 英寸 XGA DLP® 数字微镜器件 (DMD) DLP650LE 0.65 英寸 WXGA DLP® 数字微镜器件 (DMD) DLP650NE 0.65 英寸 1080p 2xLVDS DLP® 数字微镜器件 (DMD) DLP650TE 0.65 英寸 4K UHD HSSI DLP® 数字微镜器件 (DMD) DLP651LE 0.65 英寸 WXGA DLP® 数字微镜器件 (DMD) DLP651NE 0.65 英寸 1080p HSSI DLP® 数字微镜器件 (DMD) DLP660TE 0.66 英寸 4K UHD 2XLVDS DLP® 数字微镜器件 (DMD) DLP670RE 0.67 英寸 WUXGA DLP® 数字微镜器件 (DMD) DLP780NE 0.78 英寸 1080p DLP® 数字微镜器件 (DMD) DLP780TE 0.78 英寸 4K UHD DLP® 数字微镜器件 (DMD) DLP781NE 0.78 英寸 1080p ProAV DLP® 数字微镜器件 (DMD) DLP781TE 0.78 英寸 4K UHD ProAV DLP® 数字微镜器件 (DLP) DLP800RE 0.80 英寸 WUXGA DLP® 数字微镜器件 (DMD) DLP801RE 0.80 英寸 WUXGA ProAV DLP® 数字微镜器件 (DMD) DLP801XE 0.80 英寸 4K+ ProAV DLP® 数字微镜器件 (DMD) DLPA100 适用于 DLPC4420、DLPC4430 和 DLPC7540 的 DLP® 驱动器 DLPA300 适用于 DLP780NE (0.78 1080p)、DLP780TE (0.78 4K UHD)、DLP800RE (0.80 WUXGA) DMD 的 DLP® 驱动器 DLPA4000 适用于 DMD 的 DLP® PMIC/LED 驱动器 DLPC4420 适用于 4K UHD DMD 的 DLP® 显示控制器 DLPC4430 适用于 1080p 和 WUXGA DMD 的 DLP® 显示控制器 DLPC7530 适用于 1080p DMD 的 DLP(R) 显示控制器 DLPC7540 适用于 4K UHD 和 1080p DMD 的 DLP® 显示控制器
≤ 0.47 英寸阵列 pico 产品
DLP160AP 0.16 英寸 QnHD DLP® 数字微镜器件 (DMD) DLP160CP 0.16 英寸 nHD DLP® 数字微镜器件 (DMD) DLP2000 0.20 英寸 nHD DLP® 数字微镜器件 (DMD) DLP2010 0.20 英寸 WVGA DLP® 数字微镜器件 (DMD) DLP230GP 0.23 英寸 qHD DLP® 数字微镜器件 (DMD) DLP230KP 0.23 英寸 HD DLP® 数字微镜器件 (DMD) DLP230NP 0.23 英寸 1080p DLP® 数字微镜器件 (DMD) DLP3010 0.30 英寸 720p DLP® 数字微镜器件 (DMD) DLP3310 0.33 英寸 1080p DLP® 数字微镜器件 (DMD) DLP4710 0.47 英寸 1080p DLP® 数字微镜器件 (DMD) DLP471TP 0.47 英寸 4K UHD DLP® 数字微镜器件 (DMD) DLP472TP 0.47 英寸 4K DLP® 数字微镜器件 (DMD) DLPA2000 适用于 DLP2010 (0.2 WVGA) DMD 的 DLP® PMIC/LED 驱动器 DLPA2005 适用于 DLP2010 和 DLP2010NIR (0.2 WVGA) DMD 的 DLP® PMIC/LED 驱动器 DLPA3000 适用于 DLP3010 (0.3 720p) DMD 的 DLP® PMIC/LED 驱动器 DLPA3005 适用于 DLP4710 (0.47 1080p) DMD 的 DLP® PMIC/LED 驱动器 DLPA3085 用于具有大于 6A LED 能力的 DLPC8xxx 控制器的 PMIC/LED 驱动器 DLPC2607 适用于 DLP2000 (0.2 nHD) DMD 的 DLP® 显示控制器 DLPC3420 适用于 DLP160AP (0.16 QnHD) DMD 的 DLP® 显示控制器 DLPC3421 适用于 DLP160CP (0.16 nHD) DMD 的 DLP® 显示控制器 DLPC3430 适用于 DLP2010 (0.2 WVGA) DMD 的 DLP® 显示控制器 DLPC3432 适用于 DLP230GP (0.23 qHD) DMD 的 DLP® 显示控制器 DLPC3433 适用于 DLP3010 (0.3 720p) DMD 的 DLP® 显示控制器 DLPC3434 适用于 DLP230KP (0.23 HD) DMD 的 DLP® 显示控制器 DLPC3435 适用于 DLP2010 (0.2 WVGA) DMD 的 DLP® 显示控制器 DLPC3436 适用于 DLP230NP (0.23 1080p) DMD 的 DLP® 显示控制器 DLPC3437 适用于 DLP3310 (0.33 1080p) DMD 的 DLP® 显示控制器 DLPC3438 适用于 DLP3010 (0.3 720p) DMD 的 DLP® 显示控制器 DLPC3439 适用于 DLP4710 (0.47 1080p) DMD 的 DLP® 显示控制器 DLPC6401 适用于高亮度便携显示屏的 DLP® 显示控制器 DLPC6540 适用于 DLP471TP (0.47 4K UHD) DMD 的 DLP® 显示控制器 DLPC8445 DLP display controller for DLP472TP (0.47-inch 4K) DMD
紫外产品 (< 400nm)
DLP7000UV DLP® 0.7 XGA 2xLVDS UV A 型 DMD DLP9000XUV DLP® 0.90 高速 WQXGA UV A 型 DMD DLP9500UV DLP® 0.95 1080p 2xLVDS UV A 型 DMD
可见光产品(420nm 至 700nm)
DLP2010LC DLP® 0.2 英寸 WVGA 数字微镜器件 (DMD) DLP3010LC DLP® 0.3 英寸 720p 数字微镜器件 (DMD) DLP4500 DLP® 0.45 WXGA DMD DLP4710LC DLP® 0.47 英寸 1080p 数字微镜器件 (DMD) DLP500YX DLP® 0.50 英寸、2048x1200 阵列、S410 数字微镜器件 (DMD) DLP5500 DLP® 0.55 XGA DMD DLP670S DLP® 0.67 英寸、2716x1600 阵列、S610 数字微镜器件 (DMD) DLPC200 适用于 DLP5500 DMD 的 数字控制器 DLPC300 适用于 DLP3000 DMD 的 数字控制器 DLPC3470 适用于 DLP2010 (0.2 WVGA) DMD 的 DLP® 显示和光控制器 DLPC3478 适用于 DLP3010LC (0.3 720p) DMD 的 DLP® 显示和光控制器 DLPC3479 适用于 DLP4710LC (0.47 1080p) DMD 的 DLP® 显示和光控制器 DLPC350 适用于 DLP4500 DMD 和 DLP4500NIR DMD 的 数字控制器 DLPC964 适用于 DLP991UFLV 数字微镜器件的数字控制器
光谱分析和光纤网络产品
DLP2010NIR DLP® 0.2 WVGA NIR DMD DLP4500NIR DLP® 0.45 WXGA NIR DMD DLPC150 适用于 DLP2010NIR DMD 的数字控制器
车外照明和投影产品
DLP2021-Q1 汽车类 0.2 英寸 DLP® 数字微镜器件 (DMD) DLP3021-Q1 DLP® 汽车级 0.3 英寸数字微镜器件 (DMD) DLP4621-Q1 适用于外部照明应用的汽车类 0.46 英寸 DLP® 数字微镜器件 (DMD) DLP5531-Q1 适用于外部照明应用的汽车类 0.55 英寸 DLP® 数字微镜器件 (DMD) DLP5531A-Q1 汽车类 0.55 英寸 DLP® 数字微镜器件 (DMD) DLP5533A-Q1 DLP® 汽车级 0.55 英寸数字微镜器件 (DMD) DLPC230-Q1 适用于 DLP553x-Q1 芯片组的 DLP® 汽车数字微镜器件 (DMD) 控制器 DLPC231-Q1 适用于 DLP553x-Q1 和 DLP462x-Q1 芯片组的汽车类 DLP® 数字微镜器件 (DMD) 控制器 DLPC231S-Q1 适用于 DLP553x-Q1 和 DLP462x-Q1 芯片组的汽车类 DLP® 功能安全合规型 DMD 控制器
显示产品
DLP3020-Q1 采用小型 S247 封装的汽车类 0.3 英寸 DLP® 数字微镜器件 (DMD) DLP3030-Q1 DLP® 汽车级 0.3 英寸数字微镜器件 (DMD) DLP3034-Q1 DLP® 汽车级 0.3 英寸 405nm 数字微镜器件 (DMD) DLP4620S-Q1 适用于内部显示应用的汽车类 0.46 英寸 DLP® 数字微镜器件 (DMD) DLP5530-Q1 适用于内部显示应用的 DLP® 汽车 0.55 英寸数字微镜器件 (DMD) DLP5530S-Q1 符合汽车功能安全标准的 DLP® 0.55 英寸数字微镜器件 (DMD) DLP5532-Q1 适用于内部显示和透明窗口显示的汽车类 0.55 英寸 DLP® 数字微镜器件 DLP5534-Q1 DLP® 汽车级 0.55 英寸 405nm 数字微镜器件 (DMD) DLPC120-Q1 适用于 DLP3030-Q1 芯片组的汽车类 DLP® 数字微镜器件控制器 DLPC230S-Q1 适用于 DLP553x-Q1 芯片组、符合汽车功能安全标准的 DLP® DMD 控制器
近红外产品 (> 700 nm)
DLP650LNIR DLP 0.65 NIR WXGA S450 DMD
多通道 IC (PMIC)
DLPA1000 用于 DLP2000 (0.2 nHD) DMD 的 PMIC/LED 驱动器
硬件开发
评估板
DLP-7970ABP TRF7970A NFC 收发器 BoosterPack™ 插件模块 DLP-RF430BP RF430CL330H NFC T4BT 平台·BoosterPack DLP2021AM263Q1EVM DLP2021-Q1 用于汽车投影、采用 AM263x-Q1 MCU 的数字微镜器件评估模块 DLP2021LEQ1EVM 适用于 DLP2021-Q1 动态地面投影仪的评估模块 DLP3010EVM-LC DLP® 3010 光控制评估模块 DLP3030Q1EVM DLP3030-Q1 电子评估模块 DLP4620SQ1EVM DLP4620-Q1 评估模块 DLP4621Q1EVM DLP4621-Q1 评估模块 DLP470NEEVM DLP470 0.47 英寸 1080p 数字微镜器件 (DMD) 评估模块 DLP470TEEVM DLP470TEEVM 4k UHD 数字微镜器件 (DMD) 评估模块 DLP4710EVM-LC DLP® 4710 光控制评估模块 DLP471TEEVM DLP471TE 4K UHD 数字微镜器件 (DMD) 评估模块 DLP472NEEVM DLP472NE 1080p 数字微镜器件 (DMD) 评估模块 DLP472TEEVM DLP472TE 4K UHD 数字微镜器件 (DMD) 评估模块 DLP480REEVM DLP480REEVM WUXGA 数字微镜器件 (DMD) 评估模块 DLP550HEEVM DLP550HEEVM SVGA 数字微镜器件 (DMD) 评估模块 DLP550JEEVM DLP550 0.55 英寸 XGA 数字微镜器件 (DMD) 评估模块 DLP5530Q1EVM DLP5530Q1EVM DLP5531Q1EVM DLP 汽车高分辨率前照灯电子产品评估模块 DLP5532PROJHBQ1EVM 适用于 DLP5532-Q1 高亮度内部投影仪的评估模块 DLP5534Q1EVM 采用 DLP5534-Q1 0.55 英寸 405nm DMD 的 EVM(仅限电子产品) DLP650LEEVM DLP650LEEVM WXGA 数字微镜器件 (DMD) 评估模块 DLP650NEEVM DLP650NEEVM 1080p 数字微镜器件 (DMD) 评估模块 DLP650TEEVM DLP650TE 4K UHD 数字微镜器件 (DMD) 评估模块 DLP660TEEVM DLP660TEEVM 4k UHD 数字微镜器件 (DMD) 评估模块 DLP670REEVM DLP670REEVM WUXGA 数字微镜器件 (DMD) 评估模块 DLP780NEEVM DLP780NEEVM 1080p 数字微镜器件 (DMD) 评估模块 DLP780TEEVM DLP780TEEVM 4k UHD 数字微镜器件 (DMD) 评估模块 DLP800REEVM DLP800REEVM WUXGA 数字微镜器件 (DMD) 评估模块 DLPC4420AEVM DLPC4420 Altera FPGA 双控制器配置评估模块 DLPC4430EVM DLPC4430EVM 单控制器配置评估模块 DLPC7540EVM DLPC7540 高分辨率显示控制器评估模块 DLPDLCR160CPEVM DLP160CP DLP® LightCrafter™ Display 0.16 nHD 评估模块 DLPDLCR2000EVM DLP® LightCrafter™ Display 2000 评估模块 DLPDLCR2010EVM DLP® LightCrafter Display 2010 EVM DLPDLCR230NPEVM DLP® LightCrafter™ Display 230NP 评估模块 DLPDLCR3010EVM-G2 DLP LightCrafter Display 3010EVM-G2 DLPDLCR4710EVM-G2 全高清 DLP4710 芯片组评估模块 DLPDLCR471TPEVM DLP® LightCrafter™ Display 471TP 评估模块 DLPLCR4500EVM DLP® LightCrafter™ 4500 DLPLCR50XEVM DLP® 0.50 英寸、2048x1200 阵列、S410 数字微镜器件 (DMD) 评估模块 DLPLCR55EVM DLP5500 0.55 英寸 1024x768 S450 DLP® 数字微镜器件 (DMD) 评估模块 DLPLCR65EVM DLP® 0.65 英寸、1080p、S600 数字微镜器件 (DMD) 评估模块 DLPLCR65FLQEVM DLP6500FLQ 0.65 英寸 1080p Type-A DLP® 数字微镜器件 (DMD) 评估模块 DLPLCR65NEVM DLP650LNIR DMD 评估模块 DLPLCR67EVM DLP® 0.67 英寸、2716x1600 阵列、S610 数字微镜器件 (DMD) 评估模块 DLPLCR70EVM DLP7000 DMD 评估板 DLPLCR70UVEVM DLP7000UV DMD 评估板 DLPLCR90EVM DLP® 0.90 英寸、WQXGA、Type A 数字微镜器件 (DMD) 评估模块 DLPLCR90XEVM DLP9000X 0.9 英寸高速 WQXGA Type-A DLP® DMD 评估模块 DLPLCR90XUVEVM DLP9000XUV 0.9 英寸高速 WQXGA UV Type-A DLP® DMD 评估模块 DLPLCR95EVM DLP9500 DMD 评估板 DLPLCR95UVEVM DLP9500UV DMD 评估板 DLPLCR99EVM 0.99 英寸 4K Type-A DLP® 数字微镜器件 (DMD) 评估模块 DLPLCRC410EVM DLPLCRC410 评估模块 DLPLCRC900DEVM DLP® LightCrafter™ 双路 DLPC900 评估模块 DLPLCRC900EVM DLP® LightCrafter™ 单 DLPC900 评估模块 DLPLCRC910EVM DLPC910 DLP® LightCrafter™ 控制器评估模块 DLPLCRC964EVM DLPC964 DLP® LightCrafter™ 评估模块 DLPM2000EVM DLP2000 光学引擎评估模块 DLPNIRNANOEVM 面向便携式化学分析应用的蓝牙连接型 DLP 超级移动 NIR 光谱仪 DLPNIRSCANEVM DLP® NIRscan™ 评估模块
开发套件
DLP1PICOKIT DLP Pico 投影仪开发套件
光学模块
DLP3030PGUQ1EVM DLP3030-Q1 图片生成单元 (PGU) 评估模块 DLP5530PGUQ1EVM DLP5530PGUQ1EVM DLP5530PROJQ1EVM DLP5530PROJQ1EVM DLP5530PROJTGQ1EVM DLP5530-Q1 具有真正绿色 LED 的内部投影仪评估模块 DLP5531LEQ1EVM DLP5531LEQ1EVM DLP5534PROJQ1EVM DLP5534-Q1 Projector Evaluation Module
参考设计

TIDA-00570 — 用于工业 3D 打印和数字平板印刷的高速 DLP 子系统参考设计

高速 DLP® 子系统参考设计提供系统级 DLP 开发板设计,适用于需要高分辨率、超高速度和生产可靠性的工业数字平版印刷术和 3D 打印应用。该系统设计通过集成最高分辨率的 DLP 数字微镜器件 DLP9000X 和最快的数字控制器 DLPC910 来提供最大的吞吐量。这种组合具有超过 400 万个微镜(WQXGA 分辨率),从而能实现超过 60 千兆比特每秒 (Gbps) 的连续流数据速率。DLPC910 数字控制器还为设计人员提供先进的像素控制,除了可以进行全帧输入,还可以进行随机行寻址。这一增加的灵活性支持各种架构,适用于工业、医疗、安全、电信和仪表等应用。
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
DLP-TYPEA.9 (FLS) 355 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频