ZHCU578 October 2018
Figure 19 shows a thermal scan of the board running at a room temperature (≈ 24°C) with no air flow. Table 2 lists measured temperatures of key components.
CURSOR | COMPONENT | TEMPERATURE (°C) |
---|---|---|
1 | Q3 | 66.2 |
2 | D3 | 56.6 |
3 | R9 | 52.3 |
Figure 21 shows a thermal scan of the board running at a elevated temperature (≈ 70°C) with no air flow. Table 3 lists measured temperatures of key components.
CURSOR | COMPONENT | TEMPERATURE (°C) |
---|---|---|
1 | Q3 | 114.3 |
2 | D3 | 100.8 |
3 | R9 | 91.3 |