ZHCU578 October 2018
The LM74700 diode controller operates in conjunction with an external N-Channel MOSFET as an ideal diode rectifier for low loss reverse polarity protection. The wide input range of 3 V to 65 V allows control of battery input voltage. With a low RDS(on) external N-Channel MOSFET, a very low forward voltage drop can be achieved while minimizing the power loss.