ZHCSH13B October 2017 – January 2019 LMX2572
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
1 | 1 | 0 | OUTA_MUX | 1 | 1 | 0 | 0 | 0 | OUTB_PWR | ||||||
R/W-6h | R/W-0h | R/W-18h | R/W-22h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 - 13 | R/W | 6h | Program 6h to this field. | |
12 - 11 | OUTA_MUX | R/W | 0h | Selects the input source to RFoutA.
0: Channel divider 1: VCO 2: Not used 3: High impedance |
10 - 6 | R/W | 18h | Program 18h to this field. | |
5 - 0 | OUTB_PWR | R/W | 22h | Adjusts RFoutB output power. Higher numbers give more output power. |