ZHCSH13B October 2017 – January 2019 LMX2572
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
MASH_SEED[15:0] | |||||||||||||||
R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 - 0 | MASH_SEED[15:0] | R/W | 0h | Lower 16 bits of MASH_SEED. MASH_SEED sets the initial state of the fractional engine. Useful for producing a phase shift and fractional spur optimization. |