ZHCSH13B October 2017 – January 2019 LMX2572
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 1 | 1 | 1 | 0 | 0 | 0 | 1 | 1 | 0 | 1 | 0 |
R/W-71Ah |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 - 0 | R/W | 71Ah | Program 71Ah to this field.
After programming R0 with RESET = 1, no need to program this register. |