ZHCSH13B October 2017 – January 2019 LMX2572
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | PLL_N[18:16] | ||
R/W-2h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 - 3 | R/W | 2h | Program 2h to this field. | |
2 - 0 | PLL_N[18:16] | R/W | 0h | Upper 3 bits of N-divider. |