ZHCSH13B October 2017 – January 2019 LMX2572
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RAMP_LIMIT_HIGH[31:16] | |||||||||||||||
R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 - 0 | RAMP_LIMIT_HIGH
[31:16] |
R/W | 0h | Upper 16 bits of RAMP_LIMIT_HIGH. See Table 89 for description. |