ZHCSH13B October 2017 – January 2019 LMX2572
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | VCO_DACISET | ||||||||
R/W-0h | R/W-80h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 - 9 | R/W | 0h | Program 0h to this field. | |
8 - 0 | VCO_DACISET | R/W | 80h | Programmable current setting for the VCO that is applied when VCO_DACISET_FORCE = 1. Useful for fully-assisted VCO calibration. |