ZHCSDS3C May 2015 – April 2018 ADS52J90
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
0 | 0 | AUTO_OFFSET_REMOVAL_VAL_RD[13:0] | |||||
R/W-0h | R/W-0h | R/W-0h | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
AUTO_OFFSET_REMOVAL_VAL_RD[13:0] | |||||||
R/W-0h |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-14 | 0 | R/W | 0h | Must write 0 |
13-0 | AUTO_OFFSET_REMOVAL_VAL_RD | R/W | 0h | Read the offset value applied in auto offset correction mode for a specific channel number as defined in AUTO_OFFSET_REMOVAL_VAL_RD_CH_SEL |