ZHCSDS3C May 2015 – April 2018 ADS52J90
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
PDN_DIG_
ADC16 |
PDN_DIG_
ADC15 |
PDN_DIG_
ADC14 |
PDN_DIG_
|
PDN_LVDS16 | PDN_LVDS15 | PDN_LVDS14 | PDN_LVDS13 |
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PDN_ANA_
ADC16 |
PDN_ANA_
ADC15 |
PDN_ANA_
ADC14 |
PDN_ANA_
ADC13 |
INVERT_
LVDS16 |
INVERT_
LVDS15 |
INVERT_
LVDS14 |
INVERT_
LVDS13 |
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | PDN_DIG_ADC16 | R/W | 0h | 0 = Normal operation (default)
1 = Powers down the digital block for ADC16 |
14 | PDN_DIG_ADC15 | R/W | 0h | 0 = Normal operation (default)
1 = Powers down the digital block for ADC15 |
13 | PDN_DIG_ADC14 | R/W | 0h | 0 = Normal operation (default)
1 = Powers down the digital block for ADC14 |
12 | PDN_DIG_ADC13 | R/W | 0h | 0 = Normal operation (default)
1 = Powers down the digital block for ADC13 |
11 | PDN_LVDS16 | R/W | 0h | 0 = Normal operation (default)
1 = Powers down LVDS output line 16 |
10 | PDN_LVDS15 | R/W | 0h | 0 = Normal operation (default)
1 = Powers down LVDS output line 15 |
9 | PDN_LVDS14 | R/W | 0h | 0 = Normal operation (default)
1 = Powers down LVDS output line 14 |
8 | PDN_LVDS13 | R/W | 0h | 0 = Normal operation (default)
1 = Powers down LVDS output line 13 |
7 | PDN_ANA_ADC16 | R/W | 0h | 0 = Normal operation (default)
1 = Powers down the analog block for ADC16 |
6 | PDN_ANA_ADC15 | R/W | 0h | 0 = Normal operation (default)
1 = Powers down the analog block for ADC15 |
5 | PDN_ANA_ADC14 | R/W | 0h | 0 = Normal operation (default)
1 = Powers down the analog block for ADC14 |
4 | PDN_ANA_ADC13 | R/W | 0h | 0 = Normal operation (default)
1 = Powers down the analog block for ADC13 |
3 | INVERT_LVDS16 | R/W | 0h | 0 = Normal operation (default)
1 = Inverts ADC data sent on LVDS output line 16. Has no effect on Test patterns. |
2 | INVERT_LVDS15 | R/W | 0h | 0 = Normal operation (default)
1 = Inverts ADC data sent on LVDS output line 15. Has no effect on Test patterns. |
1 | INVERT_LVDS14 | R/W | 0h | 0 = Normal operation (default)
1 = Inverts ADC data sent on LVDS output line 14. Has no effect on Test patterns. |
0 | INVERT_LVDS13 | R/W | 0h | 0 = Normal operation (default)
1 = Inverts ADC data sent on LVDS output line 13. Has no effect on Test patterns. |