ZHCSDS3C May 2015 – April 2018 ADS52J90
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
PDN_DIG_
ADC4 |
PDN_DIG_
ADC3 |
PDN_DIG_
ADC2 |
PDN_DIG_
ADC1 |
PDN_LVDS4 | PDN_LVDS3 | PDN_LVDS2 | PDN_LVDS1 |
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PDN_ANA_
ADC4 |
PDN_ANA_
ADC3 |
PDN_ANA_
ADC2 |
PDN_ANA_
ADC1 |
INVERT_
LVDS4 |
INVERT_
LVDS3 |
INVERT_
LVDS2 |
INVERT_
LVDS1 |
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | PDN_DIG_ADC4 | R/W | 0h | 0 = Normal operation (default)
1 = Powers down the digital block for ADC4 |
14 | PDN_DIG_ADC3 | R/W | 0h | 0 = Normal operation (default)
1 = Powers down the digital block for ADC3 |
13 | PDN_DIG_ADC2 | R/W | 0h | 0 = Normal operation (default)
1 = Powers down the digital block for ADC2 |
12 | PDN_DIG_ADC1 | R/W | 0h | 0 = Normal operation (default)
1 = Powers down the digital block for ADC1 |
11 | PDN_LVDS4 | R/W | 0h | 0 = Normal operation (default)
1 = Powers down LVDS output line 4 |
10 | PDN_LVDS3 | R/W | 0h | 0 = Normal operation (default)
1 = Powers down LVDS output line 3 |
9 | PDN_LVDS2 | R/W | 0h | 0 = Normal operation (default)
1 = Powers down LVDS output line 2 |
8 | PDN_LVDS1 | R/W | 0h | 0 = Normal operation (default)
1 = Powers down LVDS output line 1 |
7 | PDN_ANA_ADC4 | R/W | 0h | 0 = Normal operation (default)
1 = Powers down the analog block for ADC4 |
6 | PDN_ANA_ADC3 | R/W | 0h | 0 = Normal operation (default)
1 = Powers down the analog block for ADC3 |
5 | PDN_ANA_ADC2 | R/W | 0h | 0 = Normal operation (default)
1 = Powers down the analog block for ADC2 |
4 | PDN_ANA_ADC1 | R/W | 0h | 0 = Normal operation (default)
1 = Powers down the analog block for ADC1 |
3 | INVERT_LVDS4 | R/W | 0h | 0 = Normal operation (default)
1 = Inverts ADC data sent on LVDS output line 4. Has no effect on Test patterns. |
2 | INVERT_LVDS3 | R/W | 0h | 0 = Normal operation (default)
1 = Inverts ADC data sent on LVDS output line 3. Has no effect on Test patterns. |
1 | INVERT_LVDS2 | R/W | 0h | 0 = Normal operation (default)
1 = Inverts ADC data sent on LVDS output line 2. Has no effect on Test patterns. |
0 | INVERT_LVDS1 | R/W | 0h | 0 = Normal operation (default)
1 = Inverts ADC data sent on LVDS output line 1. Has no effect on Test patterns. |