ZHCSDS3C May 2015 – April 2018 ADS52J90
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
0 | 0 | 0 | 0 | IN_16CH_
ADC5 |
IN_16CH_
ADC6 |
IN_16CH_
ADC7 |
IN_16CH_
ADC8 |
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PAT_LVDS7 | PAT_LVDS8 | 0 | 0 | ||||
R/W-0h | R/W-0h | R/W-0h | R/W-0h |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-12 | 0 | R/W | 0h | Must write 0 |
11 | IN_16CH_ADC5 | R/W | 0h | Selects the input pair sampled by ADC5 in 16-input mode.
0 = ADC5 samples the signal on INP9, INM9 1 = ADC5 samples the signal on INP10, INM10 |
10 | IN_16CH_ADC6 | R/W | 0h | Selects the input pair sampled by ADC6 in 16-input mode.
0 = ADC6 samples the signal on INP11, INM11 1 = ADC6 samples the signal on INP12, INM12 |
9 | IN_16CH_ADC7 | R/W | 0h | Selects the input pair sampled by ADC7 in 16-input mode.
0 = ADC7 samples the signal on INP13, INM13 1 = ADC7 samples the signal on INP14, INM14 |
8 | IN_16CH_ADC8 | R/W | 0h | Selects the input pair sampled by ADC8 in 16-input mode.
0 = ADC8 samples the signal on INP15, INM15 1 = ADC8 samples the signal on INP16, INM16 |
7-5 | PAT_LVDS7 | R/W | 0h | When the PAT_SELECT_IND bit (register 4, bit 8) is set to 1, the pattern on LVDS output 7 can be programmed with these bits; see Table 33 for bit descriptions. |
4-2 | PAT_LVDS8 | R/W | 0h | When the PAT_SELECT_IND bit (register 4, bit 8) is set to 1, the pattern on LVDS output 8 can be programmed with these bits; see Table 33 for bit descriptions. |
1-0 | 0 | R/W | 0h | Must write 0 |