ZHCSDS3C May 2015 – April 2018 ADS52J90
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
EN_LANE_ID1 | EN_LANE_ID2 | EN_LANE_ID3 | EN_LANE_ID4 | EN_
CHECKSUM_ LANE1 |
EN_
CHECKSUM_ LANE2 |
EN_
CHECKSUM_ LANE3 |
EN_
CHECKSUM_ LANE4 |
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | ENABLE_JESD_VER_
CONTROL |
0 | 0 | 0 | 0 |
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | EN_LANE_ID1 | R/W | 0h | 0 = Lane 1 default ID (00001) is set
1 = Lane 1 default ID (00001) can be forced with register 118, bits 12-8 |
14 | EN_LANE_ID2 | R/W | 0h | 0 = Lane 2 default ID (00010) is set
1 = Lane 2 default ID (00010) can be forced with register 118, bits 4-0 |
13 | EN_LANE_ID3 | R/W | 0h | 0 = Lane 3 default ID (00011) is set
1 = Lane 3 default ID (00011) can be forced with register 119, bits 12-8 |
12 | EN_LANE_ID4 | R/W | 0h | 0 = Lane 4 default ID (00100) is set
1 = Lane 4 default ID (00100) can be forced with register 119, bits 4-0 |
11 | EN_CHECKSUM_LANE1 | R/W | 0h | 0 = The default checksum value is calculated by the device
1 = Checksum value (FCHK field in Table 15) is forced from register 116, bits 15-8 |
10 | EN_CHECKSUM_LANE2 | R/W | 0h | 0 = The default checksum value is calculated by the device
1 = Checksum value (FCHK field in Table 15) is forced from register 116, bits 7-0 |
9 | EN_CHECKSUM_LANE3 | R/W | 0h | 0 = The default checksum value is calculated by the device
1 = Checksum value (FCHK field in Table 15) is forced from register 117, bits 15-8 |
8 | EN_CHECKSUM_LANE4 | R/W | 0h | 0 = The default checksum value is calculated by the device
1 = Checksum value (FCHK field in Table 15) is forced from register 117, bits 7-0 |
7-5 | 0 | R/W | 0h | Must write 0 |
4 | ENABLE_JESD_VER_CONTROL | R/W | 0h | 0 = The device is in JESD204B, subclass 1 mode
1 = JESD version and subclass can be changed; see the Table 15 section for further details. |
3-0 | 0 | R/W | 0h | Must write 0 |