ZHCSDS3C May 2015 – April 2018 ADS52J90
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
CHECK_SUM1 | |||||||
R/W-0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CHECK_SUM2 | |||||||
R/W-0h |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-8 | CHECK_SUM1 | R/W | 0h | These bits determine the lane 1 checksum value; see register 135. |
7-0 | CHECK_SUM2 | R/W | 0h | These bits determine the lane 2 checksum value; see register 135. |