SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
The operation of the FSIRX module in FSI-SPI compatibility mode is the same as if the module is in standard FSI mode. The application can utilize the Frame and Ping Watchdogs, CRC and ECC checks, and so on. Refer to Section 24.3.3 for more information on each of these features.