SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
Bit Field Name | DriverLib Name | Base Address | CPU1 | CPU1.DMA | CPU1.CLA1 | Pipeline Protected | |
---|---|---|---|---|---|---|---|
Instance | Structure | ||||||
McanaSsRegs | MCANSS_REGS | MCANASS_BASE | 0x0005_9400 | YES | - | - | YES |
McanaRegs | MCAN_REGS | MCANA_BASE | 0x0005_9600 | YES | - | - | YES |
McanaErrorRegs | MCAN_ERROR_REGS | MCANA_ERROR_BASE | 0x0005_9800 | YES | - | - | YES |
McanbSsRegs | MCANSS_REGS | MCANBSS_BASE | 0x0005_B400 | YES | - | - | YES |
McanbRegs | MCAN_REGS | MCANB_BASE | 0x0005_B600 | YES | - | - | YES |
McanbErrorRegs | MCAN_ERROR_REGS | MCANB_ERROR_BASE | 0x0005_B800 | YES | - | - | YES |