SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
Each ADC instance contains two trigger repeater modules. These modules can select any of the regular ADC triggers that are selectable by the ADCSOCxCTL.TRIGGER register, and generate a number of repeat pulses as configured in the REPxN.NSEL register. Figure 14-3 shows a functional block diagram of the ADC trigger repeater module.
Each repeater module can apply four types of trigger modifications: