SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
Bit Field Name | DriverLib Name | Base Address | CPU1 | CPU1.DMA | CPU1.CLA1 | Pipeline Protected | |
---|---|---|---|---|---|---|---|
Instance | Structure | ||||||
CpuTimer0Regs | CPUTIMER_REGS | CPUTIMER0_BASE | 0x0000_0C00 | YES | - | - | - |
CpuTimer1Regs | CPUTIMER_REGS | CPUTIMER1_BASE | 0x0000_0C08 | YES | - | - | - |
CpuTimer2Regs | CPUTIMER_REGS | CPUTIMER2_BASE | 0x0000_0C10 | YES | - | - | - |
PieCtrlRegs | PIE_CTRL_REGS | PIECTRL_BASE | 0x0000_0CE0 | YES | - | - | - |
PieVectTable | PIE_VECT_TABLE | PIEVECTTABLE_BASE | 0x0000_0D00 | YES | - | - | - |
WdRegs | WD_REGS | WD_BASE | 0x0000_7000 | YES | - | - | YES |
NmiIntruptRegs | NMI_INTRUPT_REGS | NMI_BASE | 0x0000_7060 | YES | - | - | YES |
XintRegs | XINT_REGS | XINT_BASE | 0x0000_7070 | YES | - | - | YES |
SyncSocRegs | SYNC_SOC_REGS | SYNCSOC_BASE | 0x0000_7940 | YES | - | - | YES |
DmaClaSrcSelRegs | DMA_CLA_SRC_SEL_REGS | DMACLASRCSEL_BASE | 0x0000_7980 | YES | - | - | YES |
LfuRegs | LFU_REGS | LFU_BASE | 0x0000_7FE0 | YES | - | YES | YES |
DevCfgRegs | DEV_CFG_REGS | DEVCFG_BASE | 0x0005_D000 | YES | - | - | YES |
ClkCfgRegs | CLK_CFG_REGS | CLKCFG_BASE | 0x0005_D200 | YES | - | - | YES |
CpuSysRegs | CPU_SYS_REGS | CPUSYS_BASE | 0x0005_D300 | YES | - | - | YES |
SysStatusRegs | SYS_STATUS_REGS | SYSSTAT_BASE | 0x0005_D400 | YES | - | - | YES |
PeriphAcRegs | PERIPH_AC_REGS | PERIPHAC_BASE | 0x0005_D500 | YES | - | - | YES |
MemCfgRegs | MEM_CFG_REGS | MEMCFG_BASE | 0x0005_F400 | YES | - | - | YES |
AccessProtectionRegs | ACCESS_PROTECTION_REGS | ACCESSPROTECTION_BASE | 0x0005_F500 | YES | - | - | YES |
MemoryErrorRegs | MEMORY_ERROR_REGS | MEMORYERROR_BASE | 0x0005_F540 | YES | - | - | YES |
TestErrorRegs | TEST_ERROR_REGS | TESTERROR_BASE | 0x0005_F590 | YES | - | - | YES |
UidRegs | UID_REGS | UID_BASE | 0x0007_2172 | YES | - | - | - |