SNLA426 june   2023 DS320PR1601 , DS320PR410

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Introduction
  5. PCIe Gen3, Gen4, and Gen5 Loss Budget
  6. Minimum Eye Width
  7. Cross Talk Mitigation
  8. Humidity and Temperature Insertion Loss
  9. Critical Signals
  10. General High-Speed Signal Routing
  11. PCB Grain and Fiber Weave Selection
  12. PCB Material Loss Budget
  13. 10High-Speed Signal Trace Impedance
  14. 11High-Speed Signal Trace Length Matching
  15. 12Differential Trace Routing Guidelines
  16. 13Differential-Inter-Pair Matching
  17. 14Intra-pair Length Matching
  18. 15Trace Bends
  19. 16Minimum Differential Trace-To-Trace Distance
  20. 17Serpentine Guidelines
  21. 18High-Speed Differential Signal Quick Rules
  22. 19High-Speed Differential Pair Reference Plane
  23. 20Via Staggering
  24. 21Via Stubs
  25. 22Via Pads
  26. 23Via Discontinuity Mitigation
  27. 24Back-Drill Stubs
  28. 25AC Coupling Capacitors Placement
  29. 26AC Coupling Capacitor Physical Placement
  30. 27Auxiliary Signal AC Match Termination
  31. 28Suggested PCB Stack-ups
  32. 29Summary
  33. 30References

Cross Talk Mitigation

PCIe Gen5 cross talk needs to be mitigated, meaning there is a total channel loss that needs to be considered. We must allow at least 4 to 5 dB increased signal strength versus total system loss. This mitigation can be achieved by reducing differential signal loss insertion loss (SDD21) or improving cross talk. This 4 to 5 dB of signal strength improves the signal to noise ratio and thus improves the targeted BER (1E-12). To reduce the effect of cross-talk, maximize pair-to pair spacing, ground stitching, and the optimization of via anti-pads – more details about the listed topics are discussed in later paragraphs. Typically, it is advised to use closely coupled strip line to reduce the effect of cross-talk . However, vias and anti-pads need to be designed carefully. The DS320PR1601 TI EVM is designed using a co-planar GND reference waveguide, which reduces the effects of cross-talk.