RSVD (Bits 7–4): Reserved. Do not use. |
| | |
RSOC_RND_OFF (Bit 3): Enables a round-off option of RSOC (instead of a ceiling function available by default) |
| 1 = | Enables RSOC round-off |
| 0 = | Disables RSOC round-off (A ceiling function is used instead.) |
| | |
LOCK0 (Bit 2): Keep RemainingCapacity() and RelativeStateOfCharge() jumping back during relaxation after 0 was reached during discharge. |
| 1 = | Enabled (default) |
| 0 = | Disabled |
| | |
RSOC_HOLD (Bit 1): Prevent RSOC from increasing during discharge |
| 1 = | RSOC not allowed to increase during discharge |
| 0 = | RSOC not limited (default) |
| | |
RSOCL (Bit 0): RelativeStateOfCharge() and RemainingCapacity() behavior at end of charge |
| 1 = | Held at 99% until valid charge termination. On entering valid charge termination update to 100% |
| 0 = | Actual value shown (default) |