SLUUBT5C November 2018 – June 2021 BQ40Z80
This command sets the System Resistance value of the system serial resistance along the path from battery to system power converter input that includes FETs, traces, sense resistors, and so on.
SBS Cmd | Name | Access | Protocol | Type | Min | Max | Default | Unit | ||
---|---|---|---|---|---|---|---|---|---|---|
SE | US | FA | ||||||||
0x5C | TurboSysR() | R/W | R/W | R/W | Word | mΩ |